Gloves
Nitriguard Plus™ - LA132G
Nitriguard Plus™ - LA132G
Features & Benefits:
- Unsupported nitrile; chemical resistant gloves
- Nitrile formulation contains no latex proteins which could cause allergic reactions
- Nitrile offers superior resistance to cuts; snags; abrasions and punctures
- Nitrile will not swell; sag or weaken from fat absorption
Others
- Puncture Resistance
- EN388
- Glove Type
- Chemical resistant
- Glove Dexterity Rating
- Class 5
- Glove Gauge
- 15
- Cuff Style
- Straight
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Palm Material
- Nitrile
- Finger Thickness
- 0.38
- Liner Color
- Green
- Material
- Nitrile
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
Others
- Puncture Resistance
- EN388
- Glove Type
- Chemical resistant
- Glove Dexterity Rating
- Class 5
- Glove Gauge
- 15
- Cuff Style
- Straight
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Palm Material
- Nitrile
- Finger Thickness
- 0.38
- Liner Color
- Green
- Material
- Nitrile
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
- Puncture Resistance : EN388
- Glove Type : Chemical resistant
- Glove Dexterity Rating : Class 5
- Glove Gauge : 15
- Cuff Style : Straight
- Abrasion Resistance : ANSI/ISEA 105 - ASTM D3389-05; EN388
- Palm Material : Nitrile
- Finger Thickness : 0.38
- Liner Color : Green
- Material : Nitrile
- Cut Resistance : ANSI/ISEA 105 - ASTM F1790-97; EN388
- Standards : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
Image
SKU
Description
LA132G/7
Nitri-Guard Nitrile Flocked Glove
LA132G/8Y
Nitri-Guard Nitrile Flocked Glove
LA132G/9
Nitri-Guard Nitrile Flocked Glove
LA132G/8
Nitri-Guard Nitrile Flocked Glove
LA132G/9Y
Nitri-Guard Nitrile Flocked Glove
LA132G/10-H5
Nitri-Guard Nitrile Flocked Glove
LA132G/7Y
Nitri-Guard Nitrile Flocked Glove
LA132G/11Y
Nitri-Guard Nitrile Flocked Glove
LA132G/11
Nitri-Guard Nitrile Flocked Glove
LA132G/10Y
Nitri-Guard Nitrile Flocked Glove