Gloves
Thermal Knits
Thermal Knits
Honeywell thermal knits are offered in a variety of weights: materials: sizes and cuff and coating options.
Features & Benefits:
Features & Benefits:
- Thermal knit gloves are manufactured with the same machinery as seamless knit gloves but with terry 'loops' incorporated into the knit to provide excellent insulation against extreme temperatures: and a high level of cut-resistance.
- Seamless Thermal knits are offered in a variety of weights: materials: sizes and cuff and coating options for the ultimate in performance: comfort and fit.
Image
SKU
Description
TTC24GC-8
NA Twaron® and poly/cotton Yellow/Gray NA NA NA
TK14A-1
MENS/LOOP-IN TERRY/14 OZ
TSK19AL
7 Cotton/Polyester Natural NA NA NA
TK14AL-10
Cotton Blend Natural NA NA NA
24AC-GY-1
Cotton/Polyester na na Natural
TTC24GC-7
NA Twaron® and poly/cotton Yellow/Gray NA NA NA
24ALC-GY-1
Honeywell Loop-out Ladies Natural/Gray Gloves With Straight Cuff
TTC24GC-9
NA Twaron® and poly/cotton Yellow/Gray NA NA NA