First Responder Gear
Class II Patriot Harness™ System
INTEGRATED SAFETY AND RESCUE HARNESS
The Class II Patriot Harness™ meets the needs of customers who do not want an A-Frame Class II harness. It provides for the use of a tether and ladder hook in place of the A-Frame while still offering all the other functional advantages of the Spider Harness.
Features and Benefits:
Bunker pant donning and doffing is natural with no extra steps with a choice of internal or external leg loop locations. Leg loops are easily adjustable regardless of how the harness is mounted. The adjustments are quick and use an intuitive motion.
Click here to view the Morning Pride™ Harness Systems Training Video
Click here to view the Morning Pride™ Harness Systems Installation Video
• Custom Fit to Each Pant Waist Size
Perfect fit every time
• Seamless Adapts to Bunker Pant
SOP for donning /doffing unaffected
• One Pant Adaptation Fits Every Safety Harness and/or Belt
Allows the Department to issue the right product for each firefighter's needs
• Separate Sliding D-ring
For bailout system pre-connect
• Optional Tether
Stows at waist for use with ladder hook (ladder hooks and carabiners not Honeywell products)
• Internal Leg Loops
Protected from UV and abrasion
• External Leg Loops
Easier to inspect, remove & install
• Adjust Leg Loops While Being Worn
Quicker and safer to use
• Components Tested to NFPA 1971
No worries with heat exposure
• All Adjustment Use Intuitive Motions
Learning curve is reduced and easy
• Provides the Best Waist Adjustment
Holds up pants and escape system better
• Built-in Two-inch Increments
For even waist sizes 32-inch and above
• All Kevlar® Construction
Proven by Fire Service & Military
• Patent Pending
Guarantees you get Honeywell quality
Certifications:
UL classified to NFPA 1983, current edition
Components UL classified to NFPA 1971, current edition
Option:
Optional Tether
Stows at waist for use with ladder hook (ladder hooks and carabiners not Honeywell products)
Manuals and Guides
Name
Description
File Size
Date
Size
Spider Patriot Harness Life Grip Belt User Guide
280.39 KB
10/8/2020
PDF 280.39 KB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Spider Patriot Harness Life Grip Belt User Guide
280.39 KB
10/8/2020
PDF 280.39 KB