Amplified Airflow Sensors
HAF Series - Low Flow
Compensated. 10 SLPM to 300 SLPM. Digital output
Honeywell Zephyr™ HAF Series sensors provide a digital interface for reading airflow over specified full-scale flow and compensated temperature ranges. The thermally isolated heater and temperature sensing elements help these sensors provide a fast response to air or gas flow.
Zephyr sensors are designed to measure mass flow of air and other non-corrosive gases. Standard flow ranges are 10 SLPM, 15 SLPM, 20 SLPM, 50 SLPM, 100 SLPM, 200 SLPM or 300 SLPM, with custom flow ranges available. The sensors are fully calibrated and temperature compensated with an onboard Application Specific Integrated Circuit (ASIC).
The HAF Series >10 SLPM is compensated over the calibrated temperature range of 0 °C to 50 °C [32 °F to 122 °F]. The state-of-the-art ASIC-based compensation provides digital (I2C) outputs with a response time of 1 ms.
These sensors operate on the heat transfer principle to measure mass airflow. They consist of a microbridge Microelectronic and Microelectromechanical System (MEMS) with temperature-sensitive resistors deposited with thin films of platinum and silicon nitride. The MEMS sensing die is located in a precise and carefully designed airflow channel to provide repeatable response to flow.
Zephyr sensors provide the customer with enhanced reliability, high accuracy, repeatable measurements and the ability to customize sensor options to meet many specific application needs. The combination of rugged housings with a stable substrate makes these products extremely robust. They are designed and manufactured according to ISO 9001 standards.
Others
- Response Time
- 1 ms typ.
- Storage Temperature
- -40°C to 100°C [-40°F to 212°F]
- Operating Temperature
- -20°C to 70°C [-4°F to 158°F]
- Flow/Pressure Range
- 0 SLPM to 50 SLPM
- 0 SLPM to 200 SLPM
- 0 SLPM to 20 SLPM
- 0 SLPM to 10 SLPM
- 0 SLPM to 300 SLPM
- 0 SLPM to 15 SLPM
- 0 SLPM to 100 SLPM
- Compensated Temperature
- 0°C to 50°C [32°F to 122°F]
- Port Style
- Manifold mount
- G 3/8 female threaded fitting per ISO 1179
- 22 mm OD tapered male fitting per ISO 5356
- UNSPSC Commodity
- 41111931 Flow Sensors
- Media Compatibility
- Dry gas only
- Signal Conditioning
- Amplified
- Supply Voltage
- 3 Vdc to 10 Vdc
- Series Name
- HAF
- Power Consumption
- 60 mW max. to 200 mW max.
- UNSPSC Code
- 41111931
Others
- Response Time
- 1 ms typ.
- Storage Temperature
- -40°C to 100°C [-40°F to 212°F]
- Operating Temperature
- -20°C to 70°C [-4°F to 158°F]
- Flow/Pressure Range
- 0 SLPM to 50 SLPM
- 0 SLPM to 200 SLPM
- 0 SLPM to 20 SLPM
- 0 SLPM to 10 SLPM
- 0 SLPM to 300 SLPM
- 0 SLPM to 15 SLPM
- 0 SLPM to 100 SLPM
- Compensated Temperature
- 0°C to 50°C [32°F to 122°F]
- Port Style
- Manifold mount
- G 3/8 female threaded fitting per ISO 1179
- 22 mm OD tapered male fitting per ISO 5356
- UNSPSC Commodity
- 41111931 Flow Sensors
- Media Compatibility
- Dry gas only
- Signal Conditioning
- Amplified
- Supply Voltage
- 3 Vdc to 10 Vdc
- Series Name
- HAF
- Power Consumption
- 60 mW max. to 200 mW max.
- UNSPSC Code
- 41111931
- Response Time : 1 ms typ.
- Storage Temperature : -40°C to 100°C [-40°F to 212°F]
- Operating Temperature : -20°C to 70°C [-4°F to 158°F]
- Flow/Pressure Range : 0 SLPM to 50 SLPM|0 SLPM to 200 SLPM|0 SLPM to 20 SLPM|0 SLPM to 10 SLPM|0 SLPM to 300 SLPM|0 SLPM to 15 SLPM|0 SLPM to 100 SLPM
- Compensated Temperature : 0°C to 50°C [32°F to 122°F]
- Port Style : Manifold mount|G 3/8 female threaded fitting per ISO 1179|22 mm OD tapered male fitting per ISO 5356
- UNSPSC Commodity : 41111931 Flow Sensors
- Media Compatibility : Dry gas only
- Signal Conditioning : Amplified
- Supply Voltage : 3 Vdc to 10 Vdc
- Series Name : HAF
- Power Consumption : 60 mW max. to 200 mW max.
- UNSPSC Code : 41111931