Closed Loop Sensors
CSNE Series
25 A, 50 A rated currents. ±36 A, ±90 A sensing current ranges. < 1 µs response time. ±0.5 % accuracy
The CSN Series of closed loop current sensors are based on the principles of the Magnetoresistive or Hall effects, and the null balance or zero magnetic flux method (feedback system). The magnetic flux in the sensor core is constantly controlled at zero.
The amount of current required to balance zero flux is the measure of the primary current flowing through the conductor, multiplied by the ratio of the primary to secondary windings.
This closed loop current is the output from the device and presents an image of the primary current reduced by the number of secondary turns at any time. This current can be expressed as a voltage by passing it through a resistor.
Others
- Response Time
- < 0.2 µs
- < 1 µs
- Storage Temperature
- -40°C to 90°C [-40°F to 194°F]
- Pinout Style
- 7 Pin
- 4 Pin
- 5 Pin
- 3 Pin
- Offset Current
- < ±0.075 mA
- < ±0.15 mA
- < ±0.3 mA
- Measuring Resistance
- 54 Ohm min., 150 Ohm max.
- 100 Ohm min., 320 Ohm max.
- 0 Ohm min., 250 Ohm max.
- 193 Ohm min., 722 Ohm max.
- 54 Ohm min., 360 Ohm max.
- 0 Ohm min., 84 Ohm max.
- Housing Material
- Glass-filled PBT (UL94-V0)
- Output Type
- Current
- Offset Current Drift
- < ±0.6 mA
- < ±0.4 mA
- Continuous Current
- ±36 A
- UNSPSC Commodity
- 41111928 Current Sensors
- Accuracy
- ±0.5 %
- ±1.0 %
- Coil Turns
- 1000
- 2000
- Supply Voltage
- ±12.0 Vdc to ±15.0 Vdc
- ±5.0 Vdc
- ±15.0 Vdc
- Sensed Current Range
- ±90 A
- ±43 A
- ±36 A
- ±56 A
- UNSPSC Code
- 41111928
- Operate Current
- 25 A RMS at 25°C
- 50 A RMS at 25°C
- Operating Temperature
- 0°C to 70°C [32°F to 158°F]
- -40°C to 85°C [-40°F to 185°F]
- -40°C to 75°C [-40°F to 167°F]
- Supply Current
- ±10 mA + Output
- ±12 mA + Output
- Output Nominal
- 25 mA
- 12.5 mA
- 50 mA
- Coil Resistance
- 66 Ohm
- 110 Ohm
- 190 Ohm
- Package Type
- Series connect PCB mount
- Mounting
- PCB on 13 Pins
- PCB on 11 Pins
- PCB on 9 Pins
- PCB on 17 Pins
- Product Type
- Closed loop linear
- Series Name
- CSN
- Sensed Current Type
- ac or dc
Others
- Response Time
- < 0.2 µs
- < 1 µs
- Storage Temperature
- -40°C to 90°C [-40°F to 194°F]
- Pinout Style
- 7 Pin
- 4 Pin
- 5 Pin
- 3 Pin
- Offset Current
- < ±0.075 mA
- < ±0.15 mA
- < ±0.3 mA
- Measuring Resistance
- 54 Ohm min., 150 Ohm max.
- 100 Ohm min., 320 Ohm max.
- 0 Ohm min., 250 Ohm max.
- 193 Ohm min., 722 Ohm max.
- 54 Ohm min., 360 Ohm max.
- 0 Ohm min., 84 Ohm max.
- Housing Material
- Glass-filled PBT (UL94-V0)
- Output Type
- Current
- Offset Current Drift
- < ±0.6 mA
- < ±0.4 mA
- Continuous Current
- ±36 A
- UNSPSC Commodity
- 41111928 Current Sensors
- Accuracy
- ±0.5 %
- ±1.0 %
- Coil Turns
- 1000
- 2000
- Supply Voltage
- ±12.0 Vdc to ±15.0 Vdc
- ±5.0 Vdc
- ±15.0 Vdc
- Sensed Current Range
- ±90 A
- ±43 A
- ±36 A
- ±56 A
- UNSPSC Code
- 41111928
- Operate Current
- 25 A RMS at 25°C
- 50 A RMS at 25°C
- Operating Temperature
- 0°C to 70°C [32°F to 158°F]
- -40°C to 85°C [-40°F to 185°F]
- -40°C to 75°C [-40°F to 167°F]
- Supply Current
- ±10 mA + Output
- ±12 mA + Output
- Output Nominal
- 25 mA
- 12.5 mA
- 50 mA
- Coil Resistance
- 66 Ohm
- 110 Ohm
- 190 Ohm
- Package Type
- Series connect PCB mount
- Mounting
- PCB on 13 Pins
- PCB on 11 Pins
- PCB on 9 Pins
- PCB on 17 Pins
- Product Type
- Closed loop linear
- Series Name
- CSN
- Sensed Current Type
- ac or dc
- Response Time : < 0.2 µs|< 1 µs
- Storage Temperature : -40°C to 90°C [-40°F to 194°F]
- Pinout Style : 7 Pin|4 Pin|5 Pin|3 Pin
- Offset Current : < ±0.075 mA|< ±0.15 mA|< ±0.3 mA
- Measuring Resistance : 54 Ohm min., 150 Ohm max.|100 Ohm min., 320 Ohm max.|0 Ohm min., 250 Ohm max.|193 Ohm min., 722 Ohm max.|54 Ohm min., 360 Ohm max.|0 Ohm min., 84 Ohm max.
- Housing Material : Glass-filled PBT (UL94-V0)
- Output Type : Current
- Offset Current Drift : < ±0.6 mA|< ±0.4 mA
- Continuous Current : ±36 A
- UNSPSC Commodity : 41111928 Current Sensors
- Accuracy : ±0.5 %|±1.0 %
- Coil Turns : 1000|2000
- Supply Voltage : ±12.0 Vdc to ±15.0 Vdc|±5.0 Vdc|±15.0 Vdc
- Sensed Current Range : ±90 A|±43 A|±36 A|±56 A
- UNSPSC Code : 41111928
- Operate Current : 25 A RMS at 25°C|50 A RMS at 25°C
- Operating Temperature : 0°C to 70°C [32°F to 158°F]|-40°C to 85°C [-40°F to 185°F]|-40°C to 75°C [-40°F to 167°F]
- Supply Current : ±10 mA + Output|±12 mA + Output
- Output Nominal : 25 mA|12.5 mA|50 mA
- Coil Resistance : 66 Ohm|110 Ohm|190 Ohm
- Package Type : Series connect PCB mount
- Mounting : PCB on 13 Pins|PCB on 11 Pins|PCB on 9 Pins|PCB on 17 Pins
- Product Type : Closed loop linear
- Series Name : CSN
- Sensed Current Type : ac or dc