Open Loop Sensors
CSLA Series
ac, dc current. ±57 A to ±950 A sensing current ranges. 3 µs, 8 µs response times. PCB on 3-pins
Honeywell CSLA series linear current sensors incorporate our 91SS12-2 and SS94A1 linear output Hall effect transducter (LOHET™). The sensing element is assembled in a printed circuit board mountable housing. This housing is available in four configurations. Normal mounting is with 0.375 inch long 4-40 screw and square nut (not provided) inserted in the housing or a 6-20 self-tapping screw. The combination of the sensor, flux collector, and housing comprises the holder assembly. These sensors are ratiometric.
Others
- Pinout Style
- 3 Pin
- Operating Temperature
- -25°C to 85°C [-13°F to 185°F]
- Offset Voltage
- Vcc/2 ±10 %
- Vcc/2 ±2 %
- Output Type
- Voltage
- Housing Material
- PBT Polyester
- Response Time
- 8 µs
- 3 µs
- Supply Current
- 19 mA max.
- 20 mA max.
- Offset Shift
- ±0.02
- ±0.0125
- ±0.05
- ±0.008
- UNSPSC Commodity
- 41111928 Current Sensors
- Mounting
- PCB on 3 Pins
- Package Type
- PCB Right angle mount
- PCB Bottom mount
- Sensitivity
- 16.2 mV N* ±1.1 mV N* at 8 Vdc
- 26.1 mV N* ±2.1 mV N* at 8 Vdc
- 29.7 mV N* ±2.7 mV N* at 12 Vdc
- 4.3 mV N* ±0.4 mV N* at 8 Vdc
- 39.4 mV N* ±4.4 mV N* at 12 Vdc
- 8.7 mV N* ±0.6 mV N* at 8 Vdc
- 3.1 mV N* ±0.3 mV N* at 8 Vdc
- 5.8 mV N* ±0.5 mV N* at 8 Vdc
- 13.2 mV N* ±1.2 mV N* at 12 Vdc
- 5.6 mV N* ±1.3 mV N* at 12 Vdc
- 49.6 mV N* ±5.8 mV N* at 12 Vdc
- 19.6 mV N* ±1.3 mV N* at 8 Vdc
- 32.7 mV N* ±3.0 mV N* at 8 Vdc
- 2.3 mV N* ±0.2 mV N* at 8 Vdc
- 9.8 mV N* ±1.1 mV N* at 8 Vdc
- Product Type
- Inductive analog
- Supply Voltage
- 8.0 Vdc to 16.0 Vdc
- 6.0 Vdc to 12.0 Vdc
- Series Name
- CSLA
- Sensed Current Type
- ac or dc
- Sensed Current Range
- ±765 A
- ±125 A
- ±625 A
- ±57 A
- ±225 A
- ±92 A
- ±150 A
- ±75 A
- ±550 A
- ±100 A
- ±72 A
- ±400 A
- ±235 A
- ±950 A
- UNSPSC Code
- 41111928
- Storage Temperature
- -40°C to 100°C [-40°F to 212°F]
Others
- Pinout Style
- 3 Pin
- Operating Temperature
- -25°C to 85°C [-13°F to 185°F]
- Offset Voltage
- Vcc/2 ±10 %
- Vcc/2 ±2 %
- Output Type
- Voltage
- Housing Material
- PBT Polyester
- Response Time
- 8 µs
- 3 µs
- Supply Current
- 19 mA max.
- 20 mA max.
- Offset Shift
- ±0.02
- ±0.0125
- ±0.05
- ±0.008
- UNSPSC Commodity
- 41111928 Current Sensors
- Mounting
- PCB on 3 Pins
- Package Type
- PCB Right angle mount
- PCB Bottom mount
- Sensitivity
- 16.2 mV N* ±1.1 mV N* at 8 Vdc
- 26.1 mV N* ±2.1 mV N* at 8 Vdc
- 29.7 mV N* ±2.7 mV N* at 12 Vdc
- 4.3 mV N* ±0.4 mV N* at 8 Vdc
- 39.4 mV N* ±4.4 mV N* at 12 Vdc
- 8.7 mV N* ±0.6 mV N* at 8 Vdc
- 3.1 mV N* ±0.3 mV N* at 8 Vdc
- 5.8 mV N* ±0.5 mV N* at 8 Vdc
- 13.2 mV N* ±1.2 mV N* at 12 Vdc
- 5.6 mV N* ±1.3 mV N* at 12 Vdc
- 49.6 mV N* ±5.8 mV N* at 12 Vdc
- 19.6 mV N* ±1.3 mV N* at 8 Vdc
- 32.7 mV N* ±3.0 mV N* at 8 Vdc
- 2.3 mV N* ±0.2 mV N* at 8 Vdc
- 9.8 mV N* ±1.1 mV N* at 8 Vdc
- Product Type
- Inductive analog
- Supply Voltage
- 8.0 Vdc to 16.0 Vdc
- 6.0 Vdc to 12.0 Vdc
- Series Name
- CSLA
- Sensed Current Type
- ac or dc
- Sensed Current Range
- ±765 A
- ±125 A
- ±625 A
- ±57 A
- ±225 A
- ±92 A
- ±150 A
- ±75 A
- ±550 A
- ±100 A
- ±72 A
- ±400 A
- ±235 A
- ±950 A
- UNSPSC Code
- 41111928
- Storage Temperature
- -40°C to 100°C [-40°F to 212°F]
- Pinout Style : 3 Pin
- Operating Temperature : -25°C to 85°C [-13°F to 185°F]
- Offset Voltage : Vcc/2 ±10 %|Vcc/2 ±2 %
- Output Type : Voltage
- Housing Material : PBT Polyester
- Response Time : 8 µs|3 µs
- Supply Current : 19 mA max.|20 mA max.
- Offset Shift : ±0.02|±0.0125|±0.05|±0.008
- UNSPSC Commodity : 41111928 Current Sensors
- Mounting : PCB on 3 Pins
- Package Type : PCB Right angle mount|PCB Bottom mount
- Sensitivity : 16.2 mV N* ±1.1 mV N* at 8 Vdc|26.1 mV N* ±2.1 mV N* at 8 Vdc|29.7 mV N* ±2.7 mV N* at 12 Vdc|4.3 mV N* ±0.4 mV N* at 8 Vdc|39.4 mV N* ±4.4 mV N* at 12 Vdc|8.7 mV N* ±0.6 mV N* at 8 Vdc|3.1 mV N* ±0.3 mV N* at 8 Vdc|5.8 mV N* ±0.5 mV N* at 8 Vdc|13.2 mV N* ±1.2 mV N* at 12 Vdc|5.6 mV N* ±1.3 mV N* at 12 Vdc|49.6 mV N* ±5.8 mV N* at 12 Vdc|19.6 mV N* ±1.3 mV N* at 8 Vdc|32.7 mV N* ±3.0 mV N* at 8 Vdc|2.3 mV N* ±0.2 mV N* at 8 Vdc|9.8 mV N* ±1.1 mV N* at 8 Vdc
- Product Type : Inductive analog
- Supply Voltage : 8.0 Vdc to 16.0 Vdc|6.0 Vdc to 12.0 Vdc
- Series Name : CSLA
- Sensed Current Type : ac or dc
- Sensed Current Range : ±765 A|±125 A|±625 A|±57 A|±225 A|±92 A|±150 A|±75 A|±550 A|±100 A|±72 A|±400 A|±235 A|±950 A
- UNSPSC Code : 41111928
- Storage Temperature : -40°C to 100°C [-40°F to 212°F]