Magnetic Position Sensors
Rotary
Rotary sensing range of 0° to 360°. Analog mA output. Fits on 25,4 mm shaft. Separate mounting tool fixture provides repeatable installation
The SMART Position Sensor, Rotary Configuration, is a non-contacting sensing solution for absolute position sensing with enhanced accuracy. It senses the position of a magnet relative to the sensor in a range of 0° to 360°. Honeywell uses a patented combination of an ASIC (Application Specific Integrated Circuit) and an array of MR sensors to reliably determine the position of a magnet collar attached to a rotating object.
The SMART Position Sensor, Rotary Configuration, fits on a 25,4 mm [1 in] shaft. A mounting tool fixture (purchased separately) provides repeatable installation.
Others
- Linearity
- 0.030% full scale max. at 25 °C
- Storage Temperature
- -40 °C to 150 °C [-40 °F to 302 °F]
- Shock
- 50 G half sine wave with 11 ms duration
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- Vibration
- 20 G from 10 Hz to 2000 Hz
- Configuration
- Rotary
- Housing Material
- aluminum with powder coating
- Supply Current
- 90 mA max.
- Termination
- 5-pin, M12 connector
- Sealing
- IP67, IP69K
- UNSPSC Commodity
- 41111937 Rotary position sensors
- Reverse Polarity
- -12 Vdc to -30 Vdc
- Sensitivity
- 44.43 µA/° typ. at 25 °C
- Output
- 4 mA to 20 mA
- Air Gap
- 3,0 ±2,0 mm [0.118 ±0.079 in]
- Supply Voltage
- 12 Vdc to 30 Vdc
- Agency Approvals and Standards
- CE
- Series Name
- SPS
- Sensing Range
- 0° to 360°
- Sensor Dimensions
- 113,5 mm L x 106,5 mm W x 22,0 mm H [4.46 in x 4.19 in x 0.78 in]
- UNSPSC Code
- 41111937
- Resolution
- 0.01°
Others
- Linearity
- 0.030% full scale max. at 25 °C
- Storage Temperature
- -40 °C to 150 °C [-40 °F to 302 °F]
- Shock
- 50 G half sine wave with 11 ms duration
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- Vibration
- 20 G from 10 Hz to 2000 Hz
- Configuration
- Rotary
- Housing Material
- aluminum with powder coating
- Supply Current
- 90 mA max.
- Termination
- 5-pin, M12 connector
- Sealing
- IP67, IP69K
- UNSPSC Commodity
- 41111937 Rotary position sensors
- Reverse Polarity
- -12 Vdc to -30 Vdc
- Sensitivity
- 44.43 µA/° typ. at 25 °C
- Output
- 4 mA to 20 mA
- Air Gap
- 3,0 ±2,0 mm [0.118 ±0.079 in]
- Supply Voltage
- 12 Vdc to 30 Vdc
- Agency Approvals and Standards
- CE
- Series Name
- SPS
- Sensing Range
- 0° to 360°
- Sensor Dimensions
- 113,5 mm L x 106,5 mm W x 22,0 mm H [4.46 in x 4.19 in x 0.78 in]
- UNSPSC Code
- 41111937
- Resolution
- 0.01°
- Linearity : 0.030% full scale max. at 25 °C
- Storage Temperature : -40 °C to 150 °C [-40 °F to 302 °F]
- Shock : 50 G half sine wave with 11 ms duration
- Operating Temperature : -40 °C to 85 °C [-40 °F to 185 °F]
- Vibration : 20 G from 10 Hz to 2000 Hz
- Configuration : Rotary
- Housing Material : aluminum with powder coating
- Supply Current : 90 mA max.
- Termination : 5-pin, M12 connector
- Sealing : IP67, IP69K
- UNSPSC Commodity : 41111937 Rotary position sensors
- Reverse Polarity : -12 Vdc to -30 Vdc
- Sensitivity : 44.43 µA/° typ. at 25 °C
- Output : 4 mA to 20 mA
- Air Gap : 3,0 ±2,0 mm [0.118 ±0.079 in]
- Supply Voltage : 12 Vdc to 30 Vdc
- Agency Approvals and Standards : CE
- Series Name : SPS
- Sensing Range : 0° to 360°
- Sensor Dimensions : 113,5 mm L x 106,5 mm W x 22,0 mm H [4.46 in x 4.19 in x 0.78 in]
- UNSPSC Code : 41111937
- Resolution : 0.01°