Magnetic Position Sensors
RTY Series
Provides non-contact sensing in harsh transportation and industrial applications at a competitive cost.
The RTY Series Hall-effect Rotary Position Sensors provide non-contact sensing in harsh transportation and industrial applications at a competitive cost.
These shaft activated products are available in two versions: an integral shaft with or without a lever. The lever may allow customers to reduce the number of mechanical linkages required for their applications, which may reduce the cost of the overall customer solution.
These products use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator over a set operating range. Rotation of the actuator changes the magnet’s position relative to the IC. The resulting flux density change is converted to a linear output.
The IC, together with conditioning and protection circuitry, is sealed in an IP69K-qualified rugged package for durability in most harsh environments.
Eight operating ranges from 50° to 360° are tolerant to over-travel and allow use in most common applications. Low voltage and high voltage versions cover an input voltage range of 4.5 Vdc to 30 Vdc.
Honeywell’s industry-leading capabilities in research and development provide the customer with known quality and support.
Others
- Linearity
- ±1.0%
- Mounting Hole
- oval
- EMI
- Radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2; conducted immunity: 100 mA BCI per ISO11452-4 from 1 MHz to 200 MHz
- Radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2; conducted immunity: 100 mA BCI per ISO11452-4 from 1 MHz to 400 MHz
- Operating Temperature
- -40 °C to 125 °C [-40 °F to 257 °F]
- Pinout Style
- European
- North American
- Operating Range
- 90° (±45°)
- 270° (±135°)
- 50° (±25°)
- 60° (±30°)
- 120° (±60°)
- 70° (±35°)
- 180° (±90°)
- 360° (±180°)
- Shaft Shape
- flat
- Termination
- AMP Superseal connector
- Output Signal Delay
- 4 ms typ.
- Sealing
- IP69K
- Supply Voltage Type
- Low voltage
- High voltage
- Accuracy
- ±1.6%
- Reverse Polarity Protection
- -10 Vdc
- -30 Vdc
- Output Signal
- Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
- Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
- Inverted: 4.5 Vdc (left), 0.5 Vdc (right) non-ratiometric
- Inverted: 4.5 Vdc (left), 0.5 Vdc (right) ratiometric
- Life
- 35 M
- Supply Voltage
- 5 Vdc
- 10 Vdc to 30 Vdc
- EMC
- Exceeds CE requirements
- Series Name
- RTY
- Output Style
- Single
- Current Consumption
- 20 mA max. (normal), 25 mA max. (during output to ground short)
- 32 mA max. (normal), 47 mA max. (during output to ground short)
Others
- Linearity
- ±1.0%
- Mounting Hole
- oval
- EMI
- Radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2; conducted immunity: 100 mA BCI per ISO11452-4 from 1 MHz to 200 MHz
- Radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2; conducted immunity: 100 mA BCI per ISO11452-4 from 1 MHz to 400 MHz
- Operating Temperature
- -40 °C to 125 °C [-40 °F to 257 °F]
- Pinout Style
- European
- North American
- Operating Range
- 90° (±45°)
- 270° (±135°)
- 50° (±25°)
- 60° (±30°)
- 120° (±60°)
- 70° (±35°)
- 180° (±90°)
- 360° (±180°)
- Shaft Shape
- flat
- Termination
- AMP Superseal connector
- Output Signal Delay
- 4 ms typ.
- Sealing
- IP69K
- Supply Voltage Type
- Low voltage
- High voltage
- Accuracy
- ±1.6%
- Reverse Polarity Protection
- -10 Vdc
- -30 Vdc
- Output Signal
- Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
- Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
- Inverted: 4.5 Vdc (left), 0.5 Vdc (right) non-ratiometric
- Inverted: 4.5 Vdc (left), 0.5 Vdc (right) ratiometric
- Life
- 35 M
- Supply Voltage
- 5 Vdc
- 10 Vdc to 30 Vdc
- EMC
- Exceeds CE requirements
- Series Name
- RTY
- Output Style
- Single
- Current Consumption
- 20 mA max. (normal), 25 mA max. (during output to ground short)
- 32 mA max. (normal), 47 mA max. (during output to ground short)
- Linearity : ±1.0%
- Mounting Hole : oval
- EMI : Radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2; conducted immunity: 100 mA BCI per ISO11452-4 from 1 MHz to 200 MHz|Radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2; conducted immunity: 100 mA BCI per ISO11452-4 from 1 MHz to 400 MHz
- Operating Temperature : -40 °C to 125 °C [-40 °F to 257 °F]
- Pinout Style : European|North American
- Operating Range : 90° (±45°)|270° (±135°)|50° (±25°)|60° (±30°)|120° (±60°)|70° (±35°)|180° (±90°)|360° (±180°)
- Shaft Shape : flat
- Termination : AMP Superseal connector
- Output Signal Delay : 4 ms typ.
- Sealing : IP69K
- Supply Voltage Type : Low voltage|High voltage
- Accuracy : ±1.6%
- Reverse Polarity Protection : -10 Vdc|-30 Vdc
- Output Signal : Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric|Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric|Inverted: 4.5 Vdc (left), 0.5 Vdc (right) non-ratiometric|Inverted: 4.5 Vdc (left), 0.5 Vdc (right) ratiometric
- Life : 35 M
- Supply Voltage : 5 Vdc|10 Vdc to 30 Vdc
- EMC : Exceeds CE requirements
- Series Name : RTY
- Output Style : Single
- Current Consumption : 20 mA max. (normal), 25 mA max. (during output to ground short)|32 mA max. (normal), 47 mA max. (during output to ground short)