Precision Conductive Plastic Potentiometers
SensorCube Series
1 W sealed construction precision conductive plastic element pot. 0.25 in dia. shafts. 1 kOhm to 10 kOhm resistance
Honeywell SensorCube products offer sealed construction with the accuracy and the reliability of our Military and Aerospace products at a cost effective price.
Others
- Linearity
- ± 2 %
- Power Rating
- 1 W
- Working Voltage (Max.)
- 750 V
- Operating Temperature
- -65 °C to 125 °C [-85 °F to 257 °F]
- Potentiometer Type
- Precision
- Bushing Thread
- 9,53 mm [0.375 in] x 32 NEF-2A
- Element Type
- Conductive Plastic
- Resistance Tolerance
- ± 10 %
- Shaft Ending
- Slotted
- Flatted
- Plain round
- Shaft Diameter
- 6,35 mm [0.25 in]
- Mechanical Rotation
- 360°
- 310°
- 340°
- Resistance Value
- 10 kOhm
- 1 kOhm
- 5 kOhm
- Bushing Length
- 9,53 mm [0.375 in]
- Terminal
- PC
- Electrical Taper
- Linear
- Rotational Life
- 10 million cycles
- UNSPSC Commodity
- 41113633 Potentiometers
- Shaft Length
- 19,05 mm [0.75 in]
- 22,23 mm [0.875 in]
- Bushing Type
- Standard
- Series Name
- SensorCube
- Body
- 18,92 mm [0.745 in] diameter, ± 11,43 mm [0.450]
- 18,92 mm [0.745 in] diameter, ± 11,43 mm [0.450 in]
- UNSPSC Code
- 41113633
Others
- Linearity
- ± 2 %
- Power Rating
- 1 W
- Working Voltage (Max.)
- 750 V
- Operating Temperature
- -65 °C to 125 °C [-85 °F to 257 °F]
- Potentiometer Type
- Precision
- Bushing Thread
- 9,53 mm [0.375 in] x 32 NEF-2A
- Element Type
- Conductive Plastic
- Resistance Tolerance
- ± 10 %
- Shaft Ending
- Slotted
- Flatted
- Plain round
- Shaft Diameter
- 6,35 mm [0.25 in]
- Mechanical Rotation
- 360°
- 310°
- 340°
- Resistance Value
- 10 kOhm
- 1 kOhm
- 5 kOhm
- Bushing Length
- 9,53 mm [0.375 in]
- Terminal
- PC
- Electrical Taper
- Linear
- Rotational Life
- 10 million cycles
- UNSPSC Commodity
- 41113633 Potentiometers
- Shaft Length
- 19,05 mm [0.75 in]
- 22,23 mm [0.875 in]
- Bushing Type
- Standard
- Series Name
- SensorCube
- Body
- 18,92 mm [0.745 in] diameter, ± 11,43 mm [0.450]
- 18,92 mm [0.745 in] diameter, ± 11,43 mm [0.450 in]
- UNSPSC Code
- 41113633
- Linearity : ± 2 %
- Power Rating : 1 W
- Working Voltage (Max.) : 750 V
- Operating Temperature : -65 °C to 125 °C [-85 °F to 257 °F]
- Potentiometer Type : Precision
- Bushing Thread : 9,53 mm [0.375 in] x 32 NEF-2A
- Element Type : Conductive Plastic
- Resistance Tolerance : ± 10 %
- Shaft Ending : Slotted|Flatted|Plain round
- Shaft Diameter : 6,35 mm [0.25 in]
- Mechanical Rotation : 360°|310°|340°
- Resistance Value : 10 kOhm|1 kOhm|5 kOhm
- Bushing Length : 9,53 mm [0.375 in]
- Terminal : PC
- Electrical Taper : Linear
- Rotational Life : 10 million cycles
- UNSPSC Commodity : 41113633 Potentiometers
- Shaft Length : 19,05 mm [0.75 in]|22,23 mm [0.875 in]
- Bushing Type : Standard
- Series Name : SensorCube
- Body : 18,92 mm [0.745 in] diameter, ± 11,43 mm [0.450]|18,92 mm [0.745 in] diameter, ± 11,43 mm [0.450 in]
- UNSPSC Code : 41113633
Data Sheet
Name
Description
File Size
Date
Size
SensorCube Series Precision Conductive Plastic Potentiometers
1014.9 KB
9/10/2020
PDF 1014.9 KB
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
SensorCube Series Precision Conductive Plastic Potentiometers
1014.9 KB
9/10/2020
PDF 1014.9 KB