https://sps.honeywell.com/us/en/search-results.html

Resolvers

1-inch Series

Fully housed resolver with bearing/shaft. 1 in dia.. 1X speed. Transformer (360°+ mechanical) redundant

Distributor Inventory

Resolvers convert mechanical shaft position to an electrical signal which represents the actual shaft angle. They are variable transformers in which the stator has two phase windings mechanically displaced by 90°. The output consists of two sine waves that are phase shifted by 90°. They provide non-contact measurement for 360° sensing, enhanced accuracy, resolution, and repeatability under severe environmental conditions.

Resolvers are generally chosen over electronic sensors (i.e., optical encoders, potentiometers, magnetic encoders/sensors) because they do not use electronics, so they are not susceptible to performance fluctuations in harsh environments. Resolvers are inherently radiation hardened and offer durable EMC (Electromagnetic Compatibility) performance.

Honeywell's Hawk™ 1-Inch Series Resolvers are durable, reliable, non-contact, absolute position sensors with an operating temperature range from -50.8 °C to 93.3 °C [-60 °F to 200 °F] that allows for potential use in defense and aerospace applications.

Manufacturing process reduces lead time and allows customization. Honeywell uses the same components for all standard configurations of its Hawk™ 1-Inch Series Resolvers, increasing production speed and reducing lead time. This results in Honeywell's ability to manufacture production-quality standard devices in 12 weeks versus 20-22 weeks many competitors offer. Additionally, Honeywell's manufacturing process and the variety of product features allow customers to customize the resolver to meet their specific application accuracy and size requirements.

Global support and engineering expertise. Honeywell's global presence offers customers timely product and application support. Many resolver competitors offer support only in their local manufacturing area, or limited support outside of their manufacturing area. With over 30 years of experience providing accurate, reliable, and durable resolvers for the aerospace and defense industries, Honeywell is your one-stop, full-service, globally-competitive answer to your resolver needs.

Options
  • Custom trim
  • Connections include custom lead wire, cable, connector on unit or connector on cable
  • Custom redundant brushless version (two independent resolvers within the same housing) to provide reliable back-up/fail-safe in critical applications
  • Titanium housing provides enhanced durability and enhanced resistance to corrosion: lightweight
  • Transformer for 360ɨ16:+ rotation (continuous)

Others

  • Shock
    • MIL-S-81963B, Section 3.7.2, 50 g, 11 ms duration, 3 axes, 2 directions, 5 impacts each axis/direction, 30 total
  • Transformation Ratio
    • 1
    • 0.45
  • Configuration
    • Fully housed, transformer, 360°+ mechanical, not redundant
    • Fully housed, transformer, 360°+ mechanical, redundant
  • Input Power
    • 1.30 W max.
  • Angular Range
    • 360°+
  • Outgassing
    • SP-R0022 (NASA outgassing requirements)
  • Accuracy
    • ±420 arcsec
  • Voltage
    • 7 V
  • Endurance
    • MIL-hdbk-218 (6.2): 1200 hr at 1150 rpm
  • EMC
    • MIL-STD-461 RS-101, RE-101, RE-102
  • Storage Temperature
    • MIL-STD-810G, 501.5 and 502.5, -50.8°C to 93.3°C
  • Operating Temperature
    • -50.8°C to 93.3°C [-60°F to 200°F]
  • Speed
    • Single (1X)
  • Vibration
    • MIL-S-81963B, Section 3.7.1, 15 g, 10 Hz to 2000 Hz, 4 hr each on 3 axes
  • Connection
    • leadwire
  • Humidity Cycle
    • MIL-STD-202 G Condition 106
  • Material
    • Housing: 416 stainless steel; shaft: 303 stainless steel
  • Mounting Type
    • Series 11 NEMA servo-mount enclosure
  • Sealing
    • IP64 NEMA
  • Thermal Cycle
    • RTCA/DO-160D Section 5, -50.8°C to 93.3°C extreme temperatures, 10°C per minute transition
  • Frequency
    • 5000 Hz
  • Series Name
    • 1-Inch Series
  • Outside Diameter
    • 1.06 in
  • Electrical Load
    • 30 kOhm min.
  • Input Current
    • 160 mA max.

Others

  • Shock
    • MIL-S-81963B, Section 3.7.2, 50 g, 11 ms duration, 3 axes, 2 directions, 5 impacts each axis/direction, 30 total
  • Transformation Ratio
    • 1
    • 0.45
  • Configuration
    • Fully housed, transformer, 360°+ mechanical, not redundant
    • Fully housed, transformer, 360°+ mechanical, redundant
  • Input Power
    • 1.30 W max.
  • Angular Range
    • 360°+
  • Outgassing
    • SP-R0022 (NASA outgassing requirements)
  • Accuracy
    • ±420 arcsec
  • Voltage
    • 7 V
  • Endurance
    • MIL-hdbk-218 (6.2): 1200 hr at 1150 rpm
  • EMC
    • MIL-STD-461 RS-101, RE-101, RE-102
  • Storage Temperature
    • MIL-STD-810G, 501.5 and 502.5, -50.8°C to 93.3°C
  • Operating Temperature
    • -50.8°C to 93.3°C [-60°F to 200°F]
  • Speed
    • Single (1X)
  • Vibration
    • MIL-S-81963B, Section 3.7.1, 15 g, 10 Hz to 2000 Hz, 4 hr each on 3 axes
  • Connection
    • leadwire
  • Humidity Cycle
    • MIL-STD-202 G Condition 106
  • Material
    • Housing: 416 stainless steel; shaft: 303 stainless steel
  • Mounting Type
    • Series 11 NEMA servo-mount enclosure
  • Sealing
    • IP64 NEMA
  • Thermal Cycle
    • RTCA/DO-160D Section 5, -50.8°C to 93.3°C extreme temperatures, 10°C per minute transition
  • Frequency
    • 5000 Hz
  • Series Name
    • 1-Inch Series
  • Outside Diameter
    • 1.06 in
  • Electrical Load
    • 30 kOhm min.
  • Input Current
    • 160 mA max.
  • Shock : MIL-S-81963B, Section 3.7.2, 50 g, 11 ms duration, 3 axes, 2 directions, 5 impacts each axis/direction, 30 total
  • Transformation Ratio : 1|0.45
  • Configuration : Fully housed, transformer, 360°+ mechanical, not redundant|Fully housed, transformer, 360°+ mechanical, redundant
  • Input Power : 1.30 W max.
  • Angular Range : 360°+
  • Outgassing : SP-R0022 (NASA outgassing requirements)
  • Accuracy : ±420 arcsec
  • Voltage : 7 V
  • Endurance : MIL-hdbk-218 (6.2): 1200 hr at 1150 rpm
  • EMC : MIL-STD-461 RS-101, RE-101, RE-102
  • Storage Temperature : MIL-STD-810G, 501.5 and 502.5, -50.8°C to 93.3°C
  • Operating Temperature : -50.8°C to 93.3°C [-60°F to 200°F]
  • Speed : Single (1X)
  • Vibration : MIL-S-81963B, Section 3.7.1, 15 g, 10 Hz to 2000 Hz, 4 hr each on 3 axes
  • Connection : leadwire
  • Humidity Cycle : MIL-STD-202 G Condition 106
  • Material : Housing: 416 stainless steel; shaft: 303 stainless steel
  • Mounting Type : Series 11 NEMA servo-mount enclosure
  • Sealing : IP64 NEMA
  • Thermal Cycle : RTCA/DO-160D Section 5, -50.8°C to 93.3°C extreme temperatures, 10°C per minute transition
  • Frequency : 5000 Hz
  • Series Name : 1-Inch Series
  • Outside Diameter : 1.06 in
  • Electrical Load : 30 kOhm min.
  • Input Current : 160 mA max.
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Hawk™ Resolvers, 1-Inch Series, Fully Housed Configuration
432.69 KB
12/3/2020
PDF 432.69 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Range Guide
2.88 MB
2/3/2021
PDF 2.88 MB
Installation Instructions
Name
Description
File Size
Date
Size
50059846: Honeywell Hawk™ Resolvers, 1-in Series, Fully Housed Configuration
153.49 KB
12/3/2020
PDF 153.49 KB
Application Note
Name
Description
File Size
Date
Size
Honeywell Hawk™ Resolvers, 1-in Series and 3-Inch Series
70.38 KB
12/3/2020
PDF 70.38 KB
Product Photo
Name
Description
File Size
Date
Size
S10H01XHAGNXG, S10H01XHAGNYG highres photo.jpg
859.2 KB
12/3/2020
859.2 KB
S10H01XHAGNXG, S10H01XHAGNYG lowres photo.jpg
106.87 KB
12/3/2020
106.87 KB
Name
Description
File Size
Date
Size
Honeywell Hawk™ Resolvers, 1-in Series and 3-Inch Series
70.38 KB
12/3/2020
PDF 70.38 KB
Honeywell Hawk™ Resolvers, 1-Inch Series, Fully Housed Configuration
432.69 KB
12/3/2020
PDF 432.69 KB
50059846: Honeywell Hawk™ Resolvers, 1-in Series, Fully Housed Configuration
153.49 KB
12/3/2020
PDF 153.49 KB
S10H01XHAGNXG, S10H01XHAGNYG highres photo.jpg
859.2 KB
12/3/2020
859.2 KB
S10H01XHAGNXG, S10H01XHAGNYG lowres photo.jpg
106.87 KB
12/3/2020
106.87 KB
Position Sensors Range Guide
2.88 MB
2/3/2021
PDF 2.88 MB