Industrial Pressure Sensors
SPT Series
Amplified & unamplified. Absolute, gage, sealed gage, vacuum gage. Wetted parts 316L SS. 0 psi to 3 psi thru 0 psi to 5000 psi
Honeywell SPT Series stainless steel pressure sensors are designed for pressure applications that involve measurement of hostile media in harsh environments and will accommodate any media that will not adversely attack 304 or 316 stainless steel wetted parts.
The SPT Series is calibrated and compensated for three styles of output: 4.0 mA to 20.0 mA (mA version): 1.0 Vdc to 5.0 Vdc (4 V version): and 0 mV to 100 mV (mV version).
All versions feature a variety of pressure connections to allow use in a wide range of OEM equipment.
The SPT Series stainless steel devices are rugged and reliable transducers for use in a wide variety of pressure sensing applications where corrosive liquids and gases are monitored.
Others
- Burst Pressure
- 15 psi
- Storage Temperature
- -40°C to 85°C [-40°F to 185°F]
- Shock
- 100 G for 11 ms
- Operating Temperature
- -40°C to 85°C [-40°F to 185°F]
- Measurement Type
- Vacuum gage
- Absolute
- Gage
- Sealed gage
- Vibration
- 10 G at 20 Hz to 2000 Hz
- Pressure Range
- 0 psi to 100 psi
- 0 psi to 3 psi
- 0 psi to 500 psi
- 0 psi to 200 psi
- 0 psi to 5 psi
- 0 psi to 2000 psi
- 0 bar to 2 bar
- 0 psi to 3000 psi
- 0 psi to 15 psi
- 0 bar to 1 bar
- 0 psi to 5000 psi
- 0 psi to 10 psi
- 0 psi to 30 psi
- 0 psi to 300 psi
- 0 psi to 50 psi
- 0 bar to 5 bar
- 0 psi to 1000 psi
- Electrical Connection
- Pigtail cable; 3,0 m [10 ft]
- Pigtail cable; 3,6 m [12 ft]
- Pigtail cable; 6,1 m [20 ft]
- Bayonet connector
- Pigtail cable; 2,7 m [9 ft]
- Pigtail cable; 2,1 m [7 ft]
- Pigtail cable; 91,4 cm [3 ft]
- Pigtail cable; 61 cm [2 ft]
- Pigtail cable; 30,1 cm [1 ft]
- Pigtail cable; 2,4 m [8 ft]
- Pigtail cable; 1,8 m [6 ft]
- Pigtail cable; 1,3 m [4 ft]
- Proof Pressure
- 15 psi
- 150 psi
- 90 psi
- 9000 psi
- 1200 psi
- 300 psi
- 6 bar
- 10000 psi
- 3 bar
- 900 psi
- 6000 psi
- 600 psi
- 30 psi
- 45 psi
- 9 psi
- 3000 psi
- 15 bar
- Compensated Temperature Range
- -10°C to 85°C [14°F to 185°F]
- Temperature Compensation
- Yes
- Life
- 1 million cycles min.
- Supply Voltage
- 12.5 Vdc to 24 Vdc
- 15 Vdc max.
- Series Name
- SPT
Others
- Burst Pressure
- 15 psi
- Storage Temperature
- -40°C to 85°C [-40°F to 185°F]
- Shock
- 100 G for 11 ms
- Operating Temperature
- -40°C to 85°C [-40°F to 185°F]
- Measurement Type
- Vacuum gage
- Absolute
- Gage
- Sealed gage
- Vibration
- 10 G at 20 Hz to 2000 Hz
- Pressure Range
- 0 psi to 100 psi
- 0 psi to 3 psi
- 0 psi to 500 psi
- 0 psi to 200 psi
- 0 psi to 5 psi
- 0 psi to 2000 psi
- 0 bar to 2 bar
- 0 psi to 3000 psi
- 0 psi to 15 psi
- 0 bar to 1 bar
- 0 psi to 5000 psi
- 0 psi to 10 psi
- 0 psi to 30 psi
- 0 psi to 300 psi
- 0 psi to 50 psi
- 0 bar to 5 bar
- 0 psi to 1000 psi
- Electrical Connection
- Pigtail cable; 3,0 m [10 ft]
- Pigtail cable; 3,6 m [12 ft]
- Pigtail cable; 6,1 m [20 ft]
- Bayonet connector
- Pigtail cable; 2,7 m [9 ft]
- Pigtail cable; 2,1 m [7 ft]
- Pigtail cable; 91,4 cm [3 ft]
- Pigtail cable; 61 cm [2 ft]
- Pigtail cable; 30,1 cm [1 ft]
- Pigtail cable; 2,4 m [8 ft]
- Pigtail cable; 1,8 m [6 ft]
- Pigtail cable; 1,3 m [4 ft]
- Proof Pressure
- 15 psi
- 150 psi
- 90 psi
- 9000 psi
- 1200 psi
- 300 psi
- 6 bar
- 10000 psi
- 3 bar
- 900 psi
- 6000 psi
- 600 psi
- 30 psi
- 45 psi
- 9 psi
- 3000 psi
- 15 bar
- Compensated Temperature Range
- -10°C to 85°C [14°F to 185°F]
- Temperature Compensation
- Yes
- Life
- 1 million cycles min.
- Supply Voltage
- 12.5 Vdc to 24 Vdc
- 15 Vdc max.
- Series Name
- SPT
- Burst Pressure : 15 psi
- Storage Temperature : -40°C to 85°C [-40°F to 185°F]
- Shock : 100 G for 11 ms
- Operating Temperature : -40°C to 85°C [-40°F to 185°F]
- Measurement Type : Vacuum gage|Absolute|Gage|Sealed gage
- Vibration : 10 G at 20 Hz to 2000 Hz
- Pressure Range : 0 psi to 100 psi|0 psi to 3 psi|0 psi to 500 psi|0 psi to 200 psi|0 psi to 5 psi|0 psi to 2000 psi|0 bar to 2 bar|0 psi to 3000 psi|0 psi to 15 psi|0 bar to 1 bar|0 psi to 5000 psi|0 psi to 10 psi|0 psi to 30 psi|0 psi to 300 psi|0 psi to 50 psi|0 bar to 5 bar|0 psi to 1000 psi
- Electrical Connection : Pigtail cable; 3,0 m [10 ft]|Pigtail cable; 3,6 m [12 ft]|Pigtail cable; 6,1 m [20 ft]|Bayonet connector|Pigtail cable; 2,7 m [9 ft]|Pigtail cable; 2,1 m [7 ft]|Pigtail cable; 91,4 cm [3 ft]|Pigtail cable; 61 cm [2 ft]|Pigtail cable; 30,1 cm [1 ft]|Pigtail cable; 2,4 m [8 ft]|Pigtail cable; 1,8 m [6 ft]|Pigtail cable; 1,3 m [4 ft]
- Proof Pressure : 15 psi|150 psi|90 psi|9000 psi|1200 psi|300 psi|6 bar|10000 psi|3 bar|900 psi|6000 psi|600 psi|30 psi|45 psi|9 psi|3000 psi|15 bar
- Compensated Temperature Range : -10°C to 85°C [14°F to 185°F]
- Temperature Compensation : Yes
- Life : 1 million cycles min.
- Supply Voltage : 12.5 Vdc to 24 Vdc|15 Vdc max.
- Series Name : SPT