https://sps.honeywell.com/us/en/search-results.html

Thermistors

197 Series

Chip, bare leads, epoxy coated. -60 °C to 125 °C [-76 °F to 257 °F]

Distributor Inventory

197 Series Thermistors are available in a broad range of custom resistance values. Rapid response time.

  • Dissipation constant in still air: 0.75 mW/°C
  • Time constant in air: 15.0 s
  • Nominal resistance at [25 °F to 77 °F]: 100 Ohm, 300 Ohm, 500 Ohm, 1,000 Ohm, 2000 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000 Ohm, 50,000 Ohm, 100,000 Ohm
  • Diameter: 2.54 mm [0.100 in]
  • Termination material: tinned copper (<1000 Ohm), tinned copper alloy (>1000 Ohm)
  • Lead length: 38,1 mm [1.5 in]

Others

  • Resistance
    • 10,000 Ohm
    • 1,000 Ohm
    • 3,000 Ohm
  • Operating Temperature
    • -60 °C to 125 °C [-76 °F to 257 °F]
  • Termination Material
    • 32 Gauge tinned copper, alloy 180
  • Accuracy
    • 25 °C [77 °F]
  • Lead Length
    • 38,1 mm [1.50 in]
  • Tolerance
    • ±10.0%
  • Time Constant in Air
    • 15.0 s
  • Series Name
    • 197
  • Dissipation Constant
    • 0,75 m/W°C
  • Diameter
    • 2,413 mm [0.095 in]
  • Beta
    • 3348
    • 3974

Others

  • Resistance
    • 10,000 Ohm
    • 1,000 Ohm
    • 3,000 Ohm
  • Operating Temperature
    • -60 °C to 125 °C [-76 °F to 257 °F]
  • Termination Material
    • 32 Gauge tinned copper, alloy 180
  • Accuracy
    • 25 °C [77 °F]
  • Lead Length
    • 38,1 mm [1.50 in]
  • Tolerance
    • ±10.0%
  • Time Constant in Air
    • 15.0 s
  • Series Name
    • 197
  • Dissipation Constant
    • 0,75 m/W°C
  • Diameter
    • 2,413 mm [0.095 in]
  • Beta
    • 3348
    • 3974
  • Resistance : 10,000 Ohm|1,000 Ohm|3,000 Ohm
  • Operating Temperature : -60 °C to 125 °C [-76 °F to 257 °F]
  • Termination Material : 32 Gauge tinned copper, alloy 180
  • Accuracy : 25 °C [77 °F]
  • Lead Length : 38,1 mm [1.50 in]
  • Tolerance : ±10.0%
  • Time Constant in Air : 15.0 s
  • Series Name : 197
  • Dissipation Constant : 0,75 m/W°C
  • Diameter : 2,413 mm [0.095 in]
  • Beta : 3348|3974
Manuals and Guides
Name
Description
File Size
Date
Size
Thermal Sensors
11.07 MB
12/3/2020
PDF 11.07 MB
Name
Description
File Size
Date
Size
Thermal Sensors
11.07 MB
12/3/2020
PDF 11.07 MB