https://sps.honeywell.com/us/en/search-results.html

Premium Switches

ZW Series

Sealed plunger. Up 5 A (UL, cUL), 6 A (ENEC, CQC). Variety of configurations. 9,5 mm centers side mount. IP67 prewired termination

ZW Series

Distributor Inventory

The ZW Series is rated for controlling electrical loads ranging from logic level/computer-based circuits to power-duty switching (up to 6 amps and up to 250 Vac). Switches supplied with integral wire leads are sealed to IP67 and are suitable for applications where a switch assembly would be exposed to liquids or particulate contaminates in the environment from indoor or outdoor use.

Others

  • Release Force
    • 0,50 N [1.76 oz] min.
    • 0,13 N [0.46 oz] min.
    • 0,11 N [0.39 oz] min.
    • 0,19 N [0.67 oz] min.
  • Housing Material
    • PBT Polyester Thermoplastic
  • Contact Type
    • Gold-Plated Silver
    • Silver
  • Actuator Length
    • 19,4 mm [0.76 in]
    • 17,2 mm [0.68 in]
  • Circuitry
    • SPDT
  • Overtravel (OT)
    • 0,89 mm [0.035 in] min.
    • 1,0 mm [0.039 in] min.
    • 0,61 mm [0.024 in] min.
  • Mounting Centers
    • 9,5 mm [0.37 in]
  • Expected Mechanical Life
    • 1 Million min.
  • Humidity
    • 85 % RH max. at 40 °C [104 °F]
  • Voltage
    • 125 Vac/250 Vac
  • Differential Travel (DT)
    • 0,71 mm [0.028 in] max.
    • 0,2 mm [0.008 in] max.
    • 0,6 mm [0.024 in] max.
    • 0,65 mm [0,026 in] max.
  • Agency Approvals and Standards
    • UL, cUL, CE, ENEC
  • Electrical Operating Frequency
    • 400 operations per minute max.
    • 10 operations per minute max.
    • 30 operations per minute
  • Actuator
    • Straight Lever
    • Roller Lever
    • Pin Plunger
    • Simulated Roller Lever
  • Operating Temperature
    • -40 °C to 85 °C [-40 °F to 185 °F]
  • Sealed
    • IP00
    • IP67
  • Pretravel (PT)
    • 1,2 mm [0.047 in] max.
    • 4,8 mm [0.189 in] max.
    • 4,3 mm [0.169 in] max.
    • 4,6 mm [0.181 in] max.
  • Dielectric Strength
    • 1000 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz), between terminals and ground, for one minute
    • 750 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz) between terminals and ground, for one minute
  • Mounting Screw Size
    • 2,3 mm [0.091 in] Flat fillister head
  • Switch Type
    • MICRO SWITCH Subminiature 9,0 mm H x 6,4 mm W x 19,8 mm L [0.36 in H x 0.25 in W x 0.78 in L]
    • MICRO SWITCH Subminiature 15,2 mm H x 6,4 mm W x 19,8 mm L [0.60 in H x 0.25 in W x 0.78 in L]
  • Termination
    • Solder Angled
    • Cable Bottom Exit
    • Long Solder
  • Operating Force (OF)
    • 0,64 N [2.29 oz] max.
    • 0,54 N [1.94 oz] max.
    • 0,56 N [2.0 oz] max.
    • 1,99 N [7.16 oz] max.
    • 0,93 N [3.35 oz] max.
  • Free Position (FP)
    • 19,9 mm [0.784 in] max.
    • 9,9 mm [0.390 in] max.
    • 14,8 mm [0.583 in] max.
    • 16,5 mm [0.650 in] max.
  • Ampere Rating
    • 0.1 A
    • 5A
  • Tightening Torque
    • 0,31 N m [2.7 in lb]
  • Operating Position (OP)
    • 8,8 mm ±1,2 mm [0.347 in ±0.047 in]
    • 14,5 mm ±1,1 mm [0.571 in ±0.043 in]
    • 8,4 mm ±0,3 mm [0.331 in ±0.012 in ]
    • 10,7 mm ±1,2 mm [0.042 in ±0.047 in]
  • Series Name
    • ZW
  • Electrical Service Life
    • Min. 6,000 operations on resistive load current 3 A at 125 Vac
    • Min. 1,000,000 operations on resistive load current 0.1 A at 125/250 Vac
    • Min.10,000 operations on resistive load current 6 A at 250 Vac

Others

  • Release Force
    • 0,50 N [1.76 oz] min.
    • 0,13 N [0.46 oz] min.
    • 0,11 N [0.39 oz] min.
    • 0,19 N [0.67 oz] min.
  • Housing Material
    • PBT Polyester Thermoplastic
  • Contact Type
    • Gold-Plated Silver
    • Silver
  • Actuator Length
    • 19,4 mm [0.76 in]
    • 17,2 mm [0.68 in]
  • Circuitry
    • SPDT
  • Overtravel (OT)
    • 0,89 mm [0.035 in] min.
    • 1,0 mm [0.039 in] min.
    • 0,61 mm [0.024 in] min.
  • Mounting Centers
    • 9,5 mm [0.37 in]
  • Expected Mechanical Life
    • 1 Million min.
  • Humidity
    • 85 % RH max. at 40 °C [104 °F]
  • Voltage
    • 125 Vac/250 Vac
  • Differential Travel (DT)
    • 0,71 mm [0.028 in] max.
    • 0,2 mm [0.008 in] max.
    • 0,6 mm [0.024 in] max.
    • 0,65 mm [0,026 in] max.
  • Agency Approvals and Standards
    • UL, cUL, CE, ENEC
  • Electrical Operating Frequency
    • 400 operations per minute max.
    • 10 operations per minute max.
    • 30 operations per minute
  • Actuator
    • Straight Lever
    • Roller Lever
    • Pin Plunger
    • Simulated Roller Lever
  • Operating Temperature
    • -40 °C to 85 °C [-40 °F to 185 °F]
  • Sealed
    • IP00
    • IP67
  • Pretravel (PT)
    • 1,2 mm [0.047 in] max.
    • 4,8 mm [0.189 in] max.
    • 4,3 mm [0.169 in] max.
    • 4,6 mm [0.181 in] max.
  • Dielectric Strength
    • 1000 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz), between terminals and ground, for one minute
    • 750 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz) between terminals and ground, for one minute
  • Mounting Screw Size
    • 2,3 mm [0.091 in] Flat fillister head
  • Switch Type
    • MICRO SWITCH Subminiature 9,0 mm H x 6,4 mm W x 19,8 mm L [0.36 in H x 0.25 in W x 0.78 in L]
    • MICRO SWITCH Subminiature 15,2 mm H x 6,4 mm W x 19,8 mm L [0.60 in H x 0.25 in W x 0.78 in L]
  • Termination
    • Solder Angled
    • Cable Bottom Exit
    • Long Solder
  • Operating Force (OF)
    • 0,64 N [2.29 oz] max.
    • 0,54 N [1.94 oz] max.
    • 0,56 N [2.0 oz] max.
    • 1,99 N [7.16 oz] max.
    • 0,93 N [3.35 oz] max.
  • Free Position (FP)
    • 19,9 mm [0.784 in] max.
    • 9,9 mm [0.390 in] max.
    • 14,8 mm [0.583 in] max.
    • 16,5 mm [0.650 in] max.
  • Ampere Rating
    • 0.1 A
    • 5A
  • Tightening Torque
    • 0,31 N m [2.7 in lb]
  • Operating Position (OP)
    • 8,8 mm ±1,2 mm [0.347 in ±0.047 in]
    • 14,5 mm ±1,1 mm [0.571 in ±0.043 in]
    • 8,4 mm ±0,3 mm [0.331 in ±0.012 in ]
    • 10,7 mm ±1,2 mm [0.042 in ±0.047 in]
  • Series Name
    • ZW
  • Electrical Service Life
    • Min. 6,000 operations on resistive load current 3 A at 125 Vac
    • Min. 1,000,000 operations on resistive load current 0.1 A at 125/250 Vac
    • Min.10,000 operations on resistive load current 6 A at 250 Vac
  • Release Force : 0,50 N [1.76 oz] min.|0,13 N [0.46 oz] min.|0,11 N [0.39 oz] min.|0,19 N [0.67 oz] min.
  • Housing Material : PBT Polyester Thermoplastic
  • Contact Type : Gold-Plated Silver|Silver
  • Actuator Length : 19,4 mm [0.76 in]|17,2 mm [0.68 in]
  • Circuitry : SPDT
  • Overtravel (OT) : 0,89 mm [0.035 in] min.|1,0 mm [0.039 in] min.|0,61 mm [0.024 in] min.
  • Mounting Centers : 9,5 mm [0.37 in]
  • Expected Mechanical Life : 1 Million min.
  • Humidity : 85 % RH max. at 40 °C [104 °F]
  • Voltage : 125 Vac/250 Vac
  • Differential Travel (DT) : 0,71 mm [0.028 in] max.|0,2 mm [0.008 in] max.|0,6 mm [0.024 in] max.|0,65 mm [0,026 in] max.
  • Agency Approvals and Standards : UL, cUL, CE, ENEC
  • Electrical Operating Frequency : 400 operations per minute max.|10 operations per minute max.|30 operations per minute
  • Actuator : Straight Lever|Roller Lever|Pin Plunger|Simulated Roller Lever
  • Operating Temperature : -40 °C to 85 °C [-40 °F to 185 °F]
  • Sealed : IP00|IP67
  • Pretravel (PT) : 1,2 mm [0.047 in] max.|4,8 mm [0.189 in] max.|4,3 mm [0.169 in] max.|4,6 mm [0.181 in] max.
  • Dielectric Strength : 1000 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz), between terminals and ground, for one minute|750 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz) between terminals and ground, for one minute
  • Mounting Screw Size : 2,3 mm [0.091 in] Flat fillister head
  • Switch Type : MICRO SWITCH Subminiature 9,0 mm H x 6,4 mm W x 19,8 mm L [0.36 in H x 0.25 in W x 0.78 in L]|MICRO SWITCH Subminiature 15,2 mm H x 6,4 mm W x 19,8 mm L [0.60 in H x 0.25 in W x 0.78 in L]
  • Termination : Solder Angled|Cable Bottom Exit|Long Solder
  • Operating Force (OF) : 0,64 N [2.29 oz] max.|0,54 N [1.94 oz] max.|0,56 N [2.0 oz] max.|1,99 N [7.16 oz] max.|0,93 N [3.35 oz] max.
  • Free Position (FP) : 19,9 mm [0.784 in] max.|9,9 mm [0.390 in] max.|14,8 mm [0.583 in] max.|16,5 mm [0.650 in] max.
  • Ampere Rating : 0.1 A|5A
  • Tightening Torque : 0,31 N m [2.7 in lb]
  • Operating Position (OP) : 8,8 mm ±1,2 mm [0.347 in ±0.047 in]|14,5 mm ±1,1 mm [0.571 in ±0.043 in]|8,4 mm ±0,3 mm [0.331 in ±0.012 in ]|10,7 mm ±1,2 mm [0.042 in ±0.047 in]
  • Series Name : ZW
  • Electrical Service Life : Min. 6,000 operations on resistive load current 3 A at 125 Vac|Min. 1,000,000 operations on resistive load current 0.1 A at 125/250 Vac|Min.10,000 operations on resistive load current 6 A at 250 Vac
Brochure
Name
Description
File Size
Date
Size
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
9/10/2020
PDF 14.08 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Application Note: Watertight Switches in Transportation
737.46 KB
9/11/2020
PDF 737.46 KB
Solutions for Oxygen Concentrators
2.3 MB
1/11/2021
PDF 2.3 MB
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Solutions for Hemodialysis Machines
2.65 MB
9/10/2020
PDF 2.65 MB
Solutions for Ventilators
2.79 MB
1/11/2021
PDF 2.79 MB
Solutions for Infusion Pumps
2.36 MB
9/10/2020
PDF 2.36 MB
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH ZW Series Sealed Subminiature Basic Switches
2.25 MB
9/11/2020
PDF 2.25 MB
Others
Name
Description
File Size
Date
Size
ZW50F90HW1 lowres photo
16.54 KB
9/11/2020
16.54 KB
ZW50F90HW1 highres photo
78.28 KB
9/11/2020
78.28 KB
Name
Description
File Size
Date
Size
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
9/10/2020
PDF 14.08 MB
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Application Note: Watertight Switches in Transportation
737.46 KB
9/11/2020
PDF 737.46 KB
ZW50F90HW1 lowres photo
16.54 KB
9/11/2020
16.54 KB
MICRO SWITCH ZW Series Sealed Subminiature Basic Switches
2.25 MB
9/11/2020
PDF 2.25 MB
ZW50F90HW1 highres photo
78.28 KB
9/11/2020
78.28 KB
Solutions for Oxygen Concentrators
2.3 MB
1/11/2021
PDF 2.3 MB
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Solutions for Hemodialysis Machines
2.65 MB
9/10/2020
PDF 2.65 MB
Solutions for Ventilators
2.79 MB
1/11/2021
PDF 2.79 MB
Solutions for Infusion Pumps
2.36 MB
9/10/2020
PDF 2.36 MB