Subminiature Basic Switches
ZW Series
Sealed plunger. Up 5 A (UL, cUL), 6 A (ENEC, CQC). Variety of configurations. 9,5 mm centers side mount. IP67 prewired termination
The ZW Series is rated for controlling electrical loads ranging from logic level/computer-based circuits to power-duty switching (up to 6 amps and up to 250 Vac). Switches supplied with integral wire leads are sealed to IP67 and are suitable for applications where a switch assembly would be exposed to liquids or particulate contaminates in the environment from indoor or outdoor use.
Others
- Release Force
- 0,50 N [1.76 oz] min.
- 0,13 N [0.46 oz] min.
- 0,11 N [0.39 oz] min.
- 0,19 N [0.67 oz] min.
- Housing Material
- PBT Polyester Thermoplastic
- Contact Type
- Gold-Plated Silver
- Silver
- Actuator Length
- 19,4 mm [0.76 in]
- 17,2 mm [0.68 in]
- Circuitry
- SPDT
- Overtravel (OT)
- 0,89 mm [0.035 in] min.
- 1,0 mm [0.039 in] min.
- 0,61 mm [0.024 in] min.
- Mounting Centers
- 9,5 mm [0.37 in]
- Expected Mechanical Life
- 1 Million min.
- Humidity
- 85 % RH max. at 40 °C [104 °F]
- Voltage
- 125 Vac/250 Vac
- Differential Travel (DT)
- 0,71 mm [0.028 in] max.
- 0,2 mm [0.008 in] max.
- 0,6 mm [0.024 in] max.
- 0,65 mm [0,026 in] max.
- Agency Approvals and Standards
- UL, cUL, CE, ENEC
- Electrical Operating Frequency
- 400 operations per minute max.
- 10 operations per minute max.
- 30 operations per minute
- Actuator
- Straight Lever
- Roller Lever
- Pin Plunger
- Simulated Roller Lever
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- Sealed
- IP00
- IP67
- Pretravel (PT)
- 1,2 mm [0.047 in] max.
- 4,8 mm [0.189 in] max.
- 4,3 mm [0.169 in] max.
- 4,6 mm [0.181 in] max.
- Dielectric Strength
- 1000 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz), between terminals and ground, for one minute
- 750 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz) between terminals and ground, for one minute
- Mounting Screw Size
- 2,3 mm [0.091 in] Flat fillister head
- Switch Type
- MICRO SWITCH Subminiature 9,0 mm H x 6,4 mm W x 19,8 mm L [0.36 in H x 0.25 in W x 0.78 in L]
- MICRO SWITCH Subminiature 15,2 mm H x 6,4 mm W x 19,8 mm L [0.60 in H x 0.25 in W x 0.78 in L]
- Termination
- Solder Angled
- Cable Bottom Exit
- Long Solder
- Operating Force (OF)
- 0,64 N [2.29 oz] max.
- 0,54 N [1.94 oz] max.
- 0,56 N [2.0 oz] max.
- 1,99 N [7.16 oz] max.
- 0,93 N [3.35 oz] max.
- Free Position (FP)
- 19,9 mm [0.784 in] max.
- 9,9 mm [0.390 in] max.
- 14,8 mm [0.583 in] max.
- 16,5 mm [0.650 in] max.
- Ampere Rating
- 0.1 A
- 5A
- Tightening Torque
- 0,31 N m [2.7 in lb]
- Operating Position (OP)
- 8,8 mm ±1,2 mm [0.347 in ±0.047 in]
- 14,5 mm ±1,1 mm [0.571 in ±0.043 in]
- 8,4 mm ±0,3 mm [0.331 in ±0.012 in ]
- 10,7 mm ±1,2 mm [0.042 in ±0.047 in]
- Series Name
- ZW
- Electrical Service Life
- Min. 6,000 operations on resistive load current 3 A at 125 Vac
- Min. 1,000,000 operations on resistive load current 0.1 A at 125/250 Vac
- Min.10,000 operations on resistive load current 6 A at 250 Vac
Others
- Release Force
- 0,50 N [1.76 oz] min.
- 0,13 N [0.46 oz] min.
- 0,11 N [0.39 oz] min.
- 0,19 N [0.67 oz] min.
- Housing Material
- PBT Polyester Thermoplastic
- Contact Type
- Gold-Plated Silver
- Silver
- Actuator Length
- 19,4 mm [0.76 in]
- 17,2 mm [0.68 in]
- Circuitry
- SPDT
- Overtravel (OT)
- 0,89 mm [0.035 in] min.
- 1,0 mm [0.039 in] min.
- 0,61 mm [0.024 in] min.
- Mounting Centers
- 9,5 mm [0.37 in]
- Expected Mechanical Life
- 1 Million min.
- Humidity
- 85 % RH max. at 40 °C [104 °F]
- Voltage
- 125 Vac/250 Vac
- Differential Travel (DT)
- 0,71 mm [0.028 in] max.
- 0,2 mm [0.008 in] max.
- 0,6 mm [0.024 in] max.
- 0,65 mm [0,026 in] max.
- Agency Approvals and Standards
- UL, cUL, CE, ENEC
- Electrical Operating Frequency
- 400 operations per minute max.
- 10 operations per minute max.
- 30 operations per minute
- Actuator
- Straight Lever
- Roller Lever
- Pin Plunger
- Simulated Roller Lever
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- Sealed
- IP00
- IP67
- Pretravel (PT)
- 1,2 mm [0.047 in] max.
- 4,8 mm [0.189 in] max.
- 4,3 mm [0.169 in] max.
- 4,6 mm [0.181 in] max.
- Dielectric Strength
- 1000 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz), between terminals and ground, for one minute
- 750 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz) between terminals and ground, for one minute
- Mounting Screw Size
- 2,3 mm [0.091 in] Flat fillister head
- Switch Type
- MICRO SWITCH Subminiature 9,0 mm H x 6,4 mm W x 19,8 mm L [0.36 in H x 0.25 in W x 0.78 in L]
- MICRO SWITCH Subminiature 15,2 mm H x 6,4 mm W x 19,8 mm L [0.60 in H x 0.25 in W x 0.78 in L]
- Termination
- Solder Angled
- Cable Bottom Exit
- Long Solder
- Operating Force (OF)
- 0,64 N [2.29 oz] max.
- 0,54 N [1.94 oz] max.
- 0,56 N [2.0 oz] max.
- 1,99 N [7.16 oz] max.
- 0,93 N [3.35 oz] max.
- Free Position (FP)
- 19,9 mm [0.784 in] max.
- 9,9 mm [0.390 in] max.
- 14,8 mm [0.583 in] max.
- 16,5 mm [0.650 in] max.
- Ampere Rating
- 0.1 A
- 5A
- Tightening Torque
- 0,31 N m [2.7 in lb]
- Operating Position (OP)
- 8,8 mm ±1,2 mm [0.347 in ±0.047 in]
- 14,5 mm ±1,1 mm [0.571 in ±0.043 in]
- 8,4 mm ±0,3 mm [0.331 in ±0.012 in ]
- 10,7 mm ±1,2 mm [0.042 in ±0.047 in]
- Series Name
- ZW
- Electrical Service Life
- Min. 6,000 operations on resistive load current 3 A at 125 Vac
- Min. 1,000,000 operations on resistive load current 0.1 A at 125/250 Vac
- Min.10,000 operations on resistive load current 6 A at 250 Vac
- Release Force : 0,50 N [1.76 oz] min.|0,13 N [0.46 oz] min.|0,11 N [0.39 oz] min.|0,19 N [0.67 oz] min.
- Housing Material : PBT Polyester Thermoplastic
- Contact Type : Gold-Plated Silver|Silver
- Actuator Length : 19,4 mm [0.76 in]|17,2 mm [0.68 in]
- Circuitry : SPDT
- Overtravel (OT) : 0,89 mm [0.035 in] min.|1,0 mm [0.039 in] min.|0,61 mm [0.024 in] min.
- Mounting Centers : 9,5 mm [0.37 in]
- Expected Mechanical Life : 1 Million min.
- Humidity : 85 % RH max. at 40 °C [104 °F]
- Voltage : 125 Vac/250 Vac
- Differential Travel (DT) : 0,71 mm [0.028 in] max.|0,2 mm [0.008 in] max.|0,6 mm [0.024 in] max.|0,65 mm [0,026 in] max.
- Agency Approvals and Standards : UL, cUL, CE, ENEC
- Electrical Operating Frequency : 400 operations per minute max.|10 operations per minute max.|30 operations per minute
- Actuator : Straight Lever|Roller Lever|Pin Plunger|Simulated Roller Lever
- Operating Temperature : -40 °C to 85 °C [-40 °F to 185 °F]
- Sealed : IP00|IP67
- Pretravel (PT) : 1,2 mm [0.047 in] max.|4,8 mm [0.189 in] max.|4,3 mm [0.169 in] max.|4,6 mm [0.181 in] max.
- Dielectric Strength : 1000 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz), between terminals and ground, for one minute|750 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz) between terminals and ground, for one minute
- Mounting Screw Size : 2,3 mm [0.091 in] Flat fillister head
- Switch Type : MICRO SWITCH Subminiature 9,0 mm H x 6,4 mm W x 19,8 mm L [0.36 in H x 0.25 in W x 0.78 in L]|MICRO SWITCH Subminiature 15,2 mm H x 6,4 mm W x 19,8 mm L [0.60 in H x 0.25 in W x 0.78 in L]
- Termination : Solder Angled|Cable Bottom Exit|Long Solder
- Operating Force (OF) : 0,64 N [2.29 oz] max.|0,54 N [1.94 oz] max.|0,56 N [2.0 oz] max.|1,99 N [7.16 oz] max.|0,93 N [3.35 oz] max.
- Free Position (FP) : 19,9 mm [0.784 in] max.|9,9 mm [0.390 in] max.|14,8 mm [0.583 in] max.|16,5 mm [0.650 in] max.
- Ampere Rating : 0.1 A|5A
- Tightening Torque : 0,31 N m [2.7 in lb]
- Operating Position (OP) : 8,8 mm ±1,2 mm [0.347 in ±0.047 in]|14,5 mm ±1,1 mm [0.571 in ±0.043 in]|8,4 mm ±0,3 mm [0.331 in ±0.012 in ]|10,7 mm ±1,2 mm [0.042 in ±0.047 in]
- Series Name : ZW
- Electrical Service Life : Min. 6,000 operations on resistive load current 3 A at 125 Vac|Min. 1,000,000 operations on resistive load current 0.1 A at 125/250 Vac|Min.10,000 operations on resistive load current 6 A at 250 Vac
Brochure
Name
Description
File Size
Date
Size
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
9/10/2020
PDF 14.08 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Application Note: Watertight Switches in Transportation
737.46 KB
9/11/2020
PDF 737.46 KB
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Solutions for Hemodialysis Machines
2.65 MB
9/10/2020
PDF 2.65 MB
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH ZW Series Sealed Subminiature Basic Switches
2.25 MB
9/11/2020
PDF 2.25 MB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
9/10/2020
PDF 14.08 MB
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Application Note: Watertight Switches in Transportation
737.46 KB
9/11/2020
PDF 737.46 KB
MICRO SWITCH ZW Series Sealed Subminiature Basic Switches
2.25 MB
9/11/2020
PDF 2.25 MB
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Solutions for Hemodialysis Machines
2.65 MB
9/10/2020
PDF 2.65 MB