Subminiature Basic Switches
ZX Series
SPDT. Up to 3 A ac & 0.2 A dc (UL, cUL, ENEC, CQC). Variety of actuators, forces, terminations, contacts. 6,5 mm centers side mount
The ZX Series is rated for controlling electrical loads ranging from logic-level/computer-based circuits to limited power-duty switching (up to 3 A/125 Vac). The ZX Series subminiature switch package is available with either solder terminals or a variety of different styles of printed circuit board (PCB) terminals to fulfill the requirements for electrical connectivity.
"
Others
- Release Force
- 0,15 N [0.52 oz] min.
- 0,02 N [0.07 oz] min.
- 0,20 N [0.70 oz] min.
- 0,08 N [0.28 oz] min.
- 0,059 N [0.212 oz] min.
- Housing Material
- Polyamide (Nylon)
- Contact Type
- Gold-Plated Silver
- Silver
- Circuitry
- SPDT
- Overtravel (OT)
- 0,61 mm [0.024 in] min.
- 0,2 mm [0.008 in] min.
- 0,89 mm [0.035 in] min.
- Mounting Centers
- 6,5 mm [0.256 in]
- Expected Mechanical Life
- 3 Million min.
- Humidity
- 85 % RH max. at 40 °C [104 °F]
- Voltage
- 125 Vac
- 48 Vdc
- Differential Travel (DT)
- 0,30 mm [0.012 in] max.
- 1,3 mm [0.051 in] max.
- 3,0 mm [0.118 in] max.
- Agency Approvals and Standards
- UL, CE, CSA
- Electrical Operating Frequency
- 400 operations per minute max.
- 10 operations per minute max.
- 10 to 30 operations per minute
- Actuator
- Pin Plunger
- Straight Lever
- Simulated Roller Lever
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- 0 °C to 65 °C [32 °F to 149 °F]
- Pretravel (PT)
- 1,30 mm [0.051 in] max.
- 3,4 mm [0.134 in] max.
- 3,8 mm [0.150 in] max.
- 10,1 mm [0.400 in] max.
- Sealed
- No
- Dielectric Strength
- 1000 Vac (50 Hz to 60 Hz) between contacts, between terminals and ground, for one minute
- Switch Type
- MICRO SWITCH Subminiature 6,5 mm H x 5,7 mm W x 12,7 mm L [0.26 in H x 0.22 in W x 0.50 in L]
- Mounting Screw Size
- 2,3 mm [0.091 in] Flat fillister head
- Free Position (FP)
- 15,7 mm [0.618 in] max.
- 21,1 mm [0.831 in] max.
- 8,6 mm [0.339 in] max.
- 12,6 mm [0.496 in] max.
- 10,6 mm [0.417 in] max.
- Termination
- PCB Snap-in
- Solder
- PCB Right Angle
- Operating Force (OF)
- 1,47 N [5.3 oz] max.
- 0,15 N [0.53 oz] max.
- 0,49 N [1.7 oz] max.
- 0,54 N [1.94 oz] max.
- 0,88 N [3.17 oz] max.
- 0,39 N [1.4 oz] max.
- Ampere Rating
- 0.1 A
- 3A
- Tightening Torque
- 0,10 N m [0.9 in lb]
- Operating Position (OP)
- 8,4 mm ±0,8 mm [0.331 in ± 0.032 in]
- 8,9 mm ± 2,1 mm [0.350 in ±0.08 in]
- 11,1 mm ±0,8 mm [0.437 in ±0.032 in]
- 7,0 mm ±0,3 mm [0.276 in ±0.012 in]
- 6,4 mm ±0,8 mm [0.251 in ± 0.032 in]
- Series Name
- ZX
- Electrical Service Life
- Min. 1,000,000 operations on resistive load current 0.1 A at 48 Vdc
- Min. 6,000 operations on resistive load current 3 A at 125 Vac
Others
- Release Force
- 0,15 N [0.52 oz] min.
- 0,02 N [0.07 oz] min.
- 0,20 N [0.70 oz] min.
- 0,08 N [0.28 oz] min.
- 0,059 N [0.212 oz] min.
- Housing Material
- Polyamide (Nylon)
- Contact Type
- Gold-Plated Silver
- Silver
- Circuitry
- SPDT
- Overtravel (OT)
- 0,61 mm [0.024 in] min.
- 0,2 mm [0.008 in] min.
- 0,89 mm [0.035 in] min.
- Mounting Centers
- 6,5 mm [0.256 in]
- Expected Mechanical Life
- 3 Million min.
- Humidity
- 85 % RH max. at 40 °C [104 °F]
- Voltage
- 125 Vac
- 48 Vdc
- Differential Travel (DT)
- 0,30 mm [0.012 in] max.
- 1,3 mm [0.051 in] max.
- 3,0 mm [0.118 in] max.
- Agency Approvals and Standards
- UL, CE, CSA
- Electrical Operating Frequency
- 400 operations per minute max.
- 10 operations per minute max.
- 10 to 30 operations per minute
- Actuator
- Pin Plunger
- Straight Lever
- Simulated Roller Lever
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- 0 °C to 65 °C [32 °F to 149 °F]
- Pretravel (PT)
- 1,30 mm [0.051 in] max.
- 3,4 mm [0.134 in] max.
- 3,8 mm [0.150 in] max.
- 10,1 mm [0.400 in] max.
- Sealed
- No
- Dielectric Strength
- 1000 Vac (50 Hz to 60 Hz) between contacts, between terminals and ground, for one minute
- Switch Type
- MICRO SWITCH Subminiature 6,5 mm H x 5,7 mm W x 12,7 mm L [0.26 in H x 0.22 in W x 0.50 in L]
- Mounting Screw Size
- 2,3 mm [0.091 in] Flat fillister head
- Free Position (FP)
- 15,7 mm [0.618 in] max.
- 21,1 mm [0.831 in] max.
- 8,6 mm [0.339 in] max.
- 12,6 mm [0.496 in] max.
- 10,6 mm [0.417 in] max.
- Termination
- PCB Snap-in
- Solder
- PCB Right Angle
- Operating Force (OF)
- 1,47 N [5.3 oz] max.
- 0,15 N [0.53 oz] max.
- 0,49 N [1.7 oz] max.
- 0,54 N [1.94 oz] max.
- 0,88 N [3.17 oz] max.
- 0,39 N [1.4 oz] max.
- Ampere Rating
- 0.1 A
- 3A
- Tightening Torque
- 0,10 N m [0.9 in lb]
- Operating Position (OP)
- 8,4 mm ±0,8 mm [0.331 in ± 0.032 in]
- 8,9 mm ± 2,1 mm [0.350 in ±0.08 in]
- 11,1 mm ±0,8 mm [0.437 in ±0.032 in]
- 7,0 mm ±0,3 mm [0.276 in ±0.012 in]
- 6,4 mm ±0,8 mm [0.251 in ± 0.032 in]
- Series Name
- ZX
- Electrical Service Life
- Min. 1,000,000 operations on resistive load current 0.1 A at 48 Vdc
- Min. 6,000 operations on resistive load current 3 A at 125 Vac
- Release Force : 0,15 N [0.52 oz] min.|0,02 N [0.07 oz] min.|0,20 N [0.70 oz] min.|0,08 N [0.28 oz] min.|0,059 N [0.212 oz] min.
- Housing Material : Polyamide (Nylon)
- Contact Type : Gold-Plated Silver|Silver
- Circuitry : SPDT
- Overtravel (OT) : 0,61 mm [0.024 in] min.|0,2 mm [0.008 in] min.|0,89 mm [0.035 in] min.
- Mounting Centers : 6,5 mm [0.256 in]
- Expected Mechanical Life : 3 Million min.
- Humidity : 85 % RH max. at 40 °C [104 °F]
- Voltage : 125 Vac|48 Vdc
- Differential Travel (DT) : 0,30 mm [0.012 in] max.|1,3 mm [0.051 in] max.|3,0 mm [0.118 in] max.
- Agency Approvals and Standards : UL, CE, CSA
- Electrical Operating Frequency : 400 operations per minute max.|10 operations per minute max.|10 to 30 operations per minute
- Actuator : Pin Plunger|Straight Lever|Simulated Roller Lever
- Operating Temperature : -40 °C to 85 °C [-40 °F to 185 °F]|0 °C to 65 °C [32 °F to 149 °F]
- Pretravel (PT) : 1,30 mm [0.051 in] max.|3,4 mm [0.134 in] max.|3,8 mm [0.150 in] max.|10,1 mm [0.400 in] max.
- Sealed : No
- Dielectric Strength : 1000 Vac (50 Hz to 60 Hz) between contacts, between terminals and ground, for one minute
- Switch Type : MICRO SWITCH Subminiature 6,5 mm H x 5,7 mm W x 12,7 mm L [0.26 in H x 0.22 in W x 0.50 in L]
- Mounting Screw Size : 2,3 mm [0.091 in] Flat fillister head
- Free Position (FP) : 15,7 mm [0.618 in] max.|21,1 mm [0.831 in] max.|8,6 mm [0.339 in] max.|12,6 mm [0.496 in] max.|10,6 mm [0.417 in] max.
- Termination : PCB Snap-in|Solder|PCB Right Angle
- Operating Force (OF) : 1,47 N [5.3 oz] max.|0,15 N [0.53 oz] max.|0,49 N [1.7 oz] max.|0,54 N [1.94 oz] max.|0,88 N [3.17 oz] max.|0,39 N [1.4 oz] max.
- Ampere Rating : 0.1 A|3A
- Tightening Torque : 0,10 N m [0.9 in lb]
- Operating Position (OP) : 8,4 mm ±0,8 mm [0.331 in ± 0.032 in]|8,9 mm ± 2,1 mm [0.350 in ±0.08 in]|11,1 mm ±0,8 mm [0.437 in ±0.032 in]|7,0 mm ±0,3 mm [0.276 in ±0.012 in]|6,4 mm ±0,8 mm [0.251 in ± 0.032 in]
- Series Name : ZX
- Electrical Service Life : Min. 1,000,000 operations on resistive load current 0.1 A at 48 Vdc|Min. 6,000 operations on resistive load current 3 A at 125 Vac
Brochure
Name
Description
File Size
Date
Size
Safety and Productivity Solutions in Hospital Applications
11.57 MB
9/11/2020
PDF 11.57 MB
Embedded Products in Hospital Applications
4.7 MB
1/11/2021
PDF 4.7 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH ZX Series Subminiature Basic Switches
2.68 MB
9/11/2020
PDF 2.68 MB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Safety and Productivity Solutions in Hospital Applications
11.57 MB
9/11/2020
PDF 11.57 MB
Embedded Products in Hospital Applications
4.7 MB
1/11/2021
PDF 4.7 MB
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
MICRO SWITCH ZX Series Subminiature Basic Switches
2.68 MB
9/11/2020
PDF 2.68 MB
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB