Hazardous Area Limit Switches
CX Series
UL. CSA. ATEX (CE). IEC Ex. INMETRO. IP66/67, NEMA 1, 3, 4, 4X, 6, 6P, 13. Div 1 & 2: Class I: B, C, D. Div 1 & 2: Class II: E, F, G
MICRO SWITCH CX switches are built especially for outdoor use in hazardous atmospheres. These enclosures are constructed to withstand the pressure of an internal explosion. Flame paths cool the exploded gases to a point less than the lowest safe operating temperature of the surrounding gas.
MICRO SWITCH 80CX Series switches have rugged bronze housings that are designed to be resistant to salt water and other corrosive environments. They comply with the NEMA 4X requirement for protection against corrosion, in addition to NEMA enclosure standards met by other CX switches.
The product's o-ring seals make the enclosure rain tight, but are outside of required flame paths so explosion proof requirements are maintained. Unless special ordered, all basic switches operate on clockwise and counterclockwise rotation. The actuating mechanism can be field adjusted for CW or CCW operation only. No tools are required.
Others
- Operating Temperature
- -25°C to 85°C [-13°F to 185°F]
- -40°C to 85°C [-40°F to 185°F]
- Pretravel (PT)
- 15° max.
- 30° max.
- Sealed
- Explosion-proof
- Release Force
- 0,113 Nm [0.083 lb ft] min.
- Housing Material
- Aluminum
- Bronze
- Approvals
- Div 1 & 2, Class I Groups B, C, & D; Div 1 & 2, Class II Groups E, F, & G; II 2 G Ex d IIC T6; II 2 D Ex tD A21 IP66 T85C
- Operating Force (OF)
- 1,25 Nm [0.922 lb ft] max.
- 0,50 Nm [0.369 lb ft] max.
- Ampere Rating
- 1 A Ind.
- 15 A Ind./ 0.5 A Res./0.25 A Res.
- 20 A Ind./ 0.5 A Res./0.25 A Res.
- 10 A Ind./0.3 A Res./0.15 A Res.
- Circuitry
- 2NC 2NO DPDT Snap Action; 1 Basic Switch
- 1NC 1NO SPDT Snap Action; Maintained; 2 Basic Switches
- 1NC 1NO SPDT Snap Action; Maintained; 3 Basic Switches
- 1NC 1NO SPDT Snap Action; Maintained; 1 Basic Switch
- 1NC 1NO SPDT Snap Action; 1 Basic Switch
- 1NC 1NO SPDT Snap Action; 4 Basic Switches
- 1NC 1NO SPDT Snap Action; 2 Basic Switches
- 1NC 1NO SPDT Snap Action; Maintained; 4 Basic Switches
- 2NC 2NO DPDT Snap Action; Maintained; 1 Basic Switch
- 2NC 2NO DPDT Snap Action; Maintained; 2 Basic Switches
- 2NC 2NO DPDT Snap Action; 2 Basic Switches
- Sealing
- IP66/IP67; NEMA 1, 3, 4, 4X, 6, 6P, and 13
- Overtravel (OT)
- 90° min.
- 75° min.
- UNSPSC Commodity
- 39122213 Limit Switch
- Termination Type
- 0.75 in - 14NPT Conduit
- Product Type
- MICRO SWITCH Weather-Sealed, Explosion-Proof Limit Switches
- Housing Type
- CX: Short: 104 mm [4.09 in]
- CX: Standard: 145 mm [5.71 in]
- Differential Travel (DT)
- 10° max.
- 25° max.
- 20° max.
- 10° min.
- Supply Voltage
- 120 Vac, 240 Vac or 480 Vac/125 Vdc/250 Vdc
- 120 Vac or 240 Vac/125 Vdc/250 Vdc
- 120 Vac
- Series Name
- CX
- Agency Approvals and Standards
- UL, CSA, ATEX (CE)*, IEC Ex*, INMETRO*
- UNSPSC Code
- 39122213
- Actuator
- Side Rotary
Others
- Operating Temperature
- -25°C to 85°C [-13°F to 185°F]
- -40°C to 85°C [-40°F to 185°F]
- Pretravel (PT)
- 15° max.
- 30° max.
- Sealed
- Explosion-proof
- Release Force
- 0,113 Nm [0.083 lb ft] min.
- Housing Material
- Aluminum
- Bronze
- Approvals
- Div 1 & 2, Class I Groups B, C, & D; Div 1 & 2, Class II Groups E, F, & G; II 2 G Ex d IIC T6; II 2 D Ex tD A21 IP66 T85C
- Operating Force (OF)
- 1,25 Nm [0.922 lb ft] max.
- 0,50 Nm [0.369 lb ft] max.
- Ampere Rating
- 1 A Ind.
- 15 A Ind./ 0.5 A Res./0.25 A Res.
- 20 A Ind./ 0.5 A Res./0.25 A Res.
- 10 A Ind./0.3 A Res./0.15 A Res.
- Circuitry
- 2NC 2NO DPDT Snap Action; 1 Basic Switch
- 1NC 1NO SPDT Snap Action; Maintained; 2 Basic Switches
- 1NC 1NO SPDT Snap Action; Maintained; 3 Basic Switches
- 1NC 1NO SPDT Snap Action; Maintained; 1 Basic Switch
- 1NC 1NO SPDT Snap Action; 1 Basic Switch
- 1NC 1NO SPDT Snap Action; 4 Basic Switches
- 1NC 1NO SPDT Snap Action; 2 Basic Switches
- 1NC 1NO SPDT Snap Action; Maintained; 4 Basic Switches
- 2NC 2NO DPDT Snap Action; Maintained; 1 Basic Switch
- 2NC 2NO DPDT Snap Action; Maintained; 2 Basic Switches
- 2NC 2NO DPDT Snap Action; 2 Basic Switches
- Sealing
- IP66/IP67; NEMA 1, 3, 4, 4X, 6, 6P, and 13
- Overtravel (OT)
- 90° min.
- 75° min.
- UNSPSC Commodity
- 39122213 Limit Switch
- Termination Type
- 0.75 in - 14NPT Conduit
- Product Type
- MICRO SWITCH Weather-Sealed, Explosion-Proof Limit Switches
- Housing Type
- CX: Short: 104 mm [4.09 in]
- CX: Standard: 145 mm [5.71 in]
- Differential Travel (DT)
- 10° max.
- 25° max.
- 20° max.
- 10° min.
- Supply Voltage
- 120 Vac, 240 Vac or 480 Vac/125 Vdc/250 Vdc
- 120 Vac or 240 Vac/125 Vdc/250 Vdc
- 120 Vac
- Series Name
- CX
- Agency Approvals and Standards
- UL, CSA, ATEX (CE)*, IEC Ex*, INMETRO*
- UNSPSC Code
- 39122213
- Actuator
- Side Rotary
- Operating Temperature : -25°C to 85°C [-13°F to 185°F]|-40°C to 85°C [-40°F to 185°F]
- Pretravel (PT) : 15° max.|30° max.
- Sealed : Explosion-proof
- Release Force : 0,113 Nm [0.083 lb ft] min.
- Housing Material : Aluminum|Bronze
- Approvals : Div 1 & 2, Class I Groups B, C, & D; Div 1 & 2, Class II Groups E, F, & G; II 2 G Ex d IIC T6; II 2 D Ex tD A21 IP66 T85C
- Operating Force (OF) : 1,25 Nm [0.922 lb ft] max.|0,50 Nm [0.369 lb ft] max.
- Ampere Rating : 1 A Ind.|15 A Ind./ 0.5 A Res./0.25 A Res.|20 A Ind./ 0.5 A Res./0.25 A Res.|10 A Ind./0.3 A Res./0.15 A Res.
- Circuitry : 2NC 2NO DPDT Snap Action; 1 Basic Switch|1NC 1NO SPDT Snap Action; Maintained; 2 Basic Switches|1NC 1NO SPDT Snap Action; Maintained; 3 Basic Switches|1NC 1NO SPDT Snap Action; Maintained; 1 Basic Switch|1NC 1NO SPDT Snap Action; 1 Basic Switch|1NC 1NO SPDT Snap Action; 4 Basic Switches|1NC 1NO SPDT Snap Action; 2 Basic Switches|1NC 1NO SPDT Snap Action; Maintained; 4 Basic Switches|2NC 2NO DPDT Snap Action; Maintained; 1 Basic Switch|2NC 2NO DPDT Snap Action; Maintained; 2 Basic Switches|2NC 2NO DPDT Snap Action; 2 Basic Switches
- Sealing : IP66/IP67; NEMA 1, 3, 4, 4X, 6, 6P, and 13
- Overtravel (OT) : 90° min.|75° min.
- UNSPSC Commodity : 39122213 Limit Switch
- Termination Type : 0.75 in - 14NPT Conduit
- Product Type : MICRO SWITCH Weather-Sealed, Explosion-Proof Limit Switches
- Housing Type : CX: Short: 104 mm [4.09 in]|CX: Standard: 145 mm [5.71 in]
- Differential Travel (DT) : 10° max.|25° max.|20° max.|10° min.
- Supply Voltage : 120 Vac, 240 Vac or 480 Vac/125 Vdc/250 Vdc|120 Vac or 240 Vac/125 Vdc/250 Vdc|120 Vac
- Series Name : CX
- Agency Approvals and Standards : UL, CSA, ATEX (CE)*, IEC Ex*, INMETRO*
- UNSPSC Code : 39122213
- Actuator : Side Rotary