Hazardous Area Limit Switches
EX Series
UL. CSA. ATEX (CE). IEC Ex. INMETRO. NEMA 1. Div 1 & 2; Class I: B, C, D. Div 1 & 2; Class II: E, F, G
MICRO SWITCH EX Series switches feature the smallest UL-listed housings available for use in hazardous locations. The EX Series switch cavity is designed to cool expanding gases below the ignition temperature of the surrounding explosive atmosphere.
The EX Series is capable of switching up to 20 A while providing ample wiring space for ease of installation. Single and double conduit openings are available. Dual conduit openings may allow for through wiring of multiple switches. The EX Series can be mounted from any of the switch's four sides.
Others
- Operating Temperature
- -40°C to 71°C [-40°F to 160°F]
- -40°C to 204°C [-40°F to 400°F]
- Sealed
- Explosion-proof
- Pretravel (PT)
- 5,56 mm [0.219 in] (8°) max.
- 1,27 mm [0.050 in] max.
- Housing Material
- Aluminum
- Approvals
- Div 1 & 2, Class I, Groups B, C, & D; Div 1 & 2, Class II, Groups E, F, & G. II 2 G Ex d IIB + H2 T6 Gb
- Div 1 & 2, Class I, Groups B, C, & D; Div 1 & 2, Class II, Groups E, F, & G. II 2 G Ex d IIB + H2 T2 Gb
- Operating Force (OF)
- 12,2 N [2.75 lb]
- 1,11 N [2.5 lb] max.
- 13,34 N [3.0 lb] max.
- 2,22 N to 6,67 N [0.5 lbs to 1.5 lbs]
- 15,57 N [3.5 lb] max.
- 0,56 N [2 oz] max.
- 8,90 N [2 lb] max.
- 3,61 N to 8,90 N [0.81 lbs to 2.0 lbs]
- 0,22 Nm [31.25 in/oz]
- 3,34 N to 8,90 N [0.75 lbs to 2.0 lbs]
- 2,22 N to 5,56 N [0.5 lbs to 1.25 lbs]
- 3,34 N [0.75 lb] max.
- 7,78 N [1.75 lb] max.
- Ampere Rating
- 15 A Ind./ 0.5 A Res./0.25 A Res.
- 10 A Ind./0.3 A Res./0.15 A Res.
- 20 A Ind./ 0.5 A Res./0.25 A Res.
- 1 A Ind.
- Circuitry
- 2NC 2NO DPDT Snap Action
- 1NC 1NO SPDT Snap Action
- 1NC 1NO SPDT Maintained
- Overtravel (OT)
- 25° max.
- 3,18 mm [0.125 in] min.
- 90° max.
- Sealing
- NEMA 1
- UNSPSC Commodity
- 39122213 Limit Switch
- IEC Ex
- Yes
- Termination Type
- 0.5 in - 14NPT Conduit
- 0,91 m (3 ft.) Leadwires
- Product Type
- MICRO SWITCH Explosion-Proof Limit Switches
- Housing Type
- EX
- Differential Travel (DT)
- 0,3 mm [0.012 in] (4°) max
- 0,23 mm [0.009 in] max.
- 0,18 mm [0.007 in] (0.25°) max.
- Supply Voltage
- 125 Vac
- 125 Vac, 250 Vac/125 Vdc/250 Vdc
- 125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc
- Series Name
- EX
- Agency Approvals and Standards
- UL, CSA, ATEX, IEC Ex, INMETRO
- UL, CSA, INMETRO
- UNSPSC Code
- 39122213
- Actuator
- Side Rotary
- Top Plunger
- Manual
Others
- Operating Temperature
- -40°C to 71°C [-40°F to 160°F]
- -40°C to 204°C [-40°F to 400°F]
- Sealed
- Explosion-proof
- Pretravel (PT)
- 5,56 mm [0.219 in] (8°) max.
- 1,27 mm [0.050 in] max.
- Housing Material
- Aluminum
- Approvals
- Div 1 & 2, Class I, Groups B, C, & D; Div 1 & 2, Class II, Groups E, F, & G. II 2 G Ex d IIB + H2 T6 Gb
- Div 1 & 2, Class I, Groups B, C, & D; Div 1 & 2, Class II, Groups E, F, & G. II 2 G Ex d IIB + H2 T2 Gb
- Operating Force (OF)
- 12,2 N [2.75 lb]
- 1,11 N [2.5 lb] max.
- 13,34 N [3.0 lb] max.
- 2,22 N to 6,67 N [0.5 lbs to 1.5 lbs]
- 15,57 N [3.5 lb] max.
- 0,56 N [2 oz] max.
- 8,90 N [2 lb] max.
- 3,61 N to 8,90 N [0.81 lbs to 2.0 lbs]
- 0,22 Nm [31.25 in/oz]
- 3,34 N to 8,90 N [0.75 lbs to 2.0 lbs]
- 2,22 N to 5,56 N [0.5 lbs to 1.25 lbs]
- 3,34 N [0.75 lb] max.
- 7,78 N [1.75 lb] max.
- Ampere Rating
- 15 A Ind./ 0.5 A Res./0.25 A Res.
- 10 A Ind./0.3 A Res./0.15 A Res.
- 20 A Ind./ 0.5 A Res./0.25 A Res.
- 1 A Ind.
- Circuitry
- 2NC 2NO DPDT Snap Action
- 1NC 1NO SPDT Snap Action
- 1NC 1NO SPDT Maintained
- Overtravel (OT)
- 25° max.
- 3,18 mm [0.125 in] min.
- 90° max.
- Sealing
- NEMA 1
- UNSPSC Commodity
- 39122213 Limit Switch
- IEC Ex
- Yes
- Termination Type
- 0.5 in - 14NPT Conduit
- 0,91 m (3 ft.) Leadwires
- Product Type
- MICRO SWITCH Explosion-Proof Limit Switches
- Housing Type
- EX
- Differential Travel (DT)
- 0,3 mm [0.012 in] (4°) max
- 0,23 mm [0.009 in] max.
- 0,18 mm [0.007 in] (0.25°) max.
- Supply Voltage
- 125 Vac
- 125 Vac, 250 Vac/125 Vdc/250 Vdc
- 125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc
- Series Name
- EX
- Agency Approvals and Standards
- UL, CSA, ATEX, IEC Ex, INMETRO
- UL, CSA, INMETRO
- UNSPSC Code
- 39122213
- Actuator
- Side Rotary
- Top Plunger
- Manual
- Operating Temperature : -40°C to 71°C [-40°F to 160°F]|-40°C to 204°C [-40°F to 400°F]
- Sealed : Explosion-proof
- Pretravel (PT) : 5,56 mm [0.219 in] (8°) max.|1,27 mm [0.050 in] max.
- Housing Material : Aluminum
- Approvals : Div 1 & 2, Class I, Groups B, C, & D; Div 1 & 2, Class II, Groups E, F, & G. II 2 G Ex d IIB + H2 T6 Gb|Div 1 & 2, Class I, Groups B, C, & D; Div 1 & 2, Class II, Groups E, F, & G. II 2 G Ex d IIB + H2 T2 Gb
- Operating Force (OF) : 12,2 N [2.75 lb]|1,11 N [2.5 lb] max.|13,34 N [3.0 lb] max.|2,22 N to 6,67 N [0.5 lbs to 1.5 lbs]|15,57 N [3.5 lb] max.|0,56 N [2 oz] max.|8,90 N [2 lb] max.|3,61 N to 8,90 N [0.81 lbs to 2.0 lbs]|0,22 Nm [31.25 in/oz]|3,34 N to 8,90 N [0.75 lbs to 2.0 lbs]|2,22 N to 5,56 N [0.5 lbs to 1.25 lbs]|3,34 N [0.75 lb] max.|7,78 N [1.75 lb] max.
- Ampere Rating : 15 A Ind./ 0.5 A Res./0.25 A Res.|10 A Ind./0.3 A Res./0.15 A Res.|20 A Ind./ 0.5 A Res./0.25 A Res.|1 A Ind.
- Circuitry : 2NC 2NO DPDT Snap Action|1NC 1NO SPDT Snap Action|1NC 1NO SPDT Maintained
- Overtravel (OT) : 25° max.|3,18 mm [0.125 in] min.|90° max.
- Sealing : NEMA 1
- UNSPSC Commodity : 39122213 Limit Switch
- IEC Ex : Yes
- Termination Type : 0.5 in - 14NPT Conduit|0,91 m (3 ft.) Leadwires
- Product Type : MICRO SWITCH Explosion-Proof Limit Switches
- Housing Type : EX
- Differential Travel (DT) : 0,3 mm [0.012 in] (4°) max|0,23 mm [0.009 in] max.|0,18 mm [0.007 in] (0.25°) max.
- Supply Voltage : 125 Vac|125 Vac, 250 Vac/125 Vdc/250 Vdc|125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc
- Series Name : EX
- Agency Approvals and Standards : UL, CSA, ATEX, IEC Ex, INMETRO|UL, CSA, INMETRO
- UNSPSC Code : 39122213
- Actuator : Side Rotary|Top Plunger|Manual