General Purpose Limit Switches
GLC Series
Min-Din EN50047 mounting. Metal housing. IP66 sealing. 20 mm to 22 mm mounting holes. UL/CSA/CE/CCC approvals
Honeywell's MICRO SWITCH GLS miniature limit switch family offers a wide range of products for global solutions. These durable and reliable limit switches are suitable for many industrial applications, agriculture equipment, transportation equipment, and other applications requiring an environmentally sealed (IP and NEMA) switch.
The compact housings are often ideal for equipment where space is at a premium. The extensive product range is available in three different housing types: metal housing (GLC), plastic housing (GLD), or a three-conduit metal housing (GLE) that is mounting compatible to EN50047.
A wide range of actuators, contact blocks, and conduit/connectivity options enhance the product offering. In today's demanding age of logic-level controls, electromechanical switches are frequently used to interface with PLCs and other logic level devices. GLS limit switches offer an option for gold-plated contacts for the standard switch. This option promotes the switch reliability for logic-level applications.
Others
- Shock
- 50 g per IEC 68-2-27c (w/o Actuator)
- Housing Material
- Zinc Die-Cast
- Plastic
- Circuitry
- 2NC Slow action
- 1NC 1NO SPDT Snap Action
- 1NC 1NO Slow Action BBM
- 1NC 1NO Slow Action MBB
- 2NO Slow action
- Overtravel (OT)
- 3,0 mm [0.118 in] min.
- 5,2 mm [0.205 in]
- UNSPSC Commodity
- 39122213 Limit Switches
- 39122213 Limit Switch
- Expected Mechanical Life
- 15 Million
- 10 Million
- 5 Million
- Termination Type
- PF1/2, Gold Contacts
- 0.5 in - 14NPT Conduit
- PG13.5
- 20 mm
- PF1/2
- Contact Material
- Gold
- Differential Travel (DT)
- 0,9 mm [0.035 in]
- 10° max.
- 1,3 mm [0.19 in]
- 11.5°
- Supply Voltage
- 1.0 Vac/Vdc to 50.0 Vac/Vdc
- 300 Vac/250 Vdc max.
- Agency Approvals and Standards
- Certified for global applications: CE (Europe), UL/CSA (Americas/Canada), CCC (Asia-Pacific)<sup>1</sup>; Conforms to CE, EN50047, IEC/EN 60947-5-1; CSA C22.2 #14; UL 508; CCC<sup>1</sup> GB14048.5, EN45545-2 (GLC/GLE)<br /> <sub><sup>1</sup>CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.</sub>
- UL, CE, CSA, CCC. IEC 947-5-1, EN60947-5-1, UL508, UL746-C
- UNSPSC Code
- 39122213
- Actuator
- Side Rotary
- Top Roller Arm
- Wobble - Coil Spring
- Top Roller Plunger
- Top Plunger
- Wobble - Cat Whisker
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- -25 °C to 85 °C [-13 °F to 185 °F]
- Sealed
- Industrial
- Pretravel (PT)
- 3,45 mm [0.14 in]
- 16°
- 3,0 mm [0.12 in]
- 26°
- Vibration
- 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF)
- 1,3 N [0.29 lb]
- 16,0 N [3.60 lb]
- 11,0 N [2.4 lb]
- 0,12 Nm [1.10 in lb]
- Ampere Rating
- 1 mA to 100 mA
- 10 A (Thermal)
- Sealing
- IP66; NEMA 1, 4, 12, 13
- IP67; NEMA 1, 4, 12, 13
- IP66, IP67; NEMA 1, 4X (indoor use only) 12, 13
- IP67; NEMA 1,13
- IP66; NEMA 1,13
- Product Type
- EN50041/47 Global Limit Switch
- Operating Position (OP)
- 28,0 mm [1.10 in]
- 35,8 mm [1.14 in]
- Housing Type
- EN50047
- Series Name
- GLS MIN-DIN
Others
- Shock
- 50 g per IEC 68-2-27c (w/o Actuator)
- Housing Material
- Zinc Die-Cast
- Plastic
- Circuitry
- 2NC Slow action
- 1NC 1NO SPDT Snap Action
- 1NC 1NO Slow Action BBM
- 1NC 1NO Slow Action MBB
- 2NO Slow action
- Overtravel (OT)
- 3,0 mm [0.118 in] min.
- 5,2 mm [0.205 in]
- UNSPSC Commodity
- 39122213 Limit Switches
- 39122213 Limit Switch
- Expected Mechanical Life
- 15 Million
- 10 Million
- 5 Million
- Termination Type
- PF1/2, Gold Contacts
- 0.5 in - 14NPT Conduit
- PG13.5
- 20 mm
- PF1/2
- Contact Material
- Gold
- Differential Travel (DT)
- 0,9 mm [0.035 in]
- 10° max.
- 1,3 mm [0.19 in]
- 11.5°
- Supply Voltage
- 1.0 Vac/Vdc to 50.0 Vac/Vdc
- 300 Vac/250 Vdc max.
- Agency Approvals and Standards
- Certified for global applications: CE (Europe), UL/CSA (Americas/Canada), CCC (Asia-Pacific)<sup>1</sup>; Conforms to CE, EN50047, IEC/EN 60947-5-1; CSA C22.2 #14; UL 508; CCC<sup>1</sup> GB14048.5, EN45545-2 (GLC/GLE)<br /> <sub><sup>1</sup>CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.</sub>
- UL, CE, CSA, CCC. IEC 947-5-1, EN60947-5-1, UL508, UL746-C
- UNSPSC Code
- 39122213
- Actuator
- Side Rotary
- Top Roller Arm
- Wobble - Coil Spring
- Top Roller Plunger
- Top Plunger
- Wobble - Cat Whisker
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- -25 °C to 85 °C [-13 °F to 185 °F]
- Sealed
- Industrial
- Pretravel (PT)
- 3,45 mm [0.14 in]
- 16°
- 3,0 mm [0.12 in]
- 26°
- Vibration
- 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF)
- 1,3 N [0.29 lb]
- 16,0 N [3.60 lb]
- 11,0 N [2.4 lb]
- 0,12 Nm [1.10 in lb]
- Ampere Rating
- 1 mA to 100 mA
- 10 A (Thermal)
- Sealing
- IP66; NEMA 1, 4, 12, 13
- IP67; NEMA 1, 4, 12, 13
- IP66, IP67; NEMA 1, 4X (indoor use only) 12, 13
- IP67; NEMA 1,13
- IP66; NEMA 1,13
- Product Type
- EN50041/47 Global Limit Switch
- Operating Position (OP)
- 28,0 mm [1.10 in]
- 35,8 mm [1.14 in]
- Housing Type
- EN50047
- Series Name
- GLS MIN-DIN
- Shock : 50 g per IEC 68-2-27c (w/o Actuator)
- Housing Material : Zinc Die-Cast|Plastic
- Circuitry : 2NC Slow action|1NC 1NO SPDT Snap Action|1NC 1NO Slow Action BBM|1NC 1NO Slow Action MBB|2NO Slow action
- Overtravel (OT) : 3,0 mm [0.118 in] min.|5,2 mm [0.205 in]
- UNSPSC Commodity : 39122213 Limit Switches|39122213 Limit Switch
- Expected Mechanical Life : 15 Million|10 Million|5 Million
- Termination Type : PF1/2, Gold Contacts|0.5 in - 14NPT Conduit|PG13.5|20 mm|PF1/2
- Contact Material : Gold
- Differential Travel (DT) : 0,9 mm [0.035 in]|10° max.|1,3 mm [0.19 in]|11.5°
- Supply Voltage : 1.0 Vac/Vdc to 50.0 Vac/Vdc|300 Vac/250 Vdc max.
- Agency Approvals and Standards : Certified for global applications: CE (Europe), UL/CSA (Americas/Canada), CCC (Asia-Pacific)1; Conforms to CE, EN50047, IEC/EN 60947-5-1; CSA C22.2 #14; UL 508; CCC1 GB14048.5, EN45545-2 (GLC/GLE)
1CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.|UL, CE, CSA, CCC. IEC 947-5-1, EN60947-5-1, UL508, UL746-C
- UNSPSC Code : 39122213
- Actuator : Side Rotary|Top Roller Arm|Wobble - Coil Spring|Top Roller Plunger|Top Plunger|Wobble - Cat Whisker
- Operating Temperature : -40 °C to 85 °C [-40 °F to 185 °F]|-25 °C to 85 °C [-13 °F to 185 °F]
- Sealed : Industrial
- Pretravel (PT) : 3,45 mm [0.14 in]|16°|3,0 mm [0.12 in]|26°
- Vibration : 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF) : 1,3 N [0.29 lb]|16,0 N [3.60 lb]|11,0 N [2.4 lb]|0,12 Nm [1.10 in lb]
- Ampere Rating : 1 mA to 100 mA|10 A (Thermal)
- Sealing : IP66; NEMA 1, 4, 12, 13|IP67; NEMA 1, 4, 12, 13|IP66, IP67; NEMA 1, 4X (indoor use only) 12, 13|IP67; NEMA 1,13|IP66; NEMA 1,13
- Product Type : EN50041/47 Global Limit Switch
- Operating Position (OP) : 28,0 mm [1.10 in]|35,8 mm [1.14 in]
- Housing Type : EN50047
- Series Name : GLS MIN-DIN