General Purpose Limit Switches
LS Series
Metal housing. Non-plug in. IP67 sealing. 30 mm x 60 mm mounting centers. CE approvals
Honeywell's MICRO SWITCH Compact LS Limit Switch Series offers products that have a long record of successful performance in a diverse range of industrial applications. Under severe conditions, its durable and dependable design provides longevity, precision, and consistent repeatability over millions of operations.
The compact size and adjustable features propel the LS Series to flourish in a variety of settings under space constraint without sacrificing reliability. Its construction is oil-tight, water-tight and dust tight, and includes die-cast housing, heads and actuators. An assortment of heads and actuators provides a solution for a variety of applications.
The LS Series is designed with a non-plug-in body; whereas the 200LS Series features a plug-in housing.
Others
- Operating Temperature
- -29 °C to 71 °C [-20 °F to 160 °F]
- -29 °C to 121 °C [-20 °F to 250 °F]
- Full Overtravel Force
- 8,13 N m [6 in lb] max.
- Pretravel (PT)
- 23° max.
- Sealed
- Industrial
- Release Force
- 0,02 N m [0.18 in lb] min.
- 35,59 N [8 oz] min.
- 0,03 N m [0.28 in lb] min.
- 8,90 N [2.0 lb] min.
- 0,08 N m [0.75 in lb] min.
- 0,04 N m [0.35 in lb] min.
- 4,45 N [1 lb] min.
- Housing Material
- Zinc Die-Cast
- Operating Force (OF)
- 0,19 N m [1.7 in lb] max.
- 0,51 N m [4.5 in lb] max.
- 10 N [36 oz] max.
- 15,57 N [3.5 lb] max.
- 31,14 N [7 lb] max.
- 40,03 N [9 lb] max.
- 0,34 N m [3 in lb] max.
- 0,11 N m [1 in lb] max.
- 0,21 N m [30 in oz] max.
- 1,39 N [5 oz] max.
- 0,28 N [2.5 in lb] max.
- Ampere Rating
- 10 A Ind.
- 10 A Ind./0.8 A Res./0.4 Res./0.1 A Res.
- 10 A Ind./0.8 A Res./0.4 Res.
- Circuitry
- 2NC 2NO DPDT Snap Action, Double-Break
- 1NC 1NO SPDT Snap Action, Double Break
- 1NC 1NO SPDT Snap Action, Maintained, Double Break
- Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,Double Break,Double Break,Double Break,Double Break,Double Break
- Sealing
- NEMA 1, 3, 4, 6, 13
- Overtravel (OT)
- 6,35 mm [0.25 in] min.
- 5,56 mm [0.219 in] min.
- 23° min.
- 30° min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 0.5 in - 14NPT Conduit
- 20 mm [0.79 in] Conduit
- PG13,5,PG13,5
- 4-Pin Mini-Connector
- PG13,5
- 12 foot Cable
- Product Type
- MICRO SWITCH Compact Limit Switches
- Housing Type
- Compact / Non Plug-In
- Plug-In
- Differential Travel (DT)
- 1,14 mm [0.045 in] max.
- 16° max.
- 12° max.
- Supply Voltage
- 120 Vac,120 Vac,120 Vac,120 Vac,120 Vac,120 Vac,480 Vac/115 Vdc/230 Vdc/550 Vdc,120 Vac,480 Vac/115 Vdc/230 Vdc/550 Vdc,240 Vac
- 120 Vac/240 Vac/480 Vac
- 120 Vac, 240 Vac, 480 Vac/115 Vdc/230 Vdc/550 Vdc
- 120 Vac, 240 Vac, 480 Vac/115 Vdc/230 Vdc
- 120 Vac max.
- 125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc
- 120 Vac/240 Vac
- Series Name
- LS
- UNSPSC Code
- 39122213
- Actuator
- Top Plunger
- Side Rotary
- Side Plunger
- Top Roller Plunger
- Wobble - Flexible Cable
- Wobble - Steel Wire
- Wobble - Coil Spring
- Side Roller Plunger
- Wobble - Spring Rod
Others
- Operating Temperature
- -29 °C to 71 °C [-20 °F to 160 °F]
- -29 °C to 121 °C [-20 °F to 250 °F]
- Full Overtravel Force
- 8,13 N m [6 in lb] max.
- Pretravel (PT)
- 23° max.
- Sealed
- Industrial
- Release Force
- 0,02 N m [0.18 in lb] min.
- 35,59 N [8 oz] min.
- 0,03 N m [0.28 in lb] min.
- 8,90 N [2.0 lb] min.
- 0,08 N m [0.75 in lb] min.
- 0,04 N m [0.35 in lb] min.
- 4,45 N [1 lb] min.
- Housing Material
- Zinc Die-Cast
- Operating Force (OF)
- 0,19 N m [1.7 in lb] max.
- 0,51 N m [4.5 in lb] max.
- 10 N [36 oz] max.
- 15,57 N [3.5 lb] max.
- 31,14 N [7 lb] max.
- 40,03 N [9 lb] max.
- 0,34 N m [3 in lb] max.
- 0,11 N m [1 in lb] max.
- 0,21 N m [30 in oz] max.
- 1,39 N [5 oz] max.
- 0,28 N [2.5 in lb] max.
- Ampere Rating
- 10 A Ind.
- 10 A Ind./0.8 A Res./0.4 Res./0.1 A Res.
- 10 A Ind./0.8 A Res./0.4 Res.
- Circuitry
- 2NC 2NO DPDT Snap Action, Double-Break
- 1NC 1NO SPDT Snap Action, Double Break
- 1NC 1NO SPDT Snap Action, Maintained, Double Break
- Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,Double Break,Double Break,Double Break,Double Break,Double Break
- Sealing
- NEMA 1, 3, 4, 6, 13
- Overtravel (OT)
- 6,35 mm [0.25 in] min.
- 5,56 mm [0.219 in] min.
- 23° min.
- 30° min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 0.5 in - 14NPT Conduit
- 20 mm [0.79 in] Conduit
- PG13,5,PG13,5
- 4-Pin Mini-Connector
- PG13,5
- 12 foot Cable
- Product Type
- MICRO SWITCH Compact Limit Switches
- Housing Type
- Compact / Non Plug-In
- Plug-In
- Differential Travel (DT)
- 1,14 mm [0.045 in] max.
- 16° max.
- 12° max.
- Supply Voltage
- 120 Vac,120 Vac,120 Vac,120 Vac,120 Vac,120 Vac,480 Vac/115 Vdc/230 Vdc/550 Vdc,120 Vac,480 Vac/115 Vdc/230 Vdc/550 Vdc,240 Vac
- 120 Vac/240 Vac/480 Vac
- 120 Vac, 240 Vac, 480 Vac/115 Vdc/230 Vdc/550 Vdc
- 120 Vac, 240 Vac, 480 Vac/115 Vdc/230 Vdc
- 120 Vac max.
- 125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc
- 120 Vac/240 Vac
- Series Name
- LS
- UNSPSC Code
- 39122213
- Actuator
- Top Plunger
- Side Rotary
- Side Plunger
- Top Roller Plunger
- Wobble - Flexible Cable
- Wobble - Steel Wire
- Wobble - Coil Spring
- Side Roller Plunger
- Wobble - Spring Rod
- Operating Temperature : -29 °C to 71 °C [-20 °F to 160 °F]|-29 °C to 121 °C [-20 °F to 250 °F]
- Full Overtravel Force : 8,13 N m [6 in lb] max.
- Pretravel (PT) : 23° max.
- Sealed : Industrial
- Release Force : 0,02 N m [0.18 in lb] min.|35,59 N [8 oz] min.|0,03 N m [0.28 in lb] min.|8,90 N [2.0 lb] min.|0,08 N m [0.75 in lb] min.|0,04 N m [0.35 in lb] min.|4,45 N [1 lb] min.
- Housing Material : Zinc Die-Cast
- Operating Force (OF) : 0,19 N m [1.7 in lb] max.|0,51 N m [4.5 in lb] max.|10 N [36 oz] max.|15,57 N [3.5 lb] max.|31,14 N [7 lb] max.|40,03 N [9 lb] max.|0,34 N m [3 in lb] max.|0,11 N m [1 in lb] max.|0,21 N m [30 in oz] max.|1,39 N [5 oz] max.|0,28 N [2.5 in lb] max.
- Ampere Rating : 10 A Ind.|10 A Ind./0.8 A Res./0.4 Res./0.1 A Res.|10 A Ind./0.8 A Res./0.4 Res.
- Circuitry : 2NC 2NO DPDT Snap Action, Double-Break|1NC 1NO SPDT Snap Action, Double Break|1NC 1NO SPDT Snap Action, Maintained, Double Break|Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,1NC 1NO SPDT Snap Action,Double Break,1NC 1NO SPDT Snap Action,Double Break,Double Break,Double Break,Double Break,Double Break
- Sealing : NEMA 1, 3, 4, 6, 13
- Overtravel (OT) : 6,35 mm [0.25 in] min.|5,56 mm [0.219 in] min.|23° min.|30° min.
- UNSPSC Commodity : 39122213 Limit Switches
- Termination Type : 0.5 in - 14NPT Conduit|20 mm [0.79 in] Conduit|PG13,5,PG13,5|4-Pin Mini-Connector|PG13,5|12 foot Cable
- Product Type : MICRO SWITCH Compact Limit Switches
- Housing Type : Compact / Non Plug-In|Plug-In
- Differential Travel (DT) : 1,14 mm [0.045 in] max.|16° max.|12° max.
- Supply Voltage : 120 Vac,120 Vac,120 Vac,120 Vac,120 Vac,120 Vac,480 Vac/115 Vdc/230 Vdc/550 Vdc,120 Vac,480 Vac/115 Vdc/230 Vdc/550 Vdc,240 Vac|120 Vac/240 Vac/480 Vac|120 Vac, 240 Vac, 480 Vac/115 Vdc/230 Vdc/550 Vdc|120 Vac, 240 Vac, 480 Vac/115 Vdc/230 Vdc|120 Vac max.|125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc|120 Vac/240 Vac
- Series Name : LS
- UNSPSC Code : 39122213
- Actuator : Top Plunger|Side Rotary|Side Plunger|Top Roller Plunger|Wobble - Flexible Cable|Wobble - Steel Wire|Wobble - Coil Spring|Side Roller Plunger|Wobble - Spring Rod