Miniature Limit Switches
SZL-VL-S Series
Miniature housing. Direct opening contacts (side rotary only). IP67 sealing. 21 mm x 56 mm mounting centers. CCC/CE/cULus approvals
The SZL-VL-S Series miniature-type limit switch is designed for use in applications where limited mounting space is available. With IP67 seal rating, these switches are suitable for OEM machinery that requires a rugged and reliable limit switch capable of being mounted in space restricted applications. Its design enhances ease of wiring with ample wiring space, and has an optional cable gland for faster and more efficient wiring termination.
The SZL-VL-S Series switches have a split-housing design made of a die-cast body and head with glass-filled, flame-retardant thermoplastic cover. The cover is removable for easy access and ease of installation. Modular actuator head design allows for configurations to meet a variety of application needs. The SZL-VL-S are available globally and carry certifications for applications around the world.
Others
- Shock
- 30 g, conforming to IEC 60068-2-27
- Operating Temperature
- -20 °C to 70 °C [-4 °F to 158 °F]
- Pretravel (PT)
- 25°
- 2 mm [0.08 in]
- Vibration
- 10 g, 10 Hz to 55 Hz diplacement amplitude 0,75 mm, conforming to IEC 60068-2-6 (wobble excluded)
- Housing Material
- Metal and Thermoplastic
- Operating Force (OF)
- 18 Ncm [1.59 in-lb]
- 9 N [2.02 lb]
- 2 N [0.45 in-lb]
- Ampere Rating
- AC-15 A300 (380 Vac/0.5 A); DC-13 Q300 (220 Vdc/0.05 A)
- Circuitry
- 1 NC 1NO Snap Action
- Sealing
- IP67; NEMA 1, 12, 13
- Overtravel (OT)
- 70° min.
- 3,5 mm [0.14 in]
- 20° min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- Cable Gland
- Voltage
- 1890 Vac for metal housing; 1890 Vac between all terminals to enclosure after durability test
- Contact Material
- silver
- Differential Travel (DT)
- 15° max.
- 1,5 mm [0.06 in] ]max.
- Agency Approvals and Standards
- CCC, CE, cULus
- Series Name
- SZL-VL-S
- UNSPSC Code
- 39122213
- Actuator
- Cross Roller Plunger
- Wobble - Coil Spring with Plastic Rod
- Wobble - Steel Wire
- Side Rotary
- Top Pin Plunger
- Top Roller Plunger
- Wobble - Coil Spring
Others
- Shock
- 30 g, conforming to IEC 60068-2-27
- Operating Temperature
- -20 °C to 70 °C [-4 °F to 158 °F]
- Pretravel (PT)
- 25°
- 2 mm [0.08 in]
- Vibration
- 10 g, 10 Hz to 55 Hz diplacement amplitude 0,75 mm, conforming to IEC 60068-2-6 (wobble excluded)
- Housing Material
- Metal and Thermoplastic
- Operating Force (OF)
- 18 Ncm [1.59 in-lb]
- 9 N [2.02 lb]
- 2 N [0.45 in-lb]
- Ampere Rating
- AC-15 A300 (380 Vac/0.5 A); DC-13 Q300 (220 Vdc/0.05 A)
- Circuitry
- 1 NC 1NO Snap Action
- Sealing
- IP67; NEMA 1, 12, 13
- Overtravel (OT)
- 70° min.
- 3,5 mm [0.14 in]
- 20° min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- Cable Gland
- Voltage
- 1890 Vac for metal housing; 1890 Vac between all terminals to enclosure after durability test
- Contact Material
- silver
- Differential Travel (DT)
- 15° max.
- 1,5 mm [0.06 in] ]max.
- Agency Approvals and Standards
- CCC, CE, cULus
- Series Name
- SZL-VL-S
- UNSPSC Code
- 39122213
- Actuator
- Cross Roller Plunger
- Wobble - Coil Spring with Plastic Rod
- Wobble - Steel Wire
- Side Rotary
- Top Pin Plunger
- Top Roller Plunger
- Wobble - Coil Spring
- Shock : 30 g, conforming to IEC 60068-2-27
- Operating Temperature : -20 °C to 70 °C [-4 °F to 158 °F]
- Pretravel (PT) : 25°|2 mm [0.08 in]
- Vibration : 10 g, 10 Hz to 55 Hz diplacement amplitude 0,75 mm, conforming to IEC 60068-2-6 (wobble excluded)
- Housing Material : Metal and Thermoplastic
- Operating Force (OF) : 18 Ncm [1.59 in-lb]|9 N [2.02 lb]|2 N [0.45 in-lb]
- Ampere Rating : AC-15 A300 (380 Vac/0.5 A); DC-13 Q300 (220 Vdc/0.05 A)
- Circuitry : 1 NC 1NO Snap Action
- Sealing : IP67; NEMA 1, 12, 13
- Overtravel (OT) : 70° min.|3,5 mm [0.14 in]|20° min.
- UNSPSC Commodity : 39122213 Limit Switches
- Termination Type : Cable Gland
- Voltage : 1890 Vac for metal housing; 1890 Vac between all terminals to enclosure after durability test
- Contact Material : silver
- Differential Travel (DT) : 15° max.|1,5 mm [0.06 in] ]max.
- Agency Approvals and Standards : CCC, CE, cULus
- Series Name : SZL-VL-S
- UNSPSC Code : 39122213
- Actuator : Cross Roller Plunger|Wobble - Coil Spring with Plastic Rod|Wobble - Steel Wire|Side Rotary|Top Pin Plunger|Top Roller Plunger|Wobble - Coil Spring