Specialty Limit Switches
BAF Series
Metal housing. NEMA 1, 3, 4, 13 sealing. 101 mm x 41 mm mounting centers. UL/CSA approvals
The elastomer boot on the BAF1 Series sealed actuator versions protects the actuating mechanism and the internal basic switch from contaminants. There is a seal gasket between the cover plate and the enclosures on all versions. The cover plate is removed for ease of wiring and switch replacement without demounting the switch.
Others
- Operating Temperature
- -32 °C to 71 °C [-25 °F to 160 °F]
- Pretravel (PT)
- 15° max.
- 2,39 mm [0.094 in] max.
- 5,56 mm [0.219 in] max.
- Sealed
- Industrial
- Release Force
- 2,22 N [0.50 lb] min.
- Housing Material
- Aluminum Die-Cast
- Operating Force (OF)
- 11,2 N [2.5 lb] max.
- Ampere Rating
- 20 A Ind./0.5 A Res./0.25 A Res.
- 10 A Ind./0.3 A Res./0.15 A Res.
- Circuitry
- 1NC 1NO SPDT Snap Action
- 1NC 1NO SPDT Maintained
- 2NC 2NO DPDT Snap Action
- Sealing
- NEMA 1, 3, 4, 13
- NEMA 1
- Overtravel (OT)
- 5,56 mm [0.219 in] min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 0.5 in - 14NPT Conduit
- Product Type
- Enclosed Switches
- Operating Position (OP)
- 53,19 mm [2.094 in]
- Differential Travel (DT)
- 0,26 mm [.010 in] max.
- Supply Voltage
- 125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc
- 125 Vac, 250 Vac/125 Vdc/250 Vdc
- Agency Approvals and Standards
- UL, CSA
- Series Name
- BAF/DTF
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Arm
- Wobble - Coil Spring
- Manual Palm Button
- Top Plunger
- Top Plunger - Long
- Top Roller Plunger
Others
- Operating Temperature
- -32 °C to 71 °C [-25 °F to 160 °F]
- Pretravel (PT)
- 15° max.
- 2,39 mm [0.094 in] max.
- 5,56 mm [0.219 in] max.
- Sealed
- Industrial
- Release Force
- 2,22 N [0.50 lb] min.
- Housing Material
- Aluminum Die-Cast
- Operating Force (OF)
- 11,2 N [2.5 lb] max.
- Ampere Rating
- 20 A Ind./0.5 A Res./0.25 A Res.
- 10 A Ind./0.3 A Res./0.15 A Res.
- Circuitry
- 1NC 1NO SPDT Snap Action
- 1NC 1NO SPDT Maintained
- 2NC 2NO DPDT Snap Action
- Sealing
- NEMA 1, 3, 4, 13
- NEMA 1
- Overtravel (OT)
- 5,56 mm [0.219 in] min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 0.5 in - 14NPT Conduit
- Product Type
- Enclosed Switches
- Operating Position (OP)
- 53,19 mm [2.094 in]
- Differential Travel (DT)
- 0,26 mm [.010 in] max.
- Supply Voltage
- 125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc
- 125 Vac, 250 Vac/125 Vdc/250 Vdc
- Agency Approvals and Standards
- UL, CSA
- Series Name
- BAF/DTF
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Arm
- Wobble - Coil Spring
- Manual Palm Button
- Top Plunger
- Top Plunger - Long
- Top Roller Plunger
- Operating Temperature : -32 °C to 71 °C [-25 °F to 160 °F]
- Pretravel (PT) : 15° max.|2,39 mm [0.094 in] max.|5,56 mm [0.219 in] max.
- Sealed : Industrial
- Release Force : 2,22 N [0.50 lb] min.
- Housing Material : Aluminum Die-Cast
- Operating Force (OF) : 11,2 N [2.5 lb] max.
- Ampere Rating : 20 A Ind./0.5 A Res./0.25 A Res.|10 A Ind./0.3 A Res./0.15 A Res.
- Circuitry : 1NC 1NO SPDT Snap Action|1NC 1NO SPDT Maintained|2NC 2NO DPDT Snap Action
- Sealing : NEMA 1, 3, 4, 13|NEMA 1
- Overtravel (OT) : 5,56 mm [0.219 in] min.
- UNSPSC Commodity : 39122213 Limit Switches
- Termination Type : 0.5 in - 14NPT Conduit
- Product Type : Enclosed Switches
- Operating Position (OP) : 53,19 mm [2.094 in]
- Differential Travel (DT) : 0,26 mm [.010 in] max.
- Supply Voltage : 125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc|125 Vac, 250 Vac/125 Vdc/250 Vdc
- Agency Approvals and Standards : UL, CSA
- Series Name : BAF/DTF
- UNSPSC Code : 39122213
- Actuator : Top Roller Arm|Wobble - Coil Spring|Manual Palm Button|Top Plunger|Top Plunger - Long|Top Roller Plunger
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/10/2020
PDF 3.27 MB
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BAF/DTF Series High Capacity Enclosed Switches
2.48 MB
9/10/2020
PDF 2.48 MB
Manuals and Guides
Name
Description
File Size
Date
Size
PK 88181: Type F Enclosed Switches
467.06 KB
9/10/2020
PDF 467.06 KB
Brochure
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/10/2020
PDF 3.27 MB
MICRO SWITCH BAF/DTF Series High Capacity Enclosed Switches
2.48 MB
9/10/2020
PDF 2.48 MB
PK 88181: Type F Enclosed Switches
467.06 KB
9/10/2020
PDF 467.06 KB
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB