https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Specialty Limit Switches

BF Series

Plastic housing. NEMA 1, 3, 4, 13 sealing. UL approvals

Distributor Inventory

BF Series plastic enclosed basic switches are available with a wide variety of operators, and are designed for easy mounting and wiring. BF switches mount utilizing two (2) #6 screws installed through the two diametrically opposite mounting holes in the switch housing (2.312 in x 1.375 in spacing).

The BF switches are designed to allow mounting with the cover either towards or away from the mounting surface. Switches with lever type actuators are adjustable in two directions. The entire actuator can be rotated around its mounting bushing, and the angle of the lever can also be changed.

Others

  • Actuator
    • Top Plunger
    • Wobble - Plastic
    • Wobble - Spring Wire
    • Low Force Rod
    • Top Roller Arm
    • Wobble - Coil Spring
  • Sealing
    • NEMA 1, 3, 4, 13
  • Termination Type
    • 0.5 in - 14NPT Conduit
  • Housing Material
    • Plastic
  • Ampere Rating
    • 11A
    • 5A
  • Circuitry
    • 1NC 1NO SPDT Snap Action
  • Operating Temperature
    • -32 °C to 71 °C [-25 °F to 160 °F]
  • Sealed
    • Industrial
  • Operating Force (OF)
    • 3,61 N max. [13 oz max.]
    • 1,95 N [7 oz] max.
    • 10,56 N [38 oz] max.
    • 12,23 N [44 oz] max.
  • UNSPSC Commodity
    • 39122213 Limit Switches
  • Product Type
    • Enclosed Switches
  • Differential Travel (DT)
    • 1,65 mm [0.065 in] nom.
  • Supply Voltage
    • 125 Vac/250 Vac or 277 Vac
  • Agency Approvals and Standards
    • UL
  • Series Name
    • BF
  • UNSPSC Code
    • 39122213

Others

  • Actuator
    • Top Plunger
    • Wobble - Plastic
    • Wobble - Spring Wire
    • Low Force Rod
    • Top Roller Arm
    • Wobble - Coil Spring
  • Sealing
    • NEMA 1, 3, 4, 13
  • Termination Type
    • 0.5 in - 14NPT Conduit
  • Housing Material
    • Plastic
  • Ampere Rating
    • 11A
    • 5A
  • Circuitry
    • 1NC 1NO SPDT Snap Action
  • Operating Temperature
    • -32 °C to 71 °C [-25 °F to 160 °F]
  • Sealed
    • Industrial
  • Operating Force (OF)
    • 3,61 N max. [13 oz max.]
    • 1,95 N [7 oz] max.
    • 10,56 N [38 oz] max.
    • 12,23 N [44 oz] max.
  • UNSPSC Commodity
    • 39122213 Limit Switches
  • Product Type
    • Enclosed Switches
  • Differential Travel (DT)
    • 1,65 mm [0.065 in] nom.
  • Supply Voltage
    • 125 Vac/250 Vac or 277 Vac
  • Agency Approvals and Standards
    • UL
  • Series Name
    • BF
  • UNSPSC Code
    • 39122213
  • Operating Temperature : -32 °C to 71 °C [-25 °F to 160 °F]
  • Sealed : Industrial
  • Housing Material : Plastic
  • Operating Force (OF) : 3,61 N max. [13 oz max.]|1,95 N [7 oz] max.|10,56 N [38 oz] max.|12,23 N [44 oz] max.
  • Ampere Rating : 11A|5A
  • Circuitry : 1NC 1NO SPDT Snap Action
  • Sealing : NEMA 1, 3, 4, 13
  • UNSPSC Commodity : 39122213 Limit Switches
  • Termination Type : 0.5 in - 14NPT Conduit
  • Product Type : Enclosed Switches
  • Differential Travel (DT) : 1,65 mm [0.065 in] nom.
  • Supply Voltage : 125 Vac/250 Vac or 277 Vac
  • Agency Approvals and Standards : UL
  • Series Name : BF
  • UNSPSC Code : 39122213
  • Actuator : Top Plunger|Wobble - Plastic|Wobble - Spring Wire|Low Force Rod|Top Roller Arm|Wobble - Coil Spring
Manuals and Guides
Name
Description
File Size
Date
Size
PK 88270: BF Plastic enclosed switch
217.91 KB
12/3/2020
PDF 217.91 KB
Limit Switches and Machine Safety Range Guide
8.05 MB
12/3/2020
PDF 8.05 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
12/3/2020
PDF 3.27 MB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
3/23/2021
PDF 986.65 KB
Catalog
Name
Description
File Size
Date
Size
Plastic Enclosed Switches BF Series
345.22 KB
12/3/2020
PDF 345.22 KB
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
12/3/2020
PDF 3.27 MB
Plastic Enclosed Switches BF Series
345.22 KB
12/3/2020
PDF 345.22 KB
PK 88270: BF Plastic enclosed switch
217.91 KB
12/3/2020
PDF 217.91 KB
Limit Switches and Machine Safety Range Guide
8.05 MB
12/3/2020
PDF 8.05 MB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
3/23/2021
PDF 986.65 KB
Image
SKU
Description
alt
BFL1-BL1
MICRO SWITCH BF Series Enclosed Switches, Roller Arm - Adjustable, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BW4
MICRO SWITCH BF Series Enclosed Switches, Wobble - Spring Wire Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-AW2
MICRO SWITCH BF Series Enclosed Switches, Wobble - Plastic Rod Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BW1
MICRO SWITCH BF Series Enclosed Switches, Wobble - Coil Spring Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator