Compact and Standard Safety Switches
GSS Series
EN50041 and EN50047 mounting. Global standards. Metal or plastic housing. UL, CSA, CE, SIL3. Silver & gold contacts
Honeywell’s GSS Series electromechanical safety switches are comprised of different groups of safety switches which are designed to EN50041 or 50047 standards. GSS Series switches are agency certified for global applications. They feature positive opening normally closed contacts.
The red body color of the switch easily identifies the switch for safety applications. Although the switches are designed for safety applications, these switches can also be applied in non-safety applications. The GSA Series metal limit switches are designed to the EN50041 standard with the 30 x 60 mm mounting pattern. Available with up to four contacts and a variety of actuator heads, the GSA Series limit switches are suitable for wide variety of applications.
Others
- Shock
- 50 g per IEC 68-2-27
- Operating Temperature
- -25 °C to 85 °C [-13 °F to 185 °F]
- Vibration
- 10 g per IEC 68-2-6
- Housing Material
- Zinc Die-Cast
- Plastic
- Switch Type
- 2NC Direct Opening, Slow Action
- 4NC Direct Opening, Slow Action
- 1NC/1NO Direct Opening, Snap Action
- 3NC/1NO Direct Opening, Slow Action, BBM
- Ampere Rating
- 100 mA to 10 A (Thermal)
- 1 mA to 100 mA Low Energy
- Sealing
- IP67; NEMA 1, 4, 12, 13, EN60529
- IP66; NEMA 1, 12, 13, EN60529
- IP66; NEMA 1, 4, 12, 13, EN60529
- UNSPSC Commodity
- 39122205 Safety Switches
- Expected Mechanical Life
- 10 Million
- 15 Million
- 1 Million
- Termination Type
- 1/2 NPT
- 20 mm
- Product Type
- Safety Limit Switch
- Voltage
- 600 Vac and 250 Vdc max.
- 1 Vac/Vdc to 50 Vac/Vdc
- Contact Material
- Silver
- Gold-plated
- Housing Type
- EN50041
- EN50047
- EN50047 Compatible
- Agency Approvals and Standards
- UL, CE, CSA, SIL 3 capable
- Series Name
- GSS
- UNSPSC Code
- 39122205
- Actuator
- Top Pin Plunger
- Side Rotary, Metal Roller
- Top Roller Plunger
Others
- Shock
- 50 g per IEC 68-2-27
- Operating Temperature
- -25 °C to 85 °C [-13 °F to 185 °F]
- Vibration
- 10 g per IEC 68-2-6
- Housing Material
- Zinc Die-Cast
- Plastic
- Switch Type
- 2NC Direct Opening, Slow Action
- 4NC Direct Opening, Slow Action
- 1NC/1NO Direct Opening, Snap Action
- 3NC/1NO Direct Opening, Slow Action, BBM
- Ampere Rating
- 100 mA to 10 A (Thermal)
- 1 mA to 100 mA Low Energy
- Sealing
- IP67; NEMA 1, 4, 12, 13, EN60529
- IP66; NEMA 1, 12, 13, EN60529
- IP66; NEMA 1, 4, 12, 13, EN60529
- UNSPSC Commodity
- 39122205 Safety Switches
- Expected Mechanical Life
- 10 Million
- 15 Million
- 1 Million
- Termination Type
- 1/2 NPT
- 20 mm
- Product Type
- Safety Limit Switch
- Voltage
- 600 Vac and 250 Vdc max.
- 1 Vac/Vdc to 50 Vac/Vdc
- Contact Material
- Silver
- Gold-plated
- Housing Type
- EN50041
- EN50047
- EN50047 Compatible
- Agency Approvals and Standards
- UL, CE, CSA, SIL 3 capable
- Series Name
- GSS
- UNSPSC Code
- 39122205
- Actuator
- Top Pin Plunger
- Side Rotary, Metal Roller
- Top Roller Plunger
- Shock : 50 g per IEC 68-2-27
- Operating Temperature : -25 °C to 85 °C [-13 °F to 185 °F]
- Vibration : 10 g per IEC 68-2-6
- Housing Material : Zinc Die-Cast|Plastic
- Switch Type : 2NC Direct Opening, Slow Action|4NC Direct Opening, Slow Action|1NC/1NO Direct Opening, Snap Action|3NC/1NO Direct Opening, Slow Action, BBM
- Ampere Rating : 100 mA to 10 A (Thermal)|1 mA to 100 mA Low Energy
- Sealing : IP67; NEMA 1, 4, 12, 13, EN60529|IP66; NEMA 1, 12, 13, EN60529|IP66; NEMA 1, 4, 12, 13, EN60529
- UNSPSC Commodity : 39122205 Safety Switches
- Expected Mechanical Life : 10 Million|15 Million|1 Million
- Termination Type : 1/2 NPT|20 mm
- Product Type : Safety Limit Switch
- Voltage : 600 Vac and 250 Vdc max.|1 Vac/Vdc to 50 Vac/Vdc
- Contact Material : Silver|Gold-plated
- Housing Type : EN50041|EN50047|EN50047 Compatible
- Agency Approvals and Standards : UL, CE, CSA, SIL 3 capable
- Series Name : GSS
- UNSPSC Code : 39122205
- Actuator : Top Pin Plunger|Side Rotary, Metal Roller|Top Roller Plunger