Non-Contact Switches
FF3 Series
Barrel mounting. 30 mm. Up to two safety contacts. One indicator contact. Plastic housing. IP67. CE, UL
The FF3 Series is an 30 mm barrel (thread) mounting, magnetically actuated safety switch with up to two safety contacts and one indicator contact. The barrel, thread, mount design is easy to install to the frame of a machine guard and allows for flush mounting, reducing potential switch damage and space constraint issues. Sealed to IP67 enabling use in most harsh environments.
Others
- Shock
- 10 g
- Operating Temperature
- -10 °C to 55 °C [14 °F to 131 °F]
- Vibration
- 50 Hz to 100 Hz
- Housing Material
- Red ABS Resin Filled
- Switch Type
- 2NC
- 2NC/1NO
- Sealing
- IP67
- UNSPSC Commodity
- 39122205 Safety Switches
- Product Type
- Safety Limit Switch
- Voltage
- 30 Vdc/1 A Inductive/Resistive
- 230 Vac/2 A
- Housing Type
- 30 mm Barrel Switch and Actuator
- Cable Length
- 3 m prewired
- Agency Approvals and Standards
- UL, CE
- Series Name
- FF
- UNSPSC Code
- 39122205
- Actuator
- Non-contact Barrel
Others
- Shock
- 10 g
- Operating Temperature
- -10 °C to 55 °C [14 °F to 131 °F]
- Vibration
- 50 Hz to 100 Hz
- Housing Material
- Red ABS Resin Filled
- Switch Type
- 2NC
- 2NC/1NO
- Sealing
- IP67
- UNSPSC Commodity
- 39122205 Safety Switches
- Product Type
- Safety Limit Switch
- Voltage
- 30 Vdc/1 A Inductive/Resistive
- 230 Vac/2 A
- Housing Type
- 30 mm Barrel Switch and Actuator
- Cable Length
- 3 m prewired
- Agency Approvals and Standards
- UL, CE
- Series Name
- FF
- UNSPSC Code
- 39122205
- Actuator
- Non-contact Barrel
- Shock : 10 g
- Operating Temperature : -10 °C to 55 °C [14 °F to 131 °F]
- Vibration : 50 Hz to 100 Hz
- Housing Material : Red ABS Resin Filled
- Switch Type : 2NC|2NC/1NO
- Sealing : IP67
- UNSPSC Commodity : 39122205 Safety Switches
- Product Type : Safety Limit Switch
- Voltage : 30 Vdc/1 A Inductive/Resistive|230 Vac/2 A
- Housing Type : 30 mm Barrel Switch and Actuator
- Cable Length : 3 m prewired
- Agency Approvals and Standards : UL, CE
- Series Name : FF
- UNSPSC Code : 39122205
- Actuator : Non-contact Barrel
Data Sheet
Name
Description
File Size
Date
Size
FF2 and FF3 Series Magnetically Actuated Non-Contact Barrel Safety Switches
712.16 KB
1/15/2021
PDF 712.16 KB
Manuals and Guides
Name
Description
File Size
Date
Size
50026830: FF Series Magnetically Actuated Safety Interlock Switches
455.5 KB
9/11/2020
PDF 455.5 KB
Brochure
Name
Description
File Size
Date
Size
Electromechanical Safety Switch Product Selection Guide
355.99 KB
9/11/2020
PDF 355.99 KB
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB
Catalog
Name
Description
File Size
Date
Size
MICRO SWITCH Safety Switches Comparison
491.94 KB
9/11/2020
PDF 491.94 KB
Name
Description
File Size
Date
Size
Electromechanical Safety Switch Product Selection Guide
355.99 KB
9/11/2020
PDF 355.99 KB
MICRO SWITCH Safety Switches Comparison
491.94 KB
9/11/2020
PDF 491.94 KB
50026830: FF Series Magnetically Actuated Safety Interlock Switches
455.5 KB
9/11/2020
PDF 455.5 KB
FF2 and FF3 Series Magnetically Actuated Non-Contact Barrel Safety Switches
712.16 KB
1/15/2021
PDF 712.16 KB
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB