Toggle Switches
ET Series
Magnetically held toggle. MIL-S-5594. 7 A max.. Fine silver contacts. Screw, leadwire, and turret terminations
MICRO SWITCH ET Series toggle switches are a specialty type of toggle switch with an electrical latching mechanism. The latching mechanism (internal solenoid in the switch) is designed to hold the momentary switch contacts closed once the toggle switch has been manually actuated. An auxiliary set or remote set of contacts opens the solenoid circuit of the switch and releases the toggle lever mechanism while opening the switch contacts which were held closed.
To fulfill a variety of applications, the ET toggle switches are available with up to four poles, with two or three toggle lever positions, with or without lever locks. Most ET Series toggle switches mount in the popular size 15/32 inch diameter hole. ET toggle switches are designed to the military standards of SAE AS55941 with many of the switches being military qualified.
Others
- UNSPSC Commodity
- 39122211 Toggle Switch
- Mounting
- Bushing 15/32 in
- Circuitry/Operating action
- https://sensing.honeywell.com/client_asset/document/1/6/2/8/8/4/document_FF82D22E-E01E-4ADF-16EBB051EA9B2ADB.jpg
- https://sensing.honeywell.com/client_asset/document/3/5/1/9/4/document_60D47487-01F9-D60F-4D33F678FFEC4532.gif
- https://sensing.honeywell.com/client_asset/document/3/5/1/6/9/document_60D36900-CB03-0CDE-82DE92D8BC8DA4A1.gif
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/1/document_040B252E-09C1-768C-00026BA32F4A6BCA.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/8/document_03FBF308-A344-F410-F46503E1B213C667.jpg
- https://sensing.honeywell.com/client_asset/document/3/5/1/8/9/document_60D43E86-E271-D675-038B17040A801CFD.gif
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/7/document_03F76D97-C4CC-3F87-E0A7D4D75E217242.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/0/document_03CC366E-B921-3FF4-B45E4FD7F1B386EC.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/4/document_03E746C4-E1CB-193E-E06D3FEB541C2863.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/8/8/3/document_FF81FF2B-E329-12FB-1C68449F0B667606.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/9/document_03FF24D7-DCF1-E8BF-C9D481C8B14E9AD9.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/0/document_0408F9BA-9FCF-CC31-73BA3C3D155CCD5D.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/2/document_0411E839-CD29-619B-91AD8624222C32E2.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/6/document_03EFB665-DC52-F217-77D6A0DC661C4E1E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/3/document_04179720-D2C4-BC91-CECF1A5F9C5F23ED.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/8/8/2/document_FF7A92CB-CAB7-D5F4-DD8686DEE7B56F69.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/4/document_041C6BBD-B91D-585C-C3E981C07FFC7D75.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/1/document_03CEEB49-9701-EE06-5CF109E31FB02577.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/2/9/document_03C8DC7F-B3C8-E38C-6668A326A87727E0.jpg
- https://sensing.honeywell.com/client_asset/document/3/5/1/8/0/document_60D3DFF3-D043-F942-141B5CAB2DD79192.gif
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/2/8/document_03C80B47-EF31-2502-6754C9D69890C490.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/8/7/9/document_FF6867B5-91E2-332B-4D9F06E5E69045AC.jpg
- Action
- Electrically held, 2 position
- Electrically held, 3 position
- Product Type
- MICRO SWITCH Toggle Switch
- Ampere/Voltage Range (Resistive Load)
- 0.1 A to 1.0 A at 0.5 Vac to 115 Vac
- 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
- 0.1 A to 1.0 A at 0.5 Vdc to 28 Vdc
- 0.1 A to 7.0 A at 0.5 Vdc to 28 Vdc
- 0.1 A to 5.0 A at 0.5 Vac to 115 Vac
- 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc
- UL/CSA
- Most catalog listings qualified to SAE AS55941
- Series Name
- ET
- Termination
- Solder
- Leadwire
- Solder T type
- Connector
- Receptacle
- Screw
- Solder T2 type
- Circuitry
- 4PDT
- SPDT
- DPDT
- DPNO
- 4PST
- 3PDT
- UNSPSC Code
- 39122211
Others
- UNSPSC Commodity
- 39122211 Toggle Switch
- Mounting
- Bushing 15/32 in
- Circuitry/Operating action
- https://sensing.honeywell.com/client_asset/document/1/6/2/8/8/4/document_FF82D22E-E01E-4ADF-16EBB051EA9B2ADB.jpg
- https://sensing.honeywell.com/client_asset/document/3/5/1/9/4/document_60D47487-01F9-D60F-4D33F678FFEC4532.gif
- https://sensing.honeywell.com/client_asset/document/3/5/1/6/9/document_60D36900-CB03-0CDE-82DE92D8BC8DA4A1.gif
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/1/document_040B252E-09C1-768C-00026BA32F4A6BCA.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/8/document_03FBF308-A344-F410-F46503E1B213C667.jpg
- https://sensing.honeywell.com/client_asset/document/3/5/1/8/9/document_60D43E86-E271-D675-038B17040A801CFD.gif
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/7/document_03F76D97-C4CC-3F87-E0A7D4D75E217242.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/0/document_03CC366E-B921-3FF4-B45E4FD7F1B386EC.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/4/document_03E746C4-E1CB-193E-E06D3FEB541C2863.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/8/8/3/document_FF81FF2B-E329-12FB-1C68449F0B667606.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/9/document_03FF24D7-DCF1-E8BF-C9D481C8B14E9AD9.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/0/document_0408F9BA-9FCF-CC31-73BA3C3D155CCD5D.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/2/document_0411E839-CD29-619B-91AD8624222C32E2.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/6/document_03EFB665-DC52-F217-77D6A0DC661C4E1E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/3/document_04179720-D2C4-BC91-CECF1A5F9C5F23ED.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/8/8/2/document_FF7A92CB-CAB7-D5F4-DD8686DEE7B56F69.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/4/document_041C6BBD-B91D-585C-C3E981C07FFC7D75.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/1/document_03CEEB49-9701-EE06-5CF109E31FB02577.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/2/9/document_03C8DC7F-B3C8-E38C-6668A326A87727E0.jpg
- https://sensing.honeywell.com/client_asset/document/3/5/1/8/0/document_60D3DFF3-D043-F942-141B5CAB2DD79192.gif
- https://sensing.honeywell.com/client_asset/document/1/6/2/9/2/8/document_03C80B47-EF31-2502-6754C9D69890C490.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/8/7/9/document_FF6867B5-91E2-332B-4D9F06E5E69045AC.jpg
- Action
- Electrically held, 2 position
- Electrically held, 3 position
- Product Type
- MICRO SWITCH Toggle Switch
- Ampere/Voltage Range (Resistive Load)
- 0.1 A to 1.0 A at 0.5 Vac to 115 Vac
- 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
- 0.1 A to 1.0 A at 0.5 Vdc to 28 Vdc
- 0.1 A to 7.0 A at 0.5 Vdc to 28 Vdc
- 0.1 A to 5.0 A at 0.5 Vac to 115 Vac
- 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc
- UL/CSA
- Most catalog listings qualified to SAE AS55941
- Series Name
- ET
- Termination
- Solder
- Leadwire
- Solder T type
- Connector
- Receptacle
- Screw
- Solder T2 type
- Circuitry
- 4PDT
- SPDT
- DPDT
- DPNO
- 4PST
- 3PDT
- UNSPSC Code
- 39122211
- UNSPSC Commodity : 39122211 Toggle Switch
- Mounting : Bushing 15/32 in
- Circuitry/Operating action : https://sensing.honeywell.com/client_asset/document/1/6/2/8/8/4/document_FF82D22E-E01E-4ADF-16EBB051EA9B2ADB.jpg|https://sensing.honeywell.com/client_asset/document/3/5/1/9/4/document_60D47487-01F9-D60F-4D33F678FFEC4532.gif|https://sensing.honeywell.com/client_asset/document/3/5/1/6/9/document_60D36900-CB03-0CDE-82DE92D8BC8DA4A1.gif|https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/1/document_040B252E-09C1-768C-00026BA32F4A6BCA.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/8/document_03FBF308-A344-F410-F46503E1B213C667.jpg|https://sensing.honeywell.com/client_asset/document/3/5/1/8/9/document_60D43E86-E271-D675-038B17040A801CFD.gif|https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/7/document_03F76D97-C4CC-3F87-E0A7D4D75E217242.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/0/document_03CC366E-B921-3FF4-B45E4FD7F1B386EC.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/4/document_03E746C4-E1CB-193E-E06D3FEB541C2863.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/8/8/3/document_FF81FF2B-E329-12FB-1C68449F0B667606.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/9/document_03FF24D7-DCF1-E8BF-C9D481C8B14E9AD9.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/0/document_0408F9BA-9FCF-CC31-73BA3C3D155CCD5D.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/2/document_0411E839-CD29-619B-91AD8624222C32E2.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/6/document_03EFB665-DC52-F217-77D6A0DC661C4E1E.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/3/document_04179720-D2C4-BC91-CECF1A5F9C5F23ED.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/8/8/2/document_FF7A92CB-CAB7-D5F4-DD8686DEE7B56F69.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/9/4/4/document_041C6BBD-B91D-585C-C3E981C07FFC7D75.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/9/3/1/document_03CEEB49-9701-EE06-5CF109E31FB02577.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/9/2/9/document_03C8DC7F-B3C8-E38C-6668A326A87727E0.jpg|https://sensing.honeywell.com/client_asset/document/3/5/1/8/0/document_60D3DFF3-D043-F942-141B5CAB2DD79192.gif|https://sensing.honeywell.com/client_asset/document/1/6/2/9/2/8/document_03C80B47-EF31-2502-6754C9D69890C490.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/8/7/9/document_FF6867B5-91E2-332B-4D9F06E5E69045AC.jpg
- Action : Electrically held, 2 position|Electrically held, 3 position
- Product Type : MICRO SWITCH Toggle Switch
- Ampere/Voltage Range (Resistive Load) : 0.1 A to 1.0 A at 0.5 Vac to 115 Vac|0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc|0.1 A to 1.0 A at 0.5 Vdc to 28 Vdc|0.1 A to 7.0 A at 0.5 Vdc to 28 Vdc|0.1 A to 5.0 A at 0.5 Vac to 115 Vac|0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc
- UL/CSA : Most catalog listings qualified to SAE AS55941
- Series Name : ET
- Termination : Solder|Leadwire|Solder T type|Connector|Receptacle|Screw|Solder T2 type
- Circuitry : 4PDT|SPDT|DPDT|DPNO|4PST|3PDT
- UNSPSC Code : 39122211