General Purpose Accelerometers
Honeywell general purpose piezoelectric and piezoresistive accelerometers are suitable for use in a variety of general purpose industrial and laboratory testing and monitoring applications. The all welded stainless steel or anodized aluminum construction (Model JTF) combined with low impedance strain gages, and frequency ranges from DC up to 10 kHZ, provide highly accurate and reliable vibration readings even in some of the most rugged and harsh industrial environments.