Donut Style Load Cells
Model 3632
Compression only. Range of 25,000 lb, 50,000 lb & 100,000 lb. ±0.25 %FS accuracy. Compact carbon steel column construction.
Model 3632 compression donut load cell features a smooth thru-hole design for use in applications which require the load structure to pass through the cell. The hollow load cells are available for compression only loads in capacities of 25,000 lb, 50,000 lb and 100,000 lb. For optimum performance, this load cell must be mounted between load surfaces which are flat and parallel.
Features
- 25000 lb to 100000 lb range
- Thru-hole design
- Compact column construction
- mV/V output
- 0.15 % linearity