Long Stroke LVDTs
Honeywell long stroke displacement transducers (LVDTs) are designed for measuring static and dynamic displacements from ±0.5 in up to ±18.5 in., depending on model chosen. They are constructed of stainless steel for durability in harsh, industrial environments, and achieve an impressive 0.25% full scale non-linearity.