Long Stroke LVDTs
Model JEC-AG Series
dc-dc long stroke displacement transducers. Captive guided spring return armature. ±0.5 in to ±3.0 in ranges. ±0.25% F.S. non-linearity
Model JEC-AG DC-DC Long Stroke Displacement Transducer with captive guided spring return armature, ranges from ± 0.5 to ± 3.0 in and an accuracy of ± 0.25% of full scale. Output of either ± 5 vdc or 0 to 10 vdc with supply that can operate with either a dual power supply of ± 12 vdc to ± 20 vdc or a single power supply of 24 to 40 vdc. Unit can operate from a temperature of -58°F to +176°F and is constructed with a stainless steel body and has a 6 ft long multiconductor shielded cable.
Features
- Stainless steel construction
- Enhanced life cycle
- Voltage regulation
- Reverse polarity protected
- Single or dual supply wiring (field selectable)
- Captive guided spring return armature
Others
- Element Type
- dc-dc type displacement transducer
- Product
- 060-H032-01
- 060-H032-02
- Amplifed/Unamplified
- Amplified
- Armature Type
- Captive guided spring return
- Product Dimensions
- Ø20,57 mm x 190,5 mm L [Ø0.81 in x 7.5 in L]
- Ø20,57 mm x 209,6 mm L [Ø0.81 in x 8.25 in L]
- Power Supply (Dual)
- ±12 Vdc to ±20 Vdc @ 30 mA
- Temperature Effect (Span)
- 0.017 %FS/°F max.
- Reverse Polarity Protection
- Yes
- Temperature Effect (Zero)
- 0.006 %FS/°F max.
- Ripple Power Supply
- 30 mV peak to peak
- Output Impedance
- 2 ohm
- Polarity
- Output is positive for outward stroke
- Output Load
- 2000 ohm with three-wire supply; 20000 ohm with floating supply
- Case Material
- Stainless steel
- Operating Temperature
- -50 °C to 80 °C [-58 °F to 176 °F]
- Spring Rate
- 2 oz/in
- Order Code
- AY322HP
- AY322HQ
- Probe Material
- Stainless steel
- Power Supply (Single)
- 24 Vdc to 40 Vdc @ 30 mA
- Range
- ±12,7 mm [±0.5 in]
- ±25,4 mm [±1.0 in]
- Probe Thread
- Not applicable
- Spring Force @ Center
- 4 oz/in
- Weight (Total)
- 226,8 g [8.0 oz]
- 283,5 g [10 oz]
- Isolation
- 1000 V input to output
- Series Name
- JEC-AG
- Electrical Termination
- Multiconductor shielded cable (1,83 m [6 ft])
- Output Sensitivity
- ±5 Vdc or 0 Vdc to 10 Vdc (field selectable)
Others
- Element Type
- dc-dc type displacement transducer
- Product
- 060-H032-01
- 060-H032-02
- Amplifed/Unamplified
- Amplified
- Armature Type
- Captive guided spring return
- Product Dimensions
- Ø20,57 mm x 190,5 mm L [Ø0.81 in x 7.5 in L]
- Ø20,57 mm x 209,6 mm L [Ø0.81 in x 8.25 in L]
- Power Supply (Dual)
- ±12 Vdc to ±20 Vdc @ 30 mA
- Temperature Effect (Span)
- 0.017 %FS/°F max.
- Reverse Polarity Protection
- Yes
- Temperature Effect (Zero)
- 0.006 %FS/°F max.
- Ripple Power Supply
- 30 mV peak to peak
- Output Impedance
- 2 ohm
- Polarity
- Output is positive for outward stroke
- Output Load
- 2000 ohm with three-wire supply; 20000 ohm with floating supply
- Case Material
- Stainless steel
- Operating Temperature
- -50 °C to 80 °C [-58 °F to 176 °F]
- Spring Rate
- 2 oz/in
- Order Code
- AY322HP
- AY322HQ
- Probe Material
- Stainless steel
- Power Supply (Single)
- 24 Vdc to 40 Vdc @ 30 mA
- Range
- ±12,7 mm [±0.5 in]
- ±25,4 mm [±1.0 in]
- Probe Thread
- Not applicable
- Spring Force @ Center
- 4 oz/in
- Weight (Total)
- 226,8 g [8.0 oz]
- 283,5 g [10 oz]
- Isolation
- 1000 V input to output
- Series Name
- JEC-AG
- Electrical Termination
- Multiconductor shielded cable (1,83 m [6 ft])
- Output Sensitivity
- ±5 Vdc or 0 Vdc to 10 Vdc (field selectable)
- Element Type : dc-dc type displacement transducer
- Product : 060-H032-01|060-H032-02
- Amplifed/Unamplified : Amplified
- Armature Type : Captive guided spring return
- Product Dimensions : Ø20,57 mm x 190,5 mm L [Ø0.81 in x 7.5 in L]|Ø20,57 mm x 209,6 mm L [Ø0.81 in x 8.25 in L]
- Power Supply (Dual) : ±12 Vdc to ±20 Vdc @ 30 mA
- Temperature Effect (Span) : 0.017 %FS/°F max.
- Reverse Polarity Protection : Yes
- Temperature Effect (Zero) : 0.006 %FS/°F max.
- Ripple Power Supply : 30 mV peak to peak
- Output Impedance : 2 ohm
- Polarity : Output is positive for outward stroke
- Output Load : 2000 ohm with three-wire supply; 20000 ohm with floating supply
- Case Material : Stainless steel
- Operating Temperature : -50 °C to 80 °C [-58 °F to 176 °F]
- Spring Rate : 2 oz/in
- Order Code : AY322HP|AY322HQ
- Probe Material : Stainless steel
- Power Supply (Single) : 24 Vdc to 40 Vdc @ 30 mA
- Range : ±12,7 mm [±0.5 in]|±25,4 mm [±1.0 in]
- Probe Thread : Not applicable
- Spring Force @ Center : 4 oz/in
- Weight (Total) : 226,8 g [8.0 oz]|283,5 g [10 oz]
- Isolation : 1000 V input to output
- Series Name : JEC-AG
- Electrical Termination : Multiconductor shielded cable (1,83 m [6 ft])
- Output Sensitivity : ±5 Vdc or 0 Vdc to 10 Vdc (field selectable)