https://sps.honeywell.com/us/en/search-results.html

Analog Telemetry (WDC) Torque Transducers

Model 2106

Model 2106 Rotary Measurement System. 6 Channel System, Induced Power. No Batteries Required. Wireless Telemetry

Model 2101 Series

Configure Product

The Model 2100 series rotary torque measurement systems are often well suited for both short- and long-term testing and monitoring of torque or strain on rotating applications where other measurement methods are affected by vibration, dust, moisture, high RPMs, and large axial/radial shaft movements.

Utilizing an existing customer gage shaft assembly, the Honeywell Model 2100 Series Rotary Torque Measurement System takes the strain data from a rotating bridge assembly and converts it to a high level output via wireless telemetry. A combination of up to six transmitters and receivers operating on different frequencies will provide up to six points of measurement on the same shaft. Please contact the factory if more than six points of measurement are required. A scalable analog output and numeric display readout on the receiver provides an electrical and visual indication of the measurement. The receiver provides controls for gain and zero adjustments, display scaling, and IPS power setting.

Features
  • Quick short-term installation
  • 6 channels of measurement
  • Induced power, no batteries required
  • Wireless telemetry
  • Custom machined, clamp-on collar machined to fit each application
  • Custom machined collar assembly, stationary loop antenna, induced power supply (IPS), and receiver are pre-tested as a set at the factory, enabling quick installation and setup of the system for the user
Data Sheet
Name
Description
File Size
Date
Size
Test & MeasurementTorque Accessories Datasheet
585.15 KB
9/11/2020
PDF 585.15 KB
Brochure
Name
Description
File Size
Date
Size
White Paper: New Ways to Measure Torque
195.77 KB
9/11/2020
PDF 195.77 KB
T&M Overview Brochure
418.77 KB
9/11/2020
PDF 418.77 KB
White Paper
Name
Description
File Size
Date
Size
T&M Torque Transducer Range Guide
3.05 MB
9/11/2020
PDF 3.05 MB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
1.94 MB
9/11/2020
PDF 1.94 MB
Name
Description
File Size
Date
Size
White Paper: New Ways to Measure Torque
195.77 KB
9/11/2020
PDF 195.77 KB
T&M Torque Transducer Range Guide
3.05 MB
9/11/2020
PDF 3.05 MB
T&M Overview Brochure
418.77 KB
9/11/2020
PDF 418.77 KB
Aerospace Test and Measurement Capabilities
1.94 MB
9/11/2020
PDF 1.94 MB
Test & MeasurementTorque Accessories Datasheet
585.15 KB
9/11/2020
PDF 585.15 KB