Labels & Tags
Duratherm II Direct Thermal Paper Label
Duratherm II Direct Thermal Paper Label
Honeywell offers you a wide variety of labels and tags to support different printing technologies and your different application needs. Both paper and synthetic barcode labels are available, for use with both direct thermal and thermal transfer printers.We treat our Duratherm™: direct thermal paper labels with a heat-sensitive layer and image them through direct contact with the printhead. We also offer direct thermal products with a top coat. It provides enhanced durability for your applications where high humidity and surface abrasion are a concern.
- Low Abrasion Resistance.
- Indoor Only.
- Min. App. Temp. 32°:F Service Temp. -4°: to 120°:F.
- Low Chemical Resistance
Our direct thermal paper label stock is available in an assortment of popular sizes for high-quality, cost-effective printing across multiple environments and applications.Direct thermal labels do not require a ribbon to print, making them ideal for applications in which confidentiality is critical. Direct thermal printer supplies are coated with a heat-sensitive layer that is imaged through direct contact with the printhead. The result is a pattern of black dots forming text, barcodes, or graphics.Our Duratherm™: product portfolio includes a broad range of printer supply products that match performance to your specific application needs and deliver excellent print quality for all industry requirements. The Duratherm offering includes direct thermal labels for use with both visible and infrared scanning devices designed to perform in environments of high humidity, high surface abrasion, as well as in applications demanding fast print speed.
Features
- Form Factors
- Roll
- Fanfold
- Application
- Transportation & Logistics
- Receiving
- Work in Progress
- Cross-Docking
- Shipping
- Pick Tickets
- For Use With
- Printer
- Facestock Material
- Paper
- Product Type
- Label
- Compatible Ribbon
- N/A
Dimensions
- Roll Diameters
- 2.6 inch
- 2.5 inch
- 8 inch
- 2.25 inch
- 5 inch
- Core Sizes
- 3
- 0.75
- 1
Printing Specifications
- Print Method
- Direct Thermal
Media
- Adhesive Types
- Permanent Acrylic
Features
- Form Factors
- Roll
- Fanfold
- Application
- Transportation & Logistics
- Receiving
- Work in Progress
- Cross-Docking
- Shipping
- Pick Tickets
- For Use With
- Printer
- Facestock Material
- Paper
- Product Type
- Label
- Compatible Ribbon
- N/A
Dimensions
- Roll Diameters
- 2.6 inch
- 2.5 inch
- 8 inch
- 2.25 inch
- 5 inch
- Core Sizes
- 3
- 0.75
- 1
Printing Specifications
- Print Method
- Direct Thermal
Media
- Adhesive Types
- Permanent Acrylic
- Form Factors : Roll|Fanfold
- Application : Transportation & Logistics|Receiving|Work in Progress|Cross-Docking|Shipping|Pick Tickets
- For Use With : Printer
- Facestock Material : Paper
- Product Type : Label
- Compatible Ribbon : N/A
- Roll Diameters : 2.6 inch|2.5 inch|8 inch|2.25 inch|5 inch
- Core Sizes : 3|0.75|1
- Print Method : Direct Thermal
- Adhesive Types : Permanent Acrylic