Étiquettes
Duratherm III Direct Thermal Paper Tag
Duratherm III Direct Thermal Paper Tag
Honeywell stocks a wide variety of durable, high-performance tag supplies to support your most challenging tracking applications. Available in both paper and synthetic facestock, Honeywell tags are available across a range of price points and performance measures, so you can be assured of meeting your specific application requirements.Both Honeywell direct thermal and thermal transfer tags deliver excellent print quality, whether you choose direct thermal or thermal transfer printing technology.
- Indoor Only.
- Low Chemical Resistance.
- Low Abrasion Resistance.
- Min. App. Temp. 32°:F Service Temp. -4°: to 120°:F.