Self-Retracting Lifelines & Personal Fall Limiters
Miller® TurboLite™ Edge Personal Fall Limiters
Webbing Lifeline for Edge Applications
TurboLite Edge PFLs are engineered to deliver the assurance you expect from Miller, and are available in a wide range of lengths with innovative features:
- Versatile – Can be connected at foot-level and above for workers up to 420 lbs.
- Repairable – If one unit of a twin model is damaged, the product can be sent to Honeywell for replacement.
- Compact and Lightweight – Reduce your fatigue, increase your productivity.
- Simple – Easy to install, easy to use.
- Configurable – A wide range of working lengths featuring cable, web, and tie-back options with a variety of lifeline connectors.
- Reduced fall clearance compared to a shock-absorbing lanyard – Effective solution for applications with limited fall clearance.
- Durability – High-impact nylon housing and abrasion-resistant webbing.
- Superior Mobility – Integral swivel design increases worker mobility and prevents lifeline from twisting.
- Twin models available – Provide for 100% tie-off connection.
Others
- Breaking Strength
- 13.34 kilonewton
- 13.34 US Pound
- Self-Retracting Device Type
- Self-Retracting Lifeline
Others
- Breaking Strength
- 13.34 kilonewton
- 13.34 US Pound
- Self-Retracting Device Type
- Self-Retracting Lifeline
- Breaking Strength : 13.34 kilonewton|13.34 US Pound
- Self-Retracting Device Type : Self-Retracting Lifeline