Proximity Gear
Morning Pride® RANGER™ - Proximity Gear
PRICED LIGHT, MADE LIGHT
All the RANGER™ coat and pant system construction, features and details, with the addition of radiant heat reflectivity as defined for Proximity clothing in the NFPA 1971 standard.
Tough, rugged, made to fit each unique firefighter, RANGER™ Proximity gear protects through the roughest fights. Offering you a wide variety of options so you can custom design your gear to serve your specific needs, the RANGER™ Proximity gear is comfortable and light…even on your budget.
PART OF THE MORNING PRIDE SERIES
Features and Benefits:
- Double-thickness, Exterior-mounted Storm Shields
- Hang-up Loop with 80-lb Hang Strength
- Button Suspender Attachments
- Options Attached with Lock Stitching
- Advanced Protective Tracking,Barcoded for simplified NFPA 1851 tracking requirements
Certification:
- NFPA 1971
Popular Coat Options:
- 35˝ Ranger Model
- Half-height Bellows Pockets – 6˝ x 9˝ x 1.5˝
- Radio Pocket – 8˝ x 3˝ x 2˝
- Microphone Tab
- Long Tabbed Nomex® Wristlets
Popular Pant Options:
- Bellows Pockets – 9˝ x 9˝ x 1.5˝
- Suspenders – Dyna-Fit with Quick-adjust and Padding or H-back