Proximity Gear
Morning Pride® TAILS™ - Proximity Gear
QUALITY, COMFORT, PERFORMANCE
All the Morning Pride® TAILS™ coat and pant system features plus exceptional performance far surpassing radiant heat reflectivity requirements of the NFPA 1971 standard for proximity clothing.
PART OF THE MORNING PRIDE SERIES
Features and Benefits:
Proximity coats come with a two-piece sleeve and, for comfort and durability, you’ll find non-reflective materials used as standard in the following areas:
- Collar Innermost Layer – Pbi™/Kevlar® Standard
- Chinstrap Innermost Layer – Pbi™/Kevlar® Standard
- Coat and Pant Cuffs – Pbi™/Kevlar® Standard
- Coat Storm Flap Innermost Layer – Black Nomex®
- Coat Inner Front Facings – Match the Garment liner
- Pant Fly Inner Lining – Match the Garment Liner
Available Coat and Pant Closure Systems:
- Zipper / hook and loop
- Hooks and D-ring outside flap / hook and loop (standard coat closure: optional FDNY coat closure available)
- Hooks and D-ring inside flap / hook and loop (Chicago coat closure)
- Hook and D-ring with hook and loop pant closure
Certification:
- NFPA 1971
Specialized Options Developed for Proximity:
- Removable/Replaceable Crotch – Allows quick and easy replacement in this high wear area to help keep gear in service longer
- Removable/Replaceable Seat – Like the Removable/Replaceable Crotch, allows quick and easy replacement in the high wear seat areaSCBA Cover – Reduces potential for radiant heat damage to your valuable SCBA air tank
- Strap-On Training Knees – Protect your valuable pants during crawling or kneeling during training. Available in a wide variety of materials
Popular Coat Options:
- Dead Air Thermal Enhancement Panels Reinforcements
- Comfortable Chinstraps
- Half-height Bellows Pockets – 6˝ x 9˝ x 1.5˝
- Leather or Ara-shield® Cuffs
- Radio Pocket– 9˝ x 9˝ x 1.5˝
- Microphone Tab
- Long Tabbed Nomex® Wristlets
Popular Pant Options:
- Knee Protection
- Postman Take-up Straps
- Bellows Pockets– 9˝ x 9˝ x 1.5˝
- Heavy-duty Red or Dyna-Fit Suspenders