Air Purifying Respirator (APR)
Cylinders
Spare Cylinders for use with Honeywell SCBA
Features & Benefits:
- 30-; 45- and 60-minute spare cylinders for use with Honeywell Self-Contained Breathing Apparatus (SCBA)
- Cylinders are available with locking and on-locking collars; and threaded and quick connection.
- Regulation - Only use Honeywell components listed in the User Instructions and on the NIOSH Approval Label
Image
SKU
Description
917145
45-minute 4500 psig (fully wrapped carbon) without locking collar
917429
60-minute 4500 psig (fully wrapped carbon) with locking collar
915188
KITCYLINDERLP30 MIN.CARBON
917425
30-minute 4500 psig (fully wrapped carbon) with locking collar
917427
45-minute 4500 psig (fully wrapped carbon) with locking collar
917131
30-minute 4500 psig (fully wrapped carbon) without locking collar