Air Purifying Respirator (APR)
Honeywell North® RU8500 Half Mask
Honeywell North® RU8500 Half Mask
Improve productivity and maintain compliance with the Honeywell North RU8500 Series half mask.
The RU8500 is one of the only reusable half masks on the market with a speech diaphragm. This feature offers improved speech clarity – eliminating the need for workers to leave the work space or doff the mask in order to communicate. Made from soft; flexible silicone; the RU8500 provides workers with a comfortable fit for hours of use while the dual sealing flange provides an excellent facepiece seal.
The RU8500 also has the unique option of a diverter exhalation valve cover; which directs exhaled breath downward and is ideal for painting/coating/sealing.
Available in royal blue; light green and lilac.
The RU8500 is one of the only reusable half masks on the market with a speech diaphragm. This feature offers improved speech clarity – eliminating the need for workers to leave the work space or doff the mask in order to communicate. Made from soft; flexible silicone; the RU8500 provides workers with a comfortable fit for hours of use while the dual sealing flange provides an excellent facepiece seal.
The RU8500 also has the unique option of a diverter exhalation valve cover; which directs exhaled breath downward and is ideal for painting/coating/sealing.
Available in royal blue; light green and lilac.
Others
- Cartridge Type
- N-Series
- Strap Style
- Adjustable Strap
- Valve Type
- Diverter Exhalation Valve
- Standard Industrial Exhalation Valve
- Facepiece Material
- Silicone
- Standards
- NIOSH 42 CFR 84
- Facepiece Size
- Medium
- Large
- Small
Others
- Cartridge Type
- N-Series
- Strap Style
- Adjustable Strap
- Valve Type
- Diverter Exhalation Valve
- Standard Industrial Exhalation Valve
- Facepiece Material
- Silicone
- Standards
- NIOSH 42 CFR 84
- Facepiece Size
- Medium
- Large
- Small
- Cartridge Type : N-Series
- Strap Style : Adjustable Strap
- Valve Type : Diverter Exhalation Valve|Standard Industrial Exhalation Valve
- Facepiece Material : Silicone
- Standards : NIOSH 42 CFR 84
- Facepiece Size : Medium|Large|Small
Data Sheet
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
HS_honeywell_north®_ru8500_half_mask_honeywell-north-ru8500-half-mask.pdf
203.04 KB
9/25/2020
PDF 203.04 KB
Part Number Replacement Chart_N-Series
114.86 KB
9/25/2020
PDF 114.86 KB
Part Number Replacement Chart_RU6500-RU8500-RU8800
129.95 KB
9/25/2020
PDF 129.95 KB
HS_honeywell_north®_ru8500_half_mask_half mask donning poster.pdf
709.84 KB
9/25/2020
PDF 709.84 KB
HS_honeywell_north®_ru8500_half_mask_ru8500 flyer_v3_final.pdf
556.5 KB
9/25/2020
PDF 556.5 KB
Name
Description
File Size
Date
Size
HS_honeywell_north®_ru8500_half_mask_honeywell-north-ru8500-half-mask.pdf
203.04 KB
9/25/2020
PDF 203.04 KB
Part Number Replacement Chart_N-Series
114.86 KB
9/25/2020
PDF 114.86 KB
Part Number Replacement Chart_RU6500-RU8500-RU8800
129.95 KB
9/25/2020
PDF 129.95 KB
HS_honeywell_north®_ru8500_half_mask_half mask donning poster.pdf
709.84 KB
9/25/2020
PDF 709.84 KB
HS_honeywell_north®_ru8500_half_mask_ru8500 flyer_v3_final.pdf
556.5 KB
9/25/2020
PDF 556.5 KB
Image
SKU
Description
RU85001M
RU8500 half mask Blue silicone with speech diaphragm and industrial exhalation valve cover. Size medium
RU85004M
RU8500 half mask blue medium speech diaphragm with diverter exhalation valve cover
RU85001L
RU8500 half mask blue silicone half mask with speech diaphragm. Comes with industrial exhalation valve cover
RU85004S
RU8500 half mask blue small speech diaphragm diverter exhalation cover
RU85004L
RU8500 half mask blue large speech diaphragm and diverter exhalation valve cover
RU85001S
RU8500 half mask blue small with speech diaphragm and industrial exhalation valve cover