https://sps.honeywell.com/us/en/search-results.html

Inline Amplifiers

UV Series

Strain gage amplifier. ±5 Vdc three-wire output. Programmable gain settings. Wide adjustment range on the zero

UV Series

Configure Product

The Model UV amplifier supplies a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a ±5 Vdc signal. The Universal In-line features two selectable excitation voltages, programmable gain settings, a wide adjustment range on the zero, and a buffered solid-state shunt cal relay for quick calibration.

Features
  • Strain gage sensor amplifier
  • ±5 Vdc three-wire output
  • 3 V or 5 V excitation voltages @ 70 mA
  • 11 Vdc to 28 Vdc supply voltage
  • NEMA 4 housing
  • Increases signal-to-noise ratio in noisy environments
  • Effects of voltage drops in excitation sources are eliminated
  • Signals may be sent to the data systems from low impedence sources

Others

  • Current Draw
    • 50 mA
  • Zero Adjustment Range - Fine
    • ±15 %
  • Frequency Response (-3 dB)
    • dc: 7000 Hz with 350 ohm bridge; dc: 5000 Hz with 5000 ohm bridge
  • Product Dimensions
    • Plastic: 63,5 mm H x 96,25 mm L x 53,34 mm D [2.5 in H x 3.75 in L x 2.1 in D]; Aluminum: 76,2 mm H x 127 mm W x 63,5 mm D [3.0 in H x 5.0 in W x 2.5 in D]
  • Transducer Type
    • Bridge-based sensor
  • Shunt Calibration
    • Solid statate relay on board
  • Signal-to-Noise Ratio
    • 65 dB
  • UNSPSC Commodity
    • Amplifiers
  • Number of Channels
    • 1
  • Output
    • ±5 Vdc
  • Supply Voltage
    • 11 Vdc to 28 Vdc
  • Case Material
    • Plastic or Painted Aluminum
  • UNSPSC Code
    • 32101514
  • Temperature (Operating)
    • -15 °C to 71 °C [5 °F to 160 °F]
  • Order Code
    • BE124EL,51J
  • Output Current
    • 2 mA max.
  • Span Adjustment Range
    • 0.75 mV/V to 13.3 mV/V, ±25 % fine adjustment
  • dc Power Supply Rejection Ratio
    • >110 dB
  • Sealing
    • IP66 or NEMA 4
  • Mounting
    • #6 or #8 screws
  • Linearity
    • 0.02 % of full scale
  • Transducer Excitation
    • 3 Vdc or 5 Vdc @ 70 mA
  • Zero Adjustment Range - Coarse
    • ±50 %
  • Series Name
    • UV
  • Rise Time (0 % to 90 %)
    • 54 ms with 350 ohm bridge; 78 ms with 5000 ohm bridge

Others

  • Current Draw
    • 50 mA
  • Zero Adjustment Range - Fine
    • ±15 %
  • Frequency Response (-3 dB)
    • dc: 7000 Hz with 350 ohm bridge; dc: 5000 Hz with 5000 ohm bridge
  • Product Dimensions
    • Plastic: 63,5 mm H x 96,25 mm L x 53,34 mm D [2.5 in H x 3.75 in L x 2.1 in D]; Aluminum: 76,2 mm H x 127 mm W x 63,5 mm D [3.0 in H x 5.0 in W x 2.5 in D]
  • Transducer Type
    • Bridge-based sensor
  • Shunt Calibration
    • Solid statate relay on board
  • Signal-to-Noise Ratio
    • 65 dB
  • UNSPSC Commodity
    • Amplifiers
  • Number of Channels
    • 1
  • Output
    • ±5 Vdc
  • Supply Voltage
    • 11 Vdc to 28 Vdc
  • Case Material
    • Plastic or Painted Aluminum
  • UNSPSC Code
    • 32101514
  • Temperature (Operating)
    • -15 °C to 71 °C [5 °F to 160 °F]
  • Order Code
    • BE124EL,51J
  • Output Current
    • 2 mA max.
  • Span Adjustment Range
    • 0.75 mV/V to 13.3 mV/V, ±25 % fine adjustment
  • dc Power Supply Rejection Ratio
    • >110 dB
  • Sealing
    • IP66 or NEMA 4
  • Mounting
    • #6 or #8 screws
  • Linearity
    • 0.02 % of full scale
  • Transducer Excitation
    • 3 Vdc or 5 Vdc @ 70 mA
  • Zero Adjustment Range - Coarse
    • ±50 %
  • Series Name
    • UV
  • Rise Time (0 % to 90 %)
    • 54 ms with 350 ohm bridge; 78 ms with 5000 ohm bridge
  • Current Draw : 50 mA
  • Zero Adjustment Range - Fine : ±15 %
  • Frequency Response (-3 dB) : dc: 7000 Hz with 350 ohm bridge; dc: 5000 Hz with 5000 ohm bridge
  • Product Dimensions : Plastic: 63,5 mm H x 96,25 mm L x 53,34 mm D [2.5 in H x 3.75 in L x 2.1 in D]; Aluminum: 76,2 mm H x 127 mm W x 63,5 mm D [3.0 in H x 5.0 in W x 2.5 in D]
  • Transducer Type : Bridge-based sensor
  • Shunt Calibration : Solid statate relay on board
  • Signal-to-Noise Ratio : 65 dB
  • UNSPSC Commodity : Amplifiers
  • Number of Channels : 1
  • Output : ±5 Vdc
  • Supply Voltage : 11 Vdc to 28 Vdc
  • Case Material : Plastic or Painted Aluminum
  • UNSPSC Code : 32101514
  • Temperature (Operating) : -15 °C to 71 °C [5 °F to 160 °F]
  • Order Code : BE124EL,51J
  • Output Current : 2 mA max.
  • Span Adjustment Range : 0.75 mV/V to 13.3 mV/V, ±25 % fine adjustment
  • dc Power Supply Rejection Ratio : >110 dB
  • Sealing : IP66 or NEMA 4
  • Mounting : #6 or #8 screws
  • Linearity : 0.02 % of full scale
  • Transducer Excitation : 3 Vdc or 5 Vdc @ 70 mA
  • Zero Adjustment Range - Coarse : ±50 %
  • Series Name : UV
  • Rise Time (0 % to 90 %) : 54 ms with 350 ohm bridge; 78 ms with 5000 ohm bridge
Data Sheet
Name
Description
File Size
Date
Size
Test & MeasurementInstrumentation Accessories Datasheet
649.85 KB
9/11/2020
PDF 649.85 KB
Test & MeasurementModel UV Bridge Based Sensor In-Line Amplifier Datasheet
238.57 KB
9/11/2020
PDF 238.57 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Model UV Product Manual
128.17 KB
9/11/2020
PDF 128.17 KB
Others
Name
Description
File Size
Date
Size
Model UV Front View
73.45 KB
9/11/2020
73.45 KB
Model UV_highres_photo
96.26 KB
9/11/2020
96.26 KB
Model UV_lowres_photo
14.72 KB
9/11/2020
14.72 KB
Model UV Bottom View
87.39 KB
9/11/2020
87.39 KB
Model UV Top View
82.77 KB
9/11/2020
82.77 KB
Model UV Top View 2
87.73 KB
9/11/2020
87.73 KB
Name
Description
File Size
Date
Size
Test & MeasurementInstrumentation Accessories Datasheet
649.85 KB
9/11/2020
PDF 649.85 KB
Model UV Product Manual
128.17 KB
9/11/2020
PDF 128.17 KB
Model UV Front View
73.45 KB
9/11/2020
73.45 KB
Model UV_highres_photo
96.26 KB
9/11/2020
96.26 KB
Model UV_lowres_photo
14.72 KB
9/11/2020
14.72 KB
Model UV Bottom View
87.39 KB
9/11/2020
87.39 KB
Model UV Top View
82.77 KB
9/11/2020
82.77 KB
Test & MeasurementModel UV Bridge Based Sensor In-Line Amplifier Datasheet
238.57 KB
9/11/2020
PDF 238.57 KB
Model UV Top View 2
87.73 KB
9/11/2020
87.73 KB