Lanyards
Miller Manyard™ II Stretchable Shock-Absorbing Lanyards
Miller Manyard™ II Stretchable Shock-Absorbing Lanyards
Miller Manyard™ II Stretchable Shock-Absorbing Lanyards feature webbing protected with Teflon®HT for an invisible finish providing water/oil repellency and protection against grease: dirt and grime.
Lightweight
Up to 30% lighter than traditional shock-absorbing lanyards.
Durable Design
Incorporates Aluminum snap hooks that are corrosion-resistant and withstand the rigors of harsh environments
Features & Benefits:
- Contracts 6-ft. (1.8 m) to 4-ft. (1.2 m): to greatly reduce the chances of tripping: snagging: or dragging
- Integral bright red core makes visual inspection easier and more reliable
- Specially-woven shock-absorbing inner core smoothly expands to reduce fall arrest forces
- A heavy-duty outer jacket serves as a wear indicator and back-up strap to the red inner core for added safety
- Working load of 310 lbs. (140.6 kg) and features a warning flag to indicate that it has arrested a fall
- Meets all applicable OSHA: ANSI and CSA Standards
Others
- Lanyard Length
- 6 foot
- 6 metre
- 6
Others
- Lanyard Length
- 6 foot
- 6 metre
- 6
- Lanyard Length : 6 foot|6 metre|6