Lanyards
Miller® StretchStop® Lanyards with SofStop® Shock Absorber
Miller StretchStop® Lanyards with SofStop® Shock Absorber
Miller StretchStop Lanyards combine the integral SofStop Shock Absorber with a unique stretchable lanyard design.
Features & Benefits:
- StretchStop Lanyards contract 6-ft. (1.8 m) to 4-ft. (1.2 m): greatly reducing the chances of tripping: snagging: or dragging
- Includes a heavy-duty back-up safety strap
- SofStop Shock Absorber pack is designed with a specially-woven inner core that smoothly expands to reduce fall arrest forces
Others
- Anchor Connector
- Locking Rebar Hook
- Locking Snap Hook
- Connector Lock Type
- Spring Loaded
- Harness Connector
- Locking Snap hook
- Number of Legs
- 1
- 2
- Lanyard Type
- Shock Absorbing
- Shock Absorber Type
- Hybrid
- Lanyard Material
- Webbing
- Lanyard Length
- 6 foot
- 6 metre
- 6
Others
- Anchor Connector
- Locking Rebar Hook
- Locking Snap Hook
- Connector Lock Type
- Spring Loaded
- Harness Connector
- Locking Snap hook
- Number of Legs
- 1
- 2
- Lanyard Type
- Shock Absorbing
- Shock Absorber Type
- Hybrid
- Lanyard Material
- Webbing
- Lanyard Length
- 6 foot
- 6 metre
- 6
- Anchor Connector : Locking Rebar Hook|Locking Snap Hook
- Connector Lock Type : Spring Loaded
- Harness Connector : Locking Snap hook
- Number of Legs : 1|2
- Lanyard Type : Shock Absorbing
- Shock Absorber Type : Hybrid
- Lanyard Material : Webbing
- Lanyard Length : 6 foot|6 metre|6