Particulate Matter Sensors
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
- Здравоохранение
- Particulate Matter Sensors
Particulate Matter Sensors
Particulate matter sensors use the light scattering method to detect and count particles in a given environment.
Particulate matter sensors include the HPM Series, a laser-based sensor that uses the light scattering method to detect and count particles in the concentration range of 0 μg/m3 to 1,000 μg/m3 in a given environment.
A laser light source illuminates a particle as it is pulled through the detection chamber. As particles pass through the laser beam, the light source becomes obscured and is recorded on the photo or light detector. The light is then analyzed and converted to an electrical signal providing particulate size and quantity to calculate concentrations in real time.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc