Large Basic Switches
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
- Промышленность
- Industrial Switches
- Basic Switches
- Large Basic Switches
Large Basic Switches
Switches feature low operating force & differential travel, 10 A to 25 A, and a broad range of ratings, operating actions, & terminations.
Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE Series features precise operating characteristics and enhanced life. These large snap-action switches offer precision operation and sensitive differential travel.Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications.
MICRO SWITCH BZ/BA/BM/BE Series are often used for precision on/off applications, as well as end of limit,presence/absence, and manual operator interface functions. Their engineered design is suitable for various application needs. Configured options with BZ, BA, BM, and BE switches provide a wide variety of operating and interface characteristics.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc