Heavy-Duty Limit Switches
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
- Промышленность
- Industrial Switches
- Limit Switches
- Heavy-Duty Limit Switches
Heavy-Duty Limit Switches
Three series sealed to NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 and IP65/66/67; Type 316 case stainless steel option and multiple mountings and actuators.
Honeywell MICRO SWITCH limit switches are designed to withstand the toughest of industrial applications. Honeywell heavy-duty switches (HDLS) offer a rugged, die-cast body that is epoxy-coated with multiple mounting and actuator options. Low- and high-temp construction and factory- sealed, pre-wired versions are also available.
The HDLS Series carries UL, CSA, CE, UKCA and CCC approvals. The switches' modular construction allows for a wide variety of actuator styles, operating heads, and electrical circuitry options. The plug-in versions greatly reduce downtime on production lines with high actuation rates as replacement of the switch is accomplished in seconds. The base receptacle contains all the wiring and conduit connection while the switching component with operating head easily assembles to the base and is attached with two screws.
Applications include food and beverage machinery, shipboard and dockside, caustic waste handling, power generating plants, pulp and paper, welding, automotive machine tools and conveyors.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc