Temperature & Vibration Accelerometers
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
- Промышленность
- Продукция для испытаний и измерений
- Accelerometers
- Temperature & Vibration Accelerometers
Temperature & Vibration Accelerometers
General purpose accelerometers. 2 Hz to 10 kHz. Temperature (in current) & vibration (in mV) outputs
The Model MAT53 series amplified piezoelectric accelerometers combined with integrated temperature sensors are designed to be used in industrial test and automation environments; including laboratory test, modal studies and testing cells where there is a need to simultaneously measure temperature and velocity vibration. The constant current low output impedance for the velocity vibration combined with the current output for the temperature output provide the ability to drive high load capacitance allows long runs of low cost cable without degradation of data.
The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. Sensors are constructed of non-magnetic stainless steel with very low magnetic field susceptibility and a sealed data, to provide highly accurate and reliable data. Available in a number of configurations and options that includes connector or integral stainless steel armored cable , and different dynamic ranges to suit expected temperature and vibration levels.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc