Velocity Accelerometers
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
- Промышленность
- Продукция для испытаний и измерений
- Accelerometers
- Velocity Accelerometers
Velocity Accelerometers
Amplified piezoelectric accelerometers with velocity output. 2 Hz to 10 kHz or 5 Hz to 4 kHz. mV / mm / s or 4 mA to 20 mA output
Honeywell Model MAV5x series amplified piezoelectric accelerometers with velocity output are ideal for a variety of industrial test and automation environments. Manufactured of non-magnetic stainless steel with a sealed body, these accelerometers have a very low magnetic field susceptibility and provide highly accurate and reliable data output. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. Both models can be supplied in a number of different configurations, options, and sensitivities to suit the expected vibration levels for the application.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc