Inline Amplifiers
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
Inline Amplifiers
Strain gage sensor amplifiers. Charge amplifiers. DIN rail mount options available. Unamplified transducer input or strain gage transducer input
Honeywell offers several types of in-line amplifiers for use with strain gage sensors or piezo-electric accelerometers. These universal bridge based amplifiers supply a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a ±5, ±10 or 4 mA to 20 mA two or three-wire current output signal. In-line amplifiers with DIN-rail mount enclosures and front accessible electrical connections and adjustments are also available. If you need special modifications or a complete custom design to meet your unique requirements, please don't hesitate to contact us.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc