Temperature Monitoring Systems
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
- Промышленность
- Продукция для испытаний и измерений
- Instrumentation
- Temperature Monitoring Systems
Temperature Monitoring Systems
Highly accurate. Non-contact wireless telemetry technology. Digitally coded telemetry transmissions. ≤6 channels. Programmable alarm set points
Honeywell's analogy telemetry rotary torque systems are used to monitor very large motors (350 HP and above). They are also designed to measure and monitor internal temperature data which can be vital in a variety of applications such as rotating kilns such as those found in large lime recovery, cement, and alumina kilns, industrial dryers and incinerators for hazardous waste disposal. The Model 1400 series features a digital transmitter mounted on the exterior of the rotating surface to constantly monitor and transmit data from rotating equipment without the use of wires or batteries.
The Model 1700 series scans up to six Resistance Temperature Devices (RTDs) or thermocouples installed within the rotor winding or the starter bars, providing data on minute changes in thermal condition of the motor. Monitoring of temperatures is important as overheating is a clear signal of an impending problem. A programmable alarm can be set so that the system can be shut down or scheduled for maintenance. Need more information or want to discuss a customized solution for your particular application? Contact Honeywell to learn more.
Related Categories
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc