LVDTs
Large selection of linear variable displacement transducers (LVDTs) meets the rugged requirements of single- & multiple-point industrial gauging.
Honeywell offers a large selection of linear variable displacement transducers (LVDTs) designed to meet the rugged requirements common to most single- and multiple-point industrial gauging applications or test and measurement applications in research and scientific laboratory studies.
Honeywell displacement transducer products (LVDTs) are constructed of durable stainless steel for long-lasting performance. Each is designed as a complete package, eliminating the need for customers to identify, purchase and install additional components in order to implement the transducer.
Honeywell LVDTs are available in ac/ac or dc/dc, long stroke or short stroke. Select models available with submersible connectors for underwater use. Need something special? Contact Honeywell to discuss your specific application needs.
Product Finder
Start your search with category name, product name, part number, etc.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc