Reaction Torque Transducers
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
- Промышленность
- Продукция для испытаний и измерений
- Torque Transducers
- Reaction Torque Transducers
Reaction Torque Transducers
Bonded, strain gauge technology. 0,18 Nm to 271K Nm capacities. Shaft-to-shaft, flange-to-flange, shaft-to-flange mounting
Honeywell reaction torque sensors utilize bonded, strain gauge technology and offer torque measurements from 25 oz-in (0,18 Nm) to ranges of 200000 ft-lb (271000 Nm) A variety of mounting configurations are offered including: Shaft to Shaft, Flange to Flange and Shaft to Flange on the low range models. Honeywell also offers miniature, square drive and special configurations, in addition to several torque watch gauges to measure very low torque. All Honeywell, torque sensors are machined from stainless steel and temperature hardened for low torsional deflection, as well as, temperature compensated for long-term stability.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc