Rotary, Non-contact, Amplified Transducers
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
- Промышленность
- Продукция для испытаний и измерений
- Torque Transducers
- Rotary, Non-contact, Amplified Transducers
Rotary, Non-contact, Amplified Transducers
Non-contact, amplified torque sensors. Shaft rotary and square drive options. Capacities of 0.02 Nm to 1500 Nm and 500 Nm to 2000 Nm. Specialty options include compact size, multiple mounting choices, and built-in instrumenation
Both Honeywell’s non-contact amplified rotary torque transducers and square drive torque transducers are suitable for laboratory applications as well as industrial environments because of their compact size and multiple mounting options. For both Series, the contactless transmission of supply voltage and measuring signal enables continuous operation with low maintenance.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc